(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Intermediate plate |
---|---|---|---|---|---|---|---|---|
595,786 VND | 1 Piece(s) | 5 Day(s) | 64 | 98 | 34 | - | ||
680,730 VND | 1 Piece(s) | 5 Day(s) | 75 | 80 | 57 | - | ||
714,585 VND | 1 Piece(s) | 5 Day(s) | 75 | 80 | 57 | Iron Substrate | ||
770,225 VND | 1 Piece(s) | 4 Day(s) | 80 | 125 | 57 | - | ||
813,083 VND | 1 Piece(s) | 5 Day(s) | 80 | 125 | 57 | Iron Substrate | ||
924,887 VND | 1 Piece(s) | 5 Day(s) | 80 | 175 | 57 | - | ||
976,902 VND | 1 Piece(s) | 5 Day(s) | 80 | 175 | 57 | Iron Substrate | ||
1,051,437 VND | 1 Piece(s) | 5 Day(s) | 80 | 250 | 57 | - | ||
1,106,917 VND | 1 Piece(s) | 5 Day(s) | 80 | 250 | 57 | Iron Substrate | ||
864,549 VND | 1 Piece(s) | 5 Day(s) | 100 | 100 | 80 | - | ||
920,426 VND | 1 Piece(s) | 5 Day(s) | 100 | 100 | 80 | Iron Substrate | ||
1,076,711 VND | 1 Piece(s) | 4 Day(s) | 100 | 160 | 80 | - | ||
1,150,353 VND | 1 Piece(s) | 5 Day(s) | 100 | 160 | 80 | Iron Substrate | ||
1,177,944 VND | 1 Piece(s) | 5 Day(s) | 120 | 122 | 80 | - | ||
1,248,850 VND | 1 Piece(s) | 5 Day(s) | 120 | 122 | 80 | Iron Substrate | ||
1,301,488 VND | 1 Piece(s) | 5 Day(s) | 120 | 220 | 80 | - | ||
1,386,111 VND | 1 Piece(s) | 5 Day(s) | 120 | 220 | 80 | Iron Substrate | ||
1,351,762 VND | 1 Piece(s) | 5 Day(s) | 120 | 220 | 90 | - | ||
1,436,383 VND | 1 Piece(s) | 5 Day(s) | 120 | 220 | 90 | Iron Substrate | ||
1,420,460 VND | 1 Piece(s) | 5 Day(s) | 160 | 160 | 90 | - | ||
1,519,926 VND | 1 Piece(s) | 5 Day(s) | 160 | 160 | 90 | Iron Substrate | ||
1,638,888 VND | 1 Piece(s) | 5 Day(s) | 160 | 260 | 90 | - | ||
1,753,957 VND | 1 Piece(s) | 5 Day(s) | 160 | 260 | 90 | Iron Substrate | ||
1,710,730 VND | 1 Piece(s) | 5 Day(s) | 180 | 180 | 100 | - | ||
1,832,464 VND | 1 Piece(s) | 5 Day(s) | 180 | 180 | 100 | Iron Substrate | ||
1,972,498 VND | 1 Piece(s) | 5 Day(s) | 230 | 200 | 110 | - | ||
2,104,633 VND | 1 Piece(s) | 4 Day(s) | 230 | 200 | 110 | Iron Substrate |
Part Number |
---|
Loading...Tải…
Material | Diecast aluminum | Installation | For Both Indoor and Outdoor | Locking type | Screw type |
---|---|---|---|---|---|
Features | Aluminum Box | Color | Gray |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy