(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BC-AB-4P16H |
BC-AB-4P21H |
BC-AB-4P1618H |
BC-AB-4P1821H |
BC-AB-4PH |
BC-AG-4P18H |
BC-AG-4P21H |
BC-AG-4P1618H |
BC-AG-4P1821H |
BC-AG-4PH |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color | Unit mounting holes |
---|---|---|---|---|---|---|
380,886 VND | 1 Piece(s) | 5 Day(s) | Blue Gray | 16 holes | ||
390,039 VND | 1 Piece(s) | 5 Day(s) | Blue Gray | 21 holes | ||
381,995 VND | 1 Piece(s) | 5 Day(s) | Blue Gray | 16 and 18 holes | ||
386,571 VND | 1 Piece(s) | 5 Day(s) | Blue Gray | 18 and 21 holes | ||
361,089 VND | 1 Piece(s) | 5 Day(s) | Blue Gray | 21 Knock-out | ||
383,104 VND | 1 Piece(s) | 5 Day(s) | Gray | 18 holes | ||
390,039 VND | 1 Piece(s) | 5 Day(s) | Gray | 21 holes | ||
381,995 VND | 1 Piece(s) | 5 Day(s) | Gray | 16 and 18 holes | ||
386,571 VND | 1 Piece(s) | 5 Day(s) | Gray | 18 and 21 holes | ||
361,089 VND | 1 Piece(s) | 5 Day(s) | Gray | 21 Knock-out |
Loading...Tải…
Dimension width W(mm) | 50 | Dimension vertical H(mm) | 82 | Dimension depth D(mm) | 43 |
---|---|---|---|---|---|
Material | Resin | Protection function (environmentally resistant) | IP66 | Installation | Unspecified |
Locking type | 4 Directions Screw Fixing | Features | Built-in Terminal box | Rated voltage(V) | 400V |
Number of electrodes(P) | 4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy