(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Material | Features |
---|---|---|---|---|---|---|---|---|---|
476,645 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 130 | - | Double door part (including frame, support, hinge, handle) | ||
476,645 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 150 | - | Double door part (including frame, support, hinge, handle) | ||
476,645 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 180 | - | Double door part (including frame, support, hinge, handle) | ||
487,533 VND | 1 Piece(s) | 5 Day(s) | 250 | 350 | 150 | - | Double door part (including frame, support, hinge, handle) | ||
513,240 VND | 1 Piece(s) | 5 Day(s) | 250 | 350 | 180 | - | Double door part (including frame, support, hinge, handle) | ||
506,307 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | - | Double door part (including frame, support, hinge, handle) | ||
513,240 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | - | Double door part (including frame, support, hinge, handle) | ||
513,240 VND | 1 Piece(s) | 5 Day(s) | 300 | 300 | 150 | - | Double door part (including frame, support, hinge, handle) | ||
513,240 VND | 1 Piece(s) | 5 Day(s) | 300 | 300 | 180 | - | Double door part (including frame, support, hinge, handle) | ||
518,441 VND | 1 Piece(s) | 5 Day(s) | 300 | 400 | 150 | - | Double door part (including frame, support, hinge, handle) | ||
518,441 VND | 1 Piece(s) | 5 Day(s) | 300 | 400 | 180 | - | Double door part (including frame, support, hinge, handle) | ||
577,383 VND | 1 Piece(s) | 5 Day(s) | 350 | 450 | 160 | - | Double door part (including frame, support, hinge, handle) | ||
577,383 VND | 1 Piece(s) | 5 Day(s) | 350 | 450 | 200 | - | Double door part (including frame, support, hinge, handle) | ||
582,583 VND | 1 Piece(s) | 5 Day(s) | 400 | 500 | 160 | - | Double door part (including frame, support, hinge, handle) | ||
624,111 VND | 1 Piece(s) | 5 Day(s) | 400 | 500 | 200 | - | Double door part (including frame, support, hinge, handle) | ||
675,459 VND | 1 Piece(s) | 5 Day(s) | 400 | 600 | 230 | - | Double door part (including frame, support, hinge, handle) | ||
604,383 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 180 | Aluminum | Double Door Inner Plate (Aluminum) | ||
815,325 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 130 | - | Double Door Inner Plate | ||
815,325 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 150 | - | Double Door Inner Plate | ||
815,325 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 180 | - | Double Door Inner Plate | ||
749,450 VND | 1 Piece(s) | 5 Day(s) | 250 | 350 | 180 | Aluminum | Double Door Inner Plate (Aluminum) | ||
1,003,317 VND | 1 Piece(s) | 5 Day(s) | 250 | 350 | 150 | - | Double Door Inner Plate | ||
1,003,317 VND | 1 Piece(s) | 5 Day(s) | 250 | 350 | 180 | - | Double Door Inner Plate | ||
733,849 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | Aluminum | Double Door Inner Plate (Aluminum) | ||
980,782 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | - | Double Door Inner Plate | ||
780,654 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | Aluminum | Double Door Inner Plate (Aluminum) | ||
1,034,520 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | - | Double Door Inner Plate | ||
749,450 VND | 1 Piece(s) | 5 Day(s) | 300 | 300 | 180 | Aluminum | Double Door Inner Plate (Aluminum) | ||
1,003,317 VND | 1 Piece(s) | 5 Day(s) | 300 | 300 | 150 | - | Double Door Inner Plate | ||
1,003,317 VND | 1 Piece(s) | 5 Day(s) | 300 | 300 | 180 | - | Double Door Inner Plate | ||
810,124 VND | 1 Piece(s) | 5 Day(s) | 300 | 400 | 180 | Aluminum | Double Door Inner Plate (Aluminum) | ||
1,069,193 VND | 1 Piece(s) | 5 Day(s) | 300 | 400 | 150 | - | Double Door Inner Plate | ||
1,069,193 VND | 1 Piece(s) | 5 Day(s) | 300 | 400 | 180 | - | Double Door Inner Plate | ||
950,543 VND | 1 Piece(s) | 5 Day(s) | 350 | 450 | 200 | Aluminum | Double Door Inner Plate (Aluminum) | ||
1,466,299 VND | 1 Piece(s) | 5 Day(s) | 350 | 450 | 160 | - | Double Door Inner Plate | ||
1,466,299 VND | 1 Piece(s) | 5 Day(s) | 350 | 450 | 200 | - | Double Door Inner Plate | ||
1,056,674 VND | 1 Piece(s) | 5 Day(s) | 400 | 500 | 200 | Aluminum | Double Door Inner Plate (Aluminum) | ||
1,518,305 VND | 1 Piece(s) | 5 Day(s) | 400 | 500 | 160 | - | Double Door Inner Plate | ||
1,518,305 VND | 1 Piece(s) | 5 Day(s) | 400 | 500 | 200 | - | Double Door Inner Plate | ||
1,230,413 VND | 1 Piece(s) | 5 Day(s) | 400 | 600 | 230 | Aluminum | Double Door Inner Plate (Aluminum) | ||
1,650,056 VND | 1 Piece(s) | 5 Day(s) | 400 | 600 | 230 | - | Double Door Inner Plate |
Loading...Tải…
Installation | Unspecified |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy