Swivel Joints/90 Deg. Elbow/PT Threaded/PT Tapped, Economy series

:
MISUMI

  • Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.

[Features]·This 90° elbow type swivel joint can rotate 360°.

[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
 

· Materials

Material Surface Treatment
S45CTrivalent Chromate Plating 

Swivel Joints (Metric):Related Image


- Features
Capable of slow and reciprocating rotary motions.
Suited for use in connecting fixed pipes and hydraulic hoses.

 

More Information

[Specification)
- Normal Pressure : 20.6MPa=~210kgf/cm² or Less - Applicable Fluid: Oil (−20°C~95°C)
- Oscillation Velocity:360° - Oscillation Velocity: 25 Cycles/min. (For Oscillation Angle 110°)