Leveling Mounts Bottom Flat With Rubber_VNM

:
MISUMI
Product Description
Economy series Leveling Mounts Bottom Flat with Rubber.
Type: Adjusting Bolt with Rubber Foot.
The part number is LVC-CFJGN.
Body Material: Steel.
Body Surface Treatment: Galvanizing solution.
Bottom Pads Part: Rubber.
Nominal of Thread size (M): 8, 10, 12, 16 and 20.
Thread Length size: 60, 80, 100, 120, 150 and 200 mm.
Screw is smooth and can be manually for assembly.
This is an economy series; The price is cheaper than the MISUMI standard product.
Type: Adjusting Bolt with Rubber Foot.
The part number is LVC-CFJGN.
Body Material: Steel.
Body Surface Treatment: Galvanizing solution.
Bottom Pads Part: Rubber.
Nominal of Thread size (M): 8, 10, 12, 16 and 20.
Thread Length size: 60, 80, 100, 120, 150 and 200 mm.
Screw is smooth and can be manually for assembly.
This is an economy series; The price is cheaper than the MISUMI standard product.
Product Overview
Economy series Adjuster Flat bottom type with glue.An adjuster with high quality, cheap price, and excellent cost performance.
Product Features
[Adjuster Features]No height adjustment knob.
Dimensional Drawing

[Material Table]
| Type | Body | Glue Part | |
| Material | Surface Treatment | Material | |
| LVC-CFJGN | Steel | Galvanizing | PVC |
Specification Table
| Product code | L | X | E | Loading (Kg/pcs) | |||
| Product type | D (mm) | M (mm) | Z (mm) | ||||
| LVC-CFJGN | 62 | 12 | 80 | 94 | 70 | 15 | 80 |
| 80 | 16 | 150 | 169 | 136 | 21 | 80 | |
Usage Method
Recommended adjuster mounting method.On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.
Example of Use

Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.