(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Body | Glue part | |
Material | Surface treatment | Material | |
LVC-CPVC | Steel | Galvanizing | PVC |
LVC-CPVCS | Stainless Steel | - | PVC |
Product code | Tolerance | Loading (kg/pcs) | |||
Product type | D (mm) | M (mm) | L (mm) | ||
LVC-CPVC | 40 | 12 | 60 | ±5% | 250 |
100 | ±5% | 250 | |||
120 | ±5% | 250 | |||
150 | ±5% | 250 | |||
50 | 12 | 60 | ±5% | 300 | |
100 | ±5% | 300 | |||
120 | ±5% | 300 | |||
150 | ±5% | 300 | |||
60 | 12 | 60 | ±5% | 500 | |
100 | ±5% | 500 | |||
120 | ±5% | 500 | |||
150 | ±5% | 500 | |||
16 | 100 | ±5% | 500 | ||
120 | ±5% | 500 | |||
150 | ±5% | 500 | |||
80 | 16 | 100 | ±5% | 700 | |
120 | ±5% | 700 | |||
150 | ±5% | 700 | |||
20 | 100 | ±5% | 700 | ||
120 | ±5% | 700 | |||
150 | ±5% | 700 | |||
100 | 20 | 100 | ±5% | 1000 | |
150 | ±5% | 1000 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread M (mm) | Body Material | Thread Material | Main Body Surface Treatment | Thread Surface Treatment | Width D (mm) | L Dimension |
---|---|---|---|---|---|---|---|---|---|---|---|
36,364 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 40 | 60 | |
40,000 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 40 | 100 | |
41,818 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 40 | 120 | |
43,636 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 40 | 150 | |
40,000 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 50 | 60 | |
43,636 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 50 | 100 | |
45,455 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 50 | 120 | |
47,273 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 50 | 150 | |
43,636 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 60 | 60 | |
47,273 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 60 | 100 | |
49,091 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 60 | 120 | |
50,909 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 60 | 150 | |
50,909 VND | 1 Piece(s) | Available | 4 Day(s) | 16 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 60 | 100 | |
52,727 VND | 1 Piece(s) | Available | 4 Day(s) | 16 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 60 | 120 | |
54,545 VND | 1 Piece(s) | Available | 4 Day(s) | 16 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 60 | 150 | |
65,455 VND | 1 Piece(s) | Available | 4 Day(s) | 16 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 80 | 100 | |
68,182 VND | 1 Piece(s) | Available | 4 Day(s) | 16 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 80 | 120 | |
70,909 VND | 1 Piece(s) | Available | 4 Day(s) | 16 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 80 | 150 | |
78,182 VND | 1 Piece(s) | Available | 4 Day(s) | 20 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 80 | 100 | |
81,818 VND | 1 Piece(s) | Available | 4 Day(s) | 20 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 80 | 120 | |
87,273 VND | 1 Piece(s) | Available | 4 Day(s) | 20 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 80 | 150 | |
92,727 VND | 1 Piece(s) | Available | 4 Day(s) | 20 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 100 | 100 | |
103,636 VND | 1 Piece(s) | Available | 4 Day(s) | 20 | [Steel] Steel | [Steel] Steel | Galvanizing | Zinc Plating | 100 | 150 | |
76,364 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | Not Provided | Not Provided | 40 | 60 | |
87,273 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | Not Provided | Not Provided | 40 | 100 | |
100,000 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | Not Provided | Not Provided | 40 | 150 | |
96,364 VND | 1 Piece(s) | Available | 4 Day(s) | 16 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | Not Provided | Not Provided | 60 | 60 | |
105,455 VND | 1 Piece(s) | Available | 4 Day(s) | 16 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | Not Provided | Not Provided | 60 | 100 | |
114,545 VND | 1 Piece(s) | Available | 4 Day(s) | 16 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | Not Provided | Not Provided | 60 | 150 | |
156,364 VND | 1 Piece(s) | Available | 4 Day(s) | 16 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | Not Provided | Not Provided | 80 | 100 | |
187,273 VND | 1 Piece(s) | Available | 4 Day(s) | 16 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | Not Provided | Not Provided | 80 | 150 | |
276,364 VND | 1 Piece(s) | Available | 4 Day(s) | 20 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | Not Provided | Not Provided | 100 | 100 | |
301,818 VND | 1 Piece(s) | Available | 4 Day(s) | 20 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | Not Provided | Not Provided | 100 | 150 |
Loading...Tải…
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Standard | Properties | Standard |
---|---|---|---|---|---|
Rubber Material | Polyvinyl Chloride | Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy