Leveling Mounts Metal Pad For Heavy Load_VNM

:
MISUMI
Product Description
- Economy series Adjuster Heavy load type.
- Type: Adjuster Bolt.
- Part number for series including of LVC-CFJFN and LVC-CFJFNS.
- Body Material: Carbon Steel and Stainless steel.
- Surface Treatment: Zinc Plating (For Thread and body with Steel).
- Nominal of Thread size (M): 12, 16, 20.
- Thread Length size: 60, 100, 120, 150 (mm).
- This is an economy series; The price is cheaper than the MISUMI standard product.
An adjuster with high quality, cheap price and excellent cost performance.
No height adjustment knob.

Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.

2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.
- Economy series Adjuster Heavy load type.
- Type: Adjuster Bolt.
- Part number for series including of LVC-CFJFN and LVC-CFJFNS.
- Body Material: Carbon Steel and Stainless steel.
- Surface Treatment: Zinc Plating (For Thread and body with Steel).
- Nominal of Thread size (M): 12, 16, 20.
- Thread Length size: 60, 100, 120, 150 (mm).
- This is an economy series; The price is cheaper than the MISUMI standard product.
Product Overview
Economy series Adjuster Heavy load type.An adjuster with high quality, cheap price and excellent cost performance.
Product Features
When the threaded part rotates, it inclines slightly.No height adjustment knob.
Dimensional Drawing

Material Table
| Type | Material | Surface treatment | ||
| Thread | Body | Thread | Body | |
| LVC-CFJFN | Steel | Steel | Galvanizing | Galvanizing |
| LVC-CFJFNS | Stainless steel | Stainless steel | True Color | - |
Specification Table
| Product code | L | X | E | Loading (Kg/pcs) | |||
| Product type | D (mm) | M (mm) | Z (mm) | ||||
| LVC-CFJFN LVC-CFJFNS | 40 | 12 | 60 | 75 | 45 | 20 | 250 |
| 100 | 115 | 85 | 20 | 250 | |||
| 120 | 135 | 105 | 20 | 250 | |||
| 150 | 165 | 135 | 20 | 250 | |||
| 50 | 12 | 60 | 75 | 45 | 20 | 300 | |
| 100 | 115 | 85 | 20 | 300 | |||
| 120 | 135 | 105 | 20 | 300 | |||
| 150 | 165 | 135 | 20 | 300 | |||
| 60 | 12 | 60 | 76 | 46 | 21 | 500 | |
| 100 | 116 | 86 | 21 | 500 | |||
| 120 | 136 | 106 | 21 | 500 | |||
| 150 | 166 | 136 | 21 | 500 | |||
| 16 | 100 | 116 | 83 | 21 | 500 | ||
| 120 | 136 | 103 | 21 | 500 | |||
| 150 | 166 | 133 | 21 | 500 | |||
| 80 | 16 | 100 | 116 | 83 | 21 | 700 | |
| 120 | 136 | 103 | 21 | 700 | |||
| 150 | 166 | 133 | 21 | 700 | |||
| 20 | 100 | 119 | 80 | 24 | 700 | ||
| 150 | 169 | 130 | 24 | 700 | |||
| 100 | 20 | 100 | 119 | 80 | 24 | 1200 | |
| 150 | 169 | 130 | 24 | 1200 | |||
Usage Method
Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.
Example of Use

Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.