(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (ICT) 25/11/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Antistatic Mica PMMA Panel_VNM

Antistatic Mica PMMA Panel_VNM
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable


Product Overview

PMMA plastic sheet is called Mica or Acrylic.
Antistatic Mica sheet of Misumi is made of virgin MMA that can be easily processed by laser cutting machines, CNC, bending and drilling machine without melting, cracking.
Product Origin: Made in Korea.
RoHs 10 is available.

Product Features

[FEATURES]
- Antistatic: 10^6-10^9
- High transparency, weather resistance, chemical resistance, and be easily processed
[APPEARANCE]
- Light transmission is up to 93% for transparent ESD PMMA
- Smooth surface with no crash, roughness, and bubble
- Mica surface is protected by a transparent film
[APPLICATION]  Misumi Antistatic PMMA/Acrylic sheets are used in various purposes, especially covers for industrial machinery and cleanroon that requires high antistatic function.

Dimensional Drawing

Specifications Overview

StyleCan be specified down to 1mm incrementsThickness selection mm
Panel MountsT
Panel MountsTYPEPanel MountsAPanel MountsB
A≥B
LCVPMET (transparent ESD)244012203, 5, 6, 8, 10
LCVPMEB (black ESD)3, 5, 6, 8, 10

If you have drawings to be processed or you need  any color and thickness different from table above please contact us via email: bd_eseries@misumi.com.vn
 

Example Use

■ Panel Mounts used for hood and folding doors, etc.
Acrylic plate

 

Specification Table

Please order after selecting part number and parameters according to the selection steps Panel Mounts to Panel Mounts.
Panel MountsPart NumberPanel MountsAPanel MountsBPanel MountsT
LCVPMET8806303


Part Number
LCVPMEB-2440-1220-3
LCVPMEB-2440-1220-5
LCVPMEB-[20-2440/1]-[20-1220/1]-[3,​5]
LCVPMET-2440-1220-3
LCVPMET-2440-1220-5
LCVPMET-2440-1220-6
LCVPMET-2440-1220-8
LCVPMET-2440-1220-10
LCVPMET-[20-2440/1]-[20-1220/1]-[3,​5,​6,​8,​10]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Fixing Type B
(mm)
T
(mm)
A
(mm)
B A T

2,927,273 VND

1 Piece(s) Available 5 Day(s) BlackFull board (2440x1220)122032440---

3,672,727 VND

1 Piece(s) Available 5 Day(s) BlackFull board (2440x1220)122052440---

-

1 Piece(s) 5 Day(s) BlackCutting (customize)---20 ~ 122020 ~ 24403 ~ 5

2,254,545 VND

1 Piece(s) Available 5 Day(s) TransparentFull board (2440x1220)122032440---

3,090,909 VND

1 Piece(s) Available 5 Day(s) TransparentFull board (2440x1220)122052440---

4,563,636 VND

1 Piece(s) Available 5 Day(s) TransparentFull board (2440x1220)122062440---

4,836,364 VND

1 Piece(s) Available 5 Day(s) TransparentFull board (2440x1220)122082440---

6,509,091 VND

1 Piece(s) Available 5 Day(s) TransparentFull board (2440x1220)1220102440---

-

1 Piece(s) 5 Day(s) TransparentCutting (customize)---20 ~ 122020 ~ 24403 ~ 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Antistatic PMMA (ESD Mica)