(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Antistatic PC Panel_VNM

Antistatic PC Panel_VNM
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
My Components
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
My Components
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail


Product Overview

Polycarbonate is a synthetic resin in which polymer units are linked through carbonate groups that are heat-resistant, impact-resistant and have good optical properties.
Antistatic PC sheet is a thermoplastic polymer coated with an anti-static layer.
Can be easily processed by laser cutting machines, CNC, bending and drilling machine without melting, cracking.
Product origin: Made in Korea
RoHs 10 is available.

Product Features

[FEATURES]
- High transparency, weather resistance, chemical resistance, and be processed easily. 
- Impact resistance: 250 times more durable than glass, and 40 times more durable than Mica PMMA
- Fire resistance: does not create flames, heat resistance up to 140ºC
- Antistatic: 10^6-10^9
- Excellent sound insulation: it is used as a noise barrier.
[APPEARANCE]
- Light transmission is up to 80~92%
- Smooth surface with no crash, roughness, and bubble
- Antistatic PC surface is protected by a transparent film
[APPLICATION]  Misumi Antistatic PC sheets are used in various indoor and outdoor purposes, such as covers for industrial machinery, socket and plug, shields, safety guards, walls, etc.

Dimensional Drawing

Specifications Overview

StyleCan be specified down to 1mm incrementsThickness selection mm
Panel MountsT
Panel MountsTYPEPanel MountsAPanel MountsB
A≥B
LCVPCET (transparent)244012202, 3, 4, 5, 8, 10
LCVPCEB (black)3, 5

If you have drawings to be processed or you need  any color and thickness different from table above please contact us via email: bd_eseries@misumi.com.vn
 

Example Use

■ Panel Mounts used for hood and folding doors, etc.
Acrylic plate

 

Specification Table

Please order after selecting part number and parameters according to the selection steps Panel Mounts to Panel Mounts.
Panel MountsPart NumberPanel MountsAPanel MountsBPanel MountsT
LCVPCET8806303


Part Number
LCVPCEB-2440-1220-3
LCVPCEB-2440-1220-5
LCVPCEB-[20-2440/1]-[20-1220/1]-[3,​5]
LCVPCET-2440-1220-2
LCVPCET-2440-1220-3
LCVPCET-2440-1220-4
LCVPCET-2440-1220-5
LCVPCET-2440-1220-8
LCVPCET-2440-1220-10
LCVPCET-[20-2440/1]-[20-1220/1]-[2,​3,​4,​5,​8,​10]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Fixing Type B
(mm)
T
(mm)
A
(mm)
B A T

2,781,818 VND

1 Piece(s) Available 5 Day(s) BlackFull board (2440x1220)122032440---

4,090,909 VND

1 Piece(s) Available 5 Day(s) BlackFull board (2440x1220)122052440---

-

1 Piece(s) 5 Day(s) BlackCutting (customize)---20 ~ 122020 ~ 24403 ~ 5

2,372,727 VND

1 Piece(s) Available 5 Day(s) TransparentFull board (2440x1220)122022440---

2,454,545 VND

1 Piece(s) Available 5 Day(s) TransparentFull board (2440x1220)122032440---

3,490,909 VND

1 Piece(s) Available 5 Day(s) TransparentFull board (2440x1220)122042440---

3,527,273 VND

1 Piece(s) Available 5 Day(s) TransparentFull board (2440x1220)122052440---

5,436,364 VND

1 Piece(s) Available 5 Day(s) TransparentFull board (2440x1220)122082440---

7,418,182 VND

1 Piece(s) Available 5 Day(s) TransparentFull board (2440x1220)1220102440---

-

1 Piece(s) 5 Day(s) TransparentCutting (customize)---20 ~ 122020 ~ 24402 ~ 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Fixing Type B
(mm)
T
(mm)
A
(mm)
B A T

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Antistatic Polycarbonate (ESD PC)
Close

Comparison list