[Clean & Pack]Thin Brackets For 5 Series (Slot Width 6 mm)

:
MISUMI

  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■ Part Number for Clean & Pack Products
· Degreasing (Anti-rust single packing)    : Part Number SL-□□
· Precision cleaning (Degassing double packing)    : Part Number SH-□□
· Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-□□
Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Process
SL-□□DegreasingAnti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
SH-□□Precision cleaningDegassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□Electrolytic polishing + precision cleaningDegassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■ Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

Thin Extruded Brackets with space saving design. Alterations on hole positions are available.

1 Slot

2 Slots

3 Slots

[ ! ] The hole positions can be changed.
In this case, however, the number of holes must also be changed accordingly.
(For details, see the "Alterations" paragraph below.)

Part Number[ M ] Material[ S ] Surface treatmentCleaning Method
1 Slot2 Slots3 SlotsCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-HBLSS5SL-HBLSD5SL-HBLST5A6N01SS−T5Clear AnodizeDegreasingGeneral environmentAnti-rust packingGeneral environment
SH-HBLSS5SH-HBLSD5SH-HBLST5Precision cleaningClass 1,000Degassing double packingClass 10
SL-HBLSSB5SL-HBLSDB5Black AnodizeDegreasingGeneral environmentAnti-rust packingGeneral environment
SH-HBLSSB5SH-HBLSDB5Precision cleaningClass 1,000Degassing double packingClass 10
[!] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[!] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specifications / Overview

~For customers who are considering the hole staggered type (HBLST5-P)~
For fastening the mating sides of aluminum extrusions.

MISUMI's first thin bracket with staggered screw mounting holes


* The following explanation is about the hole-staggered bracket "HBLST5-P."

Do you have the following issues?

Issue 1I want to design with a configuration where the 1 slot extrusions are parallel to each other and at a 90-degree angle.
Issue 2When fastening 2 slots and 1 slot extrusions at a 90-degree angle in parallel,
there was a concern that the only way to fasten them was to use a sheet metal plate on the back.
Issue 3I want to fasten the sides of the extrusions economically and compactly
 

Thin Brackets For 5 Series (Slot Width 6 mm): Related Image

These issues are solved with Thin Brackets Hole Position Alteration Type.

SolutionSince the screws do not interfere with each other, each of the bracket side faces can be easily assembled vertically with the mating extrusion side face through the extrusion slot.
SolutionLow-cost. Furthermore, the space in the installation area has been saved due to thin brackets.

Product Features

* Using the narrowing down conditions,
select [Bracket: Thin Brackets Hole Position Alteration Type].

Customers’ Opinions

The options for fastening methods have expanded.

The price is cheaper than similar products from other manufacturers, so I would like to purchase it again.

We are satisfied with the thin design, which allows us to fasten clearly.