(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | ![]() | ![]() | |||
Central Bearing | Both Sides Bearing | Body | Flange | Bearing | |
E-LAATF | E-LAATFW | Aluminum Alloy | Aluminum Alloy | Steel | Clear Anodized |
E-LBATF | E-LBATFW | Equivalent to S45C | SPCC | Ferroferric Oxide Protective Film | |
E-LMATF | E-LMATFW | Electroless Nickel Plating |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | S | Bearing size | ||||
Type | Number of Teeth | Applicable Belt | d | Specifications | D | B | |||||||
E-LAATF E-LBATF E-LMATF | 16 | L050 | 10 | 48.51 | 47.75 | 55 | 40 | 14 | 19 | 5 | 6200ZZ×1 | 30 | 9 |
L075 | 21 | 26 | 8.5 | ||||||||||
18 | L050 | 12 | 54.57 | 53.81 | 61 | 45 | 14 | 19 | 4.5 | 6201ZZ×1 | 32 | 10 | |
L075 | 21 | 26 | 8 | ||||||||||
L100 | 27 | 32 | 6 | 6201ZZ×2 | |||||||||
20 | L050 | 12 | 60.64 | 59.88 | 67 | 50 | 14 | 19 | 4.5 | 6201ZZ×1 | 32 | 10 | |
L075 | 21 | 26 | 8 | ||||||||||
L100 | 27 | 32 | 6 | 6201ZZ×2 | |||||||||
22 | L050 | 15 | 66.7 | 65.94 | 80 | 60 | 14 | 19 | 4 | 6202ZZ×1 | 35 | 11 | |
L075 | 66.7 | 65.94 | 80 | 60 | 21 | 26 | 7.5 | 6202ZZ×1 | 35 | 11 | |||
30 | L050 | 15 | 90.96 | 90.2 | 99 | 80 | 14 | 19 | 4 | 6202ZZ×1 | 35 | 11 | |
L075 | 90.96 | 90.2 | 99 | 80 | 21 | 26 | 7.5 | 6202ZZ×1 | 35 | 11 |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | Dh | Bearing size | ||||
Type | Number of Teeth | Applicable Belt | d | Specifications | D | B | |||||||
E-LAATFW E-LBATFW E-LMATFW | 14 | L050 | 8 | 42.45 | 41.68 | 48 | 35 | 14 | 19 | 16.5 | 698ZZ×2 | 19 | 6 |
L075 | 21 | 26 | |||||||||||
L100 | 27 | 32 | |||||||||||
L150 | 40 | 45 | |||||||||||
15 | L050 | 8 | 45.48 | 44.72 | 48 | 35 | 14 | 19 | 16.5 | 698ZZ×2 | 19 | 6 | |
L075 | 21 | 26 | |||||||||||
L100 | 27 | 32 | |||||||||||
L150 | 40 | 45 | |||||||||||
16 | L050 | 8 | 48.51 | 47.75 | 55 | 40 | 14 | 19 | 16.5 | 698ZZ×2 | 19 | 6 | |
L075 | 21 | 26 | |||||||||||
L100 | 27 | 32 | |||||||||||
L150 | 40 | 45 | |||||||||||
16 | L050 | 10 | 48.51 | 47.75 | 55 | 40 | 14 | 19 | 19.5 | 6900ZZ×2 | 22 | 6 | |
L075 | 21 | 26 | |||||||||||
L100 | 27 | 32 | |||||||||||
L150 | 40 | 45 | |||||||||||
18 | L050 | 12 | 54.57 | 53.81 | 61 | 45 | 14 | 19 | 25 | 6001ZZ×2 | 28 | 8 | |
L075 | 21 | 26 | |||||||||||
L100 | 27 | 32 | |||||||||||
L150 | 40 | 45 | |||||||||||
20 | L075 | 15 | 60.64 | 59.88 | 67 | 50 | 21 | 26 | 29 | 6002ZZ×2 | 32 | 9 | |
L100 | 27 | 32 | |||||||||||
L150 | 40 | 45 | |||||||||||
22 | L075 | 15 | 66.7 | 65.94 | 80 | 60 | 21 | 26 | 29 | 6002ZZ×2 | 32 | 9 | |
L100 | 20 | 27 | 32 | 37 | 6004ZZ×2 | 42 | 12 | ||||||
L150 | 40 | 45 | |||||||||||
30 | L050 | 12 | 90.96 | 90.2 | 99 | 80 | 14 | 19 | 22 | 6901ZZ×2 | 24 | 6 | |
L075 | 15 | 21 | 26 | 29 | 6002ZZ×2 | 32 | 9 | ||||||
L100 | 20 | 27 | 32 | 37 | 6004ZZ×2 | 42 | 12 | ||||||
L150 | 40 | 45 |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
![]() | ①Belt tensioning Adjust the tension on the inside of the timing belt via the timing belt idler. |
![]() | ②Linear driving Reciprocating motion is carried out through the self-end timing toothed belt. |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
![]() | ③Conveyance Plates are conveyed by two timing toothed belts |
![]() | ④Traction transmission Workpieces are clamped and transmitted by the belt |
Food | Semiconductor | Smart Phones | ||
![]() | ![]() | ![]() | ||
Medical | Electronic & Electrical | Lithium battery | ||
![]() | ![]() | ![]() |
Part Number |
---|
E-LAATF16L050 |
E-LAATF16L075 |
E-LAATF18L050 |
E-LAATF18L075 |
E-LAATF18L100 |
E-LAATF20L050 |
E-LAATF20L075 |
E-LAATF20L100 |
E-LAATF22L050 |
E-LAATF22L075 |
E-LAATF30L050 |
E-LAATF30L075 |
E-LAATFW14-L050-8 |
E-LAATFW14-L075-8 |
E-LAATFW14-L100-8 |
E-LAATFW14-L150-8 |
E-LAATFW15-L050-8 |
E-LAATFW15-L075-8 |
E-LAATFW15-L100-8 |
E-LAATFW15-L150-8 |
E-LAATFW16-L050-8 |
E-LAATFW16-L050-10 |
E-LAATFW16-L075-8 |
E-LAATFW16-L075-10 |
E-LAATFW16-L100-8 |
E-LAATFW16-L100-10 |
E-LAATFW16-L150-8 |
E-LAATFW16-L150-10 |
E-LAATFW18-L050-12 |
E-LAATFW18-L075-12 |
E-LAATFW18-L100-12 |
E-LAATFW18-L150-12 |
E-LAATFW20-L075-15 |
E-LAATFW20-L100-15 |
E-LAATFW20-L150-15 |
E-LAATFW22-L075-15 |
E-LAATFW22-L100-20 |
E-LAATFW22-L150-20 |
E-LAATFW30-L050-12 |
E-LAATFW30-L075-15 |
E-LAATFW30-L100-20 |
E-LAATFW30-L150-20 |
E-LBATF16L050 |
E-LBATF16L075 |
E-LBATF18L050 |
E-LBATF18L075 |
E-LBATF18L100 |
E-LBATF20L050 |
E-LBATF20L075 |
E-LBATF20L100 |
E-LBATF22L050 |
E-LBATF22L075 |
E-LBATF30L050 |
E-LBATF30L075 |
E-LBATFW14-L050-8 |
E-LBATFW14-L075-8 |
E-LBATFW14-L100-8 |
E-LBATFW14-L150-8 |
E-LBATFW15-L050-8 |
E-LBATFW15-L075-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Belt Width Used (mm) | Material | Surface Treatment | Shaft Bore Dia. d (mm) | Bearing Position | Number of Teeth | Operating Belt Width (inch) |
---|---|---|---|---|---|---|---|---|---|---|---|
110,926 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 16 | 0.5 | |
110,944 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 16 | 0.75 | |
117,609 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 18 | 0.5 | |
117,635 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 18 | 0.75 | |
131,022 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 18 | 1 | |
130,958 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 20 | 0.5 | |
130,991 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 20 | 0.75 | |
144,389 VND | 4 Piece(s) | Available | 13 Day(s) | 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 20 | 1 | |
144,308 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 ~ 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 22 | 0.5 | |
144,358 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 22 | 0.75 | |
191,084 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 30 | 0.5 | |
210,916 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 30 | 0.75 | |
110,913 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 ~ 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 14 | 0.5 | |
110,932 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 14 | 0.75 | |
110,949 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 14 | 1 | |
110,983 VND | 4 Piece(s) | Available | 13 Day(s) | 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 14 | 1.5 | |
117,585 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 ~ 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 15 | 0.5 | |
128,299 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 15 | 0.75 | |
135,588 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 15 | 1 | |
130,991 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 ~ 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 15 | 1.5 | |
117,596 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 ~ 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 16 | 0.5 | |
137,580 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 16 | 0.5 | |
124,284 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 16 | 0.75 | |
137,605 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 16 | 0.75 | |
124,307 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 16 | 1 | |
137,626 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 16 | 1 | |
137,681 VND | 4 Piece(s) | Available | 13 Day(s) | 25.4 ~ 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 16 | 1.5 | |
137,674 VND | 4 Piece(s) | Available | 13 Day(s) | 25.4 ~ 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 16 | 1.5 | |
137,614 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 18 | 0.5 | |
137,644 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 18 | 0.75 | |
144,330 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 18 | 1 | |
144,385 VND | 4 Piece(s) | Available | 13 Day(s) | 25.4 ~ 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 18 | 1.5 | |
151,005 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 20 | 0.75 | |
151,037 VND | 4 Piece(s) | Available | 13 Day(s) | 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 20 | 1 | |
151,104 VND | 4 Piece(s) | Available | 13 Day(s) | 25.4 ~ 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 20 | 1.5 | |
157,708 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 22 | 0.75 | |
157,775 VND | 4 Piece(s) | Available | 13 Day(s) | 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 22 | 1 | |
157,843 VND | 4 Piece(s) | Available | 13 Day(s) | 25.4 ~ 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 22 | 1.5 | |
210,811 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 30 | 0.5 | |
210,931 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 30 | 0.75 | |
211,041 VND | 4 Piece(s) | Available | 13 Day(s) | 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 30 | 1 | |
217,870 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 30 | 1.5 | |
104,370 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 ~ 19.1 | [Steel] S45C Equivalent | Black Oxide Coating | 10 | Central Bearing | 16 | 0.5 | |
104,426 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 | [Steel] S45C Equivalent | Black Oxide Coating | 10 | Central Bearing | 16 | 0.75 | |
111,091 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 ~ 19.1 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Central Bearing | 18 | 0.5 | |
111,167 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Central Bearing | 18 | 0.75 | |
117,930 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 ~ 25.4 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Central Bearing | 18 | 1 | |
124,490 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 ~ 19.1 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Central Bearing | 20 | 0.5 | |
131,256 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Central Bearing | 20 | 0.75 | |
131,381 VND | 4 Piece(s) | Available | 13 Day(s) | 25.4 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Central Bearing | 20 | 1 | |
144,546 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 ~ 15 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 22 | 0.5 | |
144,670 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 22 | 0.75 | |
191,574 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 ~ 19.1 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 30 | 0.5 | |
191,914 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 ~ 25.4 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 30 | 0.75 | |
111,006 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 | [Steel] S45C Equivalent | Black Oxide Coating | 8 | Both Sides Bearing | 14 | 0.5 | |
111,060 VND | 4 Piece(s) | Available | 13 Day(s) | 19.1 ~ 25.4 | [Steel] S45C Equivalent | Black Oxide Coating | 8 | Both Sides Bearing | 14 | 0.75 | |
111,107 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 25.4 | [Steel] S45C Equivalent | Black Oxide Coating | 8 | Both Sides Bearing | 14 | 1 | |
111,223 VND | 4 Piece(s) | Available | 13 Day(s) | 38.1 | [Steel] S45C Equivalent | Black Oxide Coating | 8 | Both Sides Bearing | 14 | 1.5 | |
117,698 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 ~ 25.4 | [Steel] S45C Equivalent | Black Oxide Coating | 8 | Both Sides Bearing | 15 | 0.5 | |
128,469 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 19.1 | [Steel] S45C Equivalent | Black Oxide Coating | 8 | Both Sides Bearing | 15 | 0.75 |
Part Number |
---|
Loading...Tải…
Belt Type | L |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy