(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
●Central Bearing | ●Both Sides Bearing | |
<Single Bearing> | <Double Bearing> | |
![]() | ![]() | ![]() |
Type | ![]() | ![]() | |||
Central Bearing | Both Sides Bearing | Body | Flange | Bearing | |
E-LAHTF | E-LAHTFW | Aluminum Alloy | Aluminum Alloy | Steel | Clear Anodized |
E-LKHTF | E-LKHTFW | Hard Clear Anodize*1 | |||
E-LNHTF | E-LNHTFW | Electroless Nickel Plating | |||
E-LBHTF | E-LBHTFW | Equivalent to S45C | SPCC | Ferroferric Oxide Protective Film |
Part Number | ![]() d | P.D. | O.D. | F | E | A | W | S | Bearing size | ||||
![]() | ![]() | ![]() | No. | D | B | ||||||||
E-LAHTF E-LKHTF E-LNHTF E-LBHTF | 20 | H3M060 | 5 | 19.1 | 18.34 | 22 | 14 | 7 | 11 | 3 | 685ZZ×1 | 11* | 5 |
H3M090 | 11 | 15 | 2.5 | 685ZZ×2 | 11 | 5 | |||||||
24 | H3M060 | 5 | 22.92 | 22.16 | 25 | 16 | 7 | 11 | 3.5 | 695ZZ×1 | 13 | 4 | |
H3M090 | 11 | 15 | 3.5 | 695ZZ×2 | 13 | 4 | |||||||
25 | H3M060 | 5 | 23.87 | 23.11 | 28 | 18 | 7 | 11 | 3.5 | 695ZZ×1 | 13 | 4 | |
26 | H3M060 | 6 | 24.83 | 24.07 | 28 | 18 | 7 | 11 | 3 | 696ZZ×1 | 15 | 5 | |
28 | H3M060 | 6 | 26.74 | 25.98 | 30 | 20 | 7 | 11 | 3 | 696ZZ×1 | 15 | 5 | |
30 | H3M060 | 6 | 28.65 | 27.89 | 32 | 23 | 7 | 11 | 3 | 696ZZ×1 | 15 | 5 | |
H3M090 | 11 | 15 | 4.5 | 626ZZ×1 | 19 | 6 | |||||||
32 | H3M060 | 8 | 30.56 | 29.8 | 35 | 25 | 7 | 11 | 2.5 | 698ZZ×1 | 19 | 6 | |
H3M090 | 11 | 15 | 4.5 | 19 | 6 | ||||||||
36 | H3M060 | 8 | 34.38 | 33.62 | 40 | 28 | 7 | 11 | 2.5 | 698ZZ×1 | 19 | 6 | |
40 | H3M060 | 10 | 38.2 | 37.44 | 44 | 32 | 7 | 11 | 2.5 | 6900ZZ×1 | 22 | 6 | |
44 | H3M060 | 10 | 42.02 | 41.25 | 48 | 36 | 7 | 11 | 2.5 | 6900ZZ×1 | 22 | 6 | |
48 | H3M060 | 10 | 45.84 | 45.07 | 50 | 38 | 7 | 11 | 2.5 | 6900ZZ×1 | 22 | 6 | |
50 | H3M060 | 10 | 47.75 | 46.98 | 52 | 40 | 7 | 11 | 2.5 | 6900ZZ×1 | 22 | 6 | |
60 | H3M060 | 10 | 57.3 | 56.53 | 61 | 46 | 7 | 11 | 2.5 | 6900ZZ×1 | 22 | 6 |
Part Number | ![]() d | P.D. | O.D. | F | E | A | W | Dh | Bearing size | ||||
![]() | ![]() | ![]() | Specifications | D | B | ||||||||
E-LAHTFW E-LKHTFW E-LNHTFW E-LBHTFW | 20 | H3M060 | 3 | 19.1 | 18.34 | 22 | 14 | 7 | 11 | 5 | 673ZZ×2 | 6 | 2.5 |
H3M090 | 4 | 11 | 15 | 6 | 674ZZ×2 | 7 | |||||||
H3M120 | 5 | 14 | 18 | 9 | 685ZZ×2 | 11 | 5 | ||||||
H3M150 | 17 | 21 | |||||||||||
24 | H3M060 | 5 | 22.92 | 22.16 | 25 | 16 | 7 | 11 | 11 | 695ZZ×2 | 13 | 4 | |
H3M090 | 11 | 15 | |||||||||||
H3M120 | 14 | 18 | |||||||||||
H3M150 | 17 | 21 | |||||||||||
25 | H3M090 | 6 | 23.87 | 23.11 | 28 | 18 | 11 | 15 | 13 | 696ZZ×2 | 15 | 5 | |
H3M120 | 14 | 18 | |||||||||||
H3M150 | 17 | 21 | |||||||||||
26 | H3M090 | 6 | 24.83 | 24.07 | 28 | 18 | 11 | 15 | 13 | 696ZZ×2 | 15 | 5 | |
H3M120 | 14 | 18 | |||||||||||
H3M150 | 17 | 21 | |||||||||||
28 | H3M090 | 6 | 26.74 | 25.98 | 30 | 20 | 11 | 15 | 13 | 696ZZ×2 | 15 | 5 | |
H3M120 | 14 | 18 | |||||||||||
H3M150 | 17 | 21 | |||||||||||
30 | H3M090 | 6 | 28.65 | 27.89 | 32 | 23 | 11 | 15 | 13 | 696ZZ×2 | 15 | 5 | |
H3M120 | 14 | 18 | |||||||||||
H3M150 | 17 | 21 | |||||||||||
32 | H3M090 | 8 | 30.56 | 29.8 | 35 | 25 | 11 | 15 | 16.5 | 698ZZ×2 | 19 | 6 | |
H3M120 | 14 | 18 | |||||||||||
H3M150 | 17 | 21 | |||||||||||
36 | H3M090 | 10 | 34.38 | 33.62 | 40 | 28 | 11 | 15 | 19.5 | 6900ZZ×2 | 22 | 6 | |
H3M120 | 14 | 18 | |||||||||||
H3M150 | 17 | 21 | |||||||||||
40 | H3M090 | 10 | 38.2 | 37.44 | 44 | 32 | 11 | 15 | 19.5 | 6900ZZ×2 | 22 | 6 | |
H3M120 | 14 | 18 | |||||||||||
H3M150 | 17 | 21 | |||||||||||
44 | H3M090 | 10 | 42.02 | 41.25 | 48 | 36 | 11 | 15 | 19.5 | 6900ZZ×2 | 22 | 6 | |
H3M120 | 14 | 18 | |||||||||||
H3M150 | 17 | 21 | |||||||||||
48 | H3M090 | 10 | 45.84 | 45.07 | 50 | 38 | 11 | 15 | 19.5 | 6900ZZ×2 | 22 | 6 | |
H3M120 | 14 | 18 | |||||||||||
H3M150 | 17 | 21 | |||||||||||
50 | H3M090 | 10 | 47.75 | 46.98 | 52 | 40 | 11 | 15 | 19.5 | 6900ZZ×2 | 22 | 6 | |
H3M120 | 14 | 18 | |||||||||||
H3M150 | 17 | 21 | |||||||||||
60 | H3M090 | 10 | 57.3 | 56.53 | 61 | 46 | 11 | 15 | 19.5 | 6900ZZ×2 | 22 | 6 | |
H3M120 | 14 | 18 | |||||||||||
H3M150 | 12 | 17 | 21 | 25 | 6001ZZ×2 | 28 | 8 |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
![]() | ①Belt tensioning Adjust the tension on the inside of the timing belt via the timing belt idler. |
![]() | ②Linear driving Reciprocating motion is carried out through the self-end timing toothed belt. |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
![]() | ③Conveyance Plates are conveyed by two timing toothed belts |
![]() | ④Traction transmission Workpieces are clamped and transmitted by the belt |
Food | Semiconductor | Smart Phones | ||
![]() | ![]() | ![]() | ||
Medical | Electronic & Electrical | Lithium battery | ||
![]() | ![]() | ![]() |
Part Number |
---|
E-LAHTF20H3M060 |
E-LAHTF20H3M090 |
E-LAHTF24H3M060 |
E-LAHTF24H3M090 |
E-LAHTF25H3M060 |
E-LAHTF26H3M060 |
E-LAHTF28H3M060 |
E-LAHTF30H3M060 |
E-LAHTF30H3M090 |
E-LAHTF32H3M060 |
E-LAHTF32H3M090 |
E-LAHTF36H3M060 |
E-LAHTF40H3M060 |
E-LAHTF44H3M060 |
E-LAHTF48H3M060 |
E-LAHTF50H3M060 |
E-LAHTF60H3M060 |
E-LAHTFW20-H3M060-3 |
E-LAHTFW20-H3M090-4 |
E-LAHTFW20-H3M120-5 |
E-LAHTFW20-H3M150-5 |
E-LAHTFW24-H3M060-5 |
E-LAHTFW24-H3M090-5 |
E-LAHTFW24-H3M120-5 |
E-LAHTFW24-H3M150-5 |
E-LAHTFW25-H3M090-6 |
E-LAHTFW25-H3M120-6 |
E-LAHTFW25-H3M150-6 |
E-LAHTFW26-H3M090-6 |
E-LAHTFW26-H3M120-6 |
E-LAHTFW26-H3M150-6 |
E-LAHTFW28-H3M090-6 |
E-LAHTFW28-H3M120-6 |
E-LAHTFW28-H3M150-6 |
E-LAHTFW30-H3M090-6 |
E-LAHTFW30-H3M120-6 |
E-LAHTFW30-H3M150-6 |
E-LAHTFW32-H3M090-8 |
E-LAHTFW32-H3M120-8 |
E-LAHTFW32-H3M150-8 |
E-LAHTFW36-H3M090-10 |
E-LAHTFW36-H3M120-10 |
E-LAHTFW36-H3M150-10 |
E-LAHTFW40-H3M090-10 |
E-LAHTFW40-H3M120-10 |
E-LAHTFW40-H3M150-10 |
E-LAHTFW44-H3M090-10 |
E-LAHTFW44-H3M120-10 |
E-LAHTFW44-H3M150-10 |
E-LAHTFW48-H3M090-10 |
E-LAHTFW48-H3M120-10 |
E-LAHTFW48-H3M150-10 |
E-LAHTFW50-H3M090-10 |
E-LAHTFW50-H3M120-10 |
E-LAHTFW50-H3M150-10 |
E-LAHTFW60-H3M090-10 |
E-LAHTFW60-H3M120-10 |
E-LAHTFW60-H3M150-12 |
E-LBHTF20H3M060 |
E-LBHTF20H3M090 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Belt Width Used (mm) (mm) | Material | Surface Treatment | Shaft Bore Dia. d (mm) | Bearing Position | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|---|
84,207 VND | 4 Piece(s) | 11 Day(s) | 6 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Central Bearing | 20 | ||
84,214 VND | 4 Piece(s) | 11 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Central Bearing | 20 | ||
91,865 VND | 4 Piece(s) | Available | 10 Day(s) | 6 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Central Bearing | 24 | |
91,871 VND | 4 Piece(s) | Available | 10 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Central Bearing | 24 | |
84,210 VND | 4 Piece(s) | 11 Day(s) | 6 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Central Bearing | 25 | ||
84,211 VND | 4 Piece(s) | 11 Day(s) | 6 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Central Bearing | 26 | ||
84,214 VND | 4 Piece(s) | 11 Day(s) | 6 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Central Bearing | 28 | ||
84,216 VND | 4 Piece(s) | 11 Day(s) | 6 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Central Bearing | 30 | ||
84,217 VND | 4 Piece(s) | 11 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Central Bearing | 30 | ||
84,218 VND | 4 Piece(s) | 11 Day(s) | 6 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 32 | ||
84,228 VND | 4 Piece(s) | 11 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 32 | ||
84,223 VND | 4 Piece(s) | 11 Day(s) | 6 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 36 | ||
84,227 VND | 4 Piece(s) | 11 Day(s) | 6 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 40 | ||
84,233 VND | 4 Piece(s) | 11 Day(s) | 6 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 44 | ||
90,903 VND | 4 Piece(s) | 11 Day(s) | 6 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 48 | ||
90,906 VND | 4 Piece(s) | 11 Day(s) | 6 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 50 | ||
97,591 VND | 4 Piece(s) | 11 Day(s) | 6 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 60 | ||
84,268 VND | 4 Piece(s) | 11 Day(s) | 6 | [Aluminum] Aluminum Alloy | Clear Anodize | 3 | Both Sides Bearing | 20 | ||
84,209 VND | 4 Piece(s) | 11 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 4 | Both Sides Bearing | 20 | ||
84,216 VND | 4 Piece(s) | 11 Day(s) | 12 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Both Sides Bearing | 20 | ||
84,213 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Both Sides Bearing | 20 | ||
99,194 VND | 4 Piece(s) | Available | 10 Day(s) | 6 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Both Sides Bearing | 24 | |
99,137 VND | 4 Piece(s) | Available | 10 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Both Sides Bearing | 24 | |
99,138 VND | 4 Piece(s) | Available | 10 Day(s) | 12 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Both Sides Bearing | 24 | |
99,140 VND | 4 Piece(s) | Available | 10 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Both Sides Bearing | 24 | |
90,877 VND | 4 Piece(s) | 11 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 25 | ||
90,876 VND | 4 Piece(s) | 11 Day(s) | 12 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 25 | ||
90,880 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 25 | ||
90,878 VND | 4 Piece(s) | 11 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 26 | ||
90,876 VND | 4 Piece(s) | 11 Day(s) | 12 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 26 | ||
90,881 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 26 | ||
90,881 VND | 4 Piece(s) | 11 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 28 | ||
90,876 VND | 4 Piece(s) | 11 Day(s) | 12 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 28 | ||
90,887 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 28 | ||
90,885 VND | 4 Piece(s) | 11 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 30 | ||
90,876 VND | 4 Piece(s) | 11 Day(s) | 12 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 30 | ||
90,892 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 30 | ||
90,891 VND | 4 Piece(s) | 11 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 32 | ||
90,876 VND | 4 Piece(s) | 11 Day(s) | 12 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 32 | ||
90,896 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 32 | ||
90,897 VND | 4 Piece(s) | 11 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 36 | ||
90,876 VND | 4 Piece(s) | 11 Day(s) | 12 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 36 | ||
90,902 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 36 | ||
94,234 VND | 4 Piece(s) | 11 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 40 | ||
94,208 VND | 4 Piece(s) | 11 Day(s) | 12 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 40 | ||
94,245 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 40 | ||
97,575 VND | 4 Piece(s) | 11 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 44 | ||
97,539 VND | 4 Piece(s) | 11 Day(s) | 12 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 44 | ||
97,589 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 44 | ||
97,584 VND | 4 Piece(s) | 11 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 48 | ||
97,539 VND | 4 Piece(s) | 11 Day(s) | 12 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 48 | ||
97,602 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 48 | ||
97,591 VND | 4 Piece(s) | 11 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 50 | ||
97,539 VND | 4 Piece(s) | 11 Day(s) | 12 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 50 | ||
97,609 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 50 | ||
104,281 VND | 4 Piece(s) | 11 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 60 | ||
104,201 VND | 4 Piece(s) | 11 Day(s) | 12 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 60 | ||
104,321 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 60 | ||
90,928 VND | 4 Piece(s) | 11 Day(s) | 6 | [Steel] S45C Equivalent | Black Oxide Coating | 5 | Central Bearing | 20 | ||
90,879 VND | 4 Piece(s) | 11 Day(s) | 9 | [Steel] S45C Equivalent | Black Oxide Coating | 5 | Central Bearing | 20 |
Loading...Tải…
Belt Type | 3M |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy