3030 Aluminum Frames Slot Width 8_VNM

:
MISUMI
- *Important notice for customers in the Central region: For length from 1m, it may take + 2 days for delivery.
For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for support
Product Overview
- Economy series aluminum alloy profiles with a groove width of 8mm , a side length of 3030mm
Suitable for the structure of small hoods, cabinets, and display bars.
- Total length of non-cutting product is 6000~6055mm. Please note that you may receive the length of more than 6000mm.
If you need a product with exactly 6000mm in length, please contact bd_all@misumi.com.vn for support.
* For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for further support.
Suitable for the structure of small hoods, cabinets, and display bars.
- Total length of non-cutting product is 6000~6055mm. Please note that you may receive the length of more than 6000mm.
If you need a product with exactly 6000mm in length, please contact bd_all@misumi.com.vn for support.
* For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for further support.
Dimensional Drawing
Specifications Table
The specifications table contains information such as the specified length range, unit, as well as meter weight and inertial intercept.
Order Example:
Specified Table
Order Example:
( | – |
LCF8 – 3030 | – 1000 |
Specified Table
Part Number | Profile | Length (0.5mm Increment) | Type | Surface Treatment | Material | Groove size (mm) | Mass Weight (Kg/m) | ℓx (cm4) | ℓy(cm4) | Recommend bracket and accessories 1 | Recommend bracket and accessories 2 | ||||
| Standard Bracket | Bolt for Bracket | Nut | Heavy bracket | Bolt for Heavy Bracket | Nut | ||||||||||
| LCF8 | 3030 | 50 - 6000 | Standard | Clear Anodize | 6063-T5 | 8 | 0.82 | 2.86 | 2.85 | LCNBS8-3030 | E-GSCB6-12 | LCNHRN8-30-6 | LCNBL3030-90 | E-GSCB8-15 | LCNHRN8-30-8 |
| LCFL8 | Light | 0.65 | 1.67 | 1.67 | |||||||||||
| LCNS8* | Standard | 7 | 0.868 | - | - | LNTRNMC6-30-6 | LBLTS3535-20 | E-GSCB6-12 | LNTRNMC6-30-6 | ||||||
| LCNL8* | Light | 8 | 0.847 | - | - | LCNHRN8-30-6 | LCNBL3030-90 | E-GSCB8-15 | LCNHRN8-30-8 | ||||||
As it is a cheap and Economy series product, there may be small scars and defects on the surface. If you have higher requirements for the surface and end face, please select well.Note:
*Alteration is not applied for these model.
Dimension Tolerance (mm)*Alteration is not applied for these model.
| 0 - 10 | ± 0.2 |
| 10 - 25 | ± 0.25 |
| 25 - 38 | ± 0.3 |
| 18 - 50 | ± 0.4 |
| 50 - 100 | ± 0.6 |
| 100 - 180 | ± 0.85 |
| > 180 | ± 1.00 |
Alterations
![]() | ![]() Part No. | - | L | - | (LTP·RTP·TPW) |
| LCF8-3030 | - | 1000 | - | LTP |
| Alteration | Alteration Symbol | Specification | Machining/Corresponding Accessories |
| End Tapping (Center Hole) | LTP/RTP/TPW | ![]() | Tapping holes on the end face of aluminum profiles Parts used for this additional processing: Button Head Screws |
| 45-Degree Cutting | L□T45/R□T45 | ![]() | Cutting with 45-degree angle. |
| Drilling Wrench Hole | LWP/RWP | ![]() | Drilling Wrench holes in fixed positions for Blind joint connections. Parts used for this additional processing: Button Head Screws |
| Counter boring | Z8/XA | ![]() | Machining Counterbored holes at any specified positions. Parts used for this additional processing: Button Head Screws |
| S Hole Blind Joint Dedicated Holes | LSH/RSH | ![]() | Adding S holes for Pre-Assembly Insertion Double Joint connections. Parts used for this additional processing: Blind Joints, Pre-Assembly Insertion Double Joint Kits |
| M Hole Blind Joint Dedicated Holes | LMH/RMH | ![]() | Adding M holes for Post- Assembly Insertion Double Joints,Center Joint connections. Parts used for this additional processing: Blind Joints, Pre-Assembly Insertion Center Joint Kits |
Product Features
[Features]
The product has abundant specifications and types, high quality and low price, and exquisite in appearance.
[Intended Use]
Suitable for the structure of small hoods, cabinets and display bars.
The product has abundant specifications and types, high quality and low price, and exquisite in appearance.
[Intended Use]
Suitable for the structure of small hoods, cabinets and display bars.
Example of Use
With 3030 series profiles, small frames, hoods, racks and other modules can be easily completed for automation equipment.


Related Products
Part Number
Profile
Surface Treatment
Material
L







