4590 Aluminum Frames Slot Width 10_VNM

:
MISUMI

    For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for further support

    Product Overview
    MISUMI Economy series aluminum frames with a groove width of 10mm, a side length of 45mm, and two rows of grooves.
    Suitable for the structure of small hoods, cabinets, and display bars.
    Dimensional Drawing


     
    Specification Table

    Part Number

    Profile

    Length
    (0.5mm Increment)

    Type

    Surface Treatment

    Material

    Mass

    (Kg/m)

    Collective moment of inertia

    Cross section moment of inertiaRecommend bracket and accessories 1Recommend bracket and accessories 2
    lx(cm4ly(cm4Zx(cm3Zy(cm3Standard BracketBoltNutHeavy load bracketBoltNut
    LCF10

    4590

    50 - 6000

    Standard

    Clear Anodize

    6063-T5

    3.22

    100.1726.2722.2611.67LBSBL10-4590E-GSCB8-18LCNHRN10-45-8LBL7878-90
    (Width 90mm)
    E-GSCB8-18LCNHRN10-45-8
    Dimension tolerance:

    image
    Alterations
    Example of Use
    With 4590 series profiles, it is easy and simple to complete the large frame, cover, rack and other modules of automation equipment.

    Example:
    Precautions
    1. The surface of the profile is covered with a protective film, and there may be a small amount of aluminum scraps remaining in the adhesive relationship. It is not a quality problem. After the film is removed, the aluminum scraps will also be completely removed.
    2. Economy series aluminum frames and MISUMI have Japanese standard aluminum profile accessories that are not common. It is recommended to use economical European standard accessories.
    MISUMI Economy series aluminum frames different from MISUMI exisisting frames in section shapes, so they can only be used with Economy series specific accessories.
    Part No. of accessories for Economy series aluminum frames starts with "L"
    Related Products
    ▪ Aluminum frame accessories:
    Product nameBracketHeavy load bracketBlind JointBall spring nutLeaf spring nutFrame capGroove coverU-Shape Groove cover
    Photo
    LinkLBSBLBLLBISLCNHRNLNTRNMLCECLCNCLCNCS