4545 Aluminum Frames Slot Width 10_VNM

:
MISUMI
- Part LCF10-4545 and LCFP10-4545 have the same specifications.Part LCFP10-4545 is a product line with special packaging, only open for sale in the South. Customers in the North, please use code LCF10-4545
For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for further support
Product Overview
Economy series aluminum alloy profiles with a groove width of 10mm, a side length of 4545mmSuitable for the structure of small hoods, cabinets, and display bars.
* For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for further support
Dimensional Drawing
Specification Table
Order Example:

Specified Table
|
|
| Type |
|
| Groove size (mm) | Mass Weight (Kg/m) | Recommend bracket and accessories 1 | Recommend bracket and accessories 2 | |||||
| Standard Bracket | Bolt | Nut | Heavy Load Nracket | Bolt | Nut | |||||||||
| LCF10 | 4545 | 50 - 6000 | Light | Clear Anodize | 6063-T5 | 10 | 1.62 | LBSBL10-4545 | E-GSCB8-18 | LCNHRN10-45-8 | LBL5050-45 | E-GSCB8-18 | LCNHRN10-45-8 | |
| LCNS10 * | Standard | 1.72 | ||||||||||||
* Alteration is not applied for these model.
As it is a cheap and Economy series product, there may be small scars and defects on the surface. If you have higher requirements for the surface and end face, please select well.
Dimension Tolerance (mm)
0 - 10 | ± 0.2 |
10 - 25 | ± 0.25 |
25 - 38 | ± 0.3 |
18 - 50 | ± 0.4 |
50 - 100 | ± 0.6 |
100 - 180 | ± 0.85 |
> 180 | ± 1.00 |
Alterations
![]() | ![]() Part No. | - | L | - | (LTP·RTP·TPW) |
| LCF10-4545 | - | 1000 | - | LTP |

Product Features
[Features]The product has abundant specifications and types, high quality and low price, and exquisite in appearance.
[Intended Use]
Suitable for the structure of small hoods, cabinets and display bars.
Example of Use

Precautions
1. The surface of the profile is covered with a protective film, and there may be a small amount of aluminum scraps remaining in the adhesive relationship. It is not a quality problem. After the film is removed, the aluminum scraps will also be completely removed.2. Economy series aluminum frames and MISUMI have Japanese standard aluminum profile accessories that are not common. It is recommended to use economical European standard accessories.
MISUMI Economy series aluminum frames different from MISUMI exisisting frames in section shapes, so they can only be used with Economy series specific accessories.
Part No. of accessories for Economy series aluminum frames starts with "L"
Related Products
Part Number
Profile
Length
Surface Treatment
Material







