(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for further support
( Part Number – Profile ) | – Length |
LCNSL8 – 4080 | – 1000 |
Part Number | Profile | Length | Type | Surface Treatment | Material | Groove size (mm) | Mass Weight (Kg/m) | Recommend bracket and accessories 1 | Recommend bracket and accessories 2 | ||||
Standard Bracket | Bolt | Nut | Heavy load bracket | Bolt | Nut | ||||||||
LCFV8 | 4080 | 50 - 6000 | Standard | Clear Anodize | 6063-T5 | 8 | 2.67 | LCNBS8-4080 | E-GSCB8-18 | LCNHRN8-40-8 (Ball spring nut) | LBL7878-80 (Width 80mm) | E-GSCB8-18 | LCNHRN8-40-8 (Ball spring nut) |
LCNS8 * | Standard | 2.65 | |||||||||||
LCNW8 * | Heavy | 3.33 | |||||||||||
LCFLV8 | Light | 2.21 | LCNRNM8-40-8 (Leaf spring nut) | LCNRNM8-40-8 (Leaf spring nut) | |||||||||
LCNL8 * | Light | 2.09 | |||||||||||
LCNNSL8 * | Ultra Thin | 1.52 | LNTRNMC8-40-8 (Leaf spring nut) | LNTRNMC8-40-8 (Leaf spring nut) | |||||||||
LCNFB8 * | Super Light | 1.79 | |||||||||||
LCNSL8 * | Super Light | 1.85 |
* Alteration is not applied for these model.
As it is a cheap and Economy series product, there may be small scars and defects on the surface. If you have higher requirements for the surface and end face, please select well.
Dimension Tolerance (mm)
0 - 10 | ± 0.2 |
10 - 25 | ± 0.25 |
25 - 38 | ± 0.3 |
18 - 50 | ± 0.4 |
50 - 100 | ± 0.6 |
100 - 180 | ± 0.85 |
> 180 | ± 1.00 |
Part No. | - | L | - | (LTP·RTP·TPW) | |
LCNSL8-4080 | - | 1000 | - | LTP |
Alteration | Alteration Symbol | Specification | Machining/Corresponding Accessories |
End Tapping (Center Hole) | LTP/RTP/TPW | Tapping holes on the end face of aluminum profiles Parts used for this additional processing: Button Head Screws | |
45-Degree Cutting | L□T45/R□T45 | Cutting with 45-degree angle. | |
Drilling Wrench Hole | LWP/RWP | Drilling Wrench holes in fixed positions for Blind joint connections. Parts used for this additional processing: Button Head Screws | |
Counter boring | Z8/XA | Machining Counterbored holes at any specified positions. Parts used for this additional processing: Button Head Screws | |
S Hole Blind Joint Dedicated Holes | LSH/RSH | Adding S holes for Pre-Assembly Insertion Double Joint connections. Parts used for this additional processing: Blind Joints, Pre-Assembly Insertion Double Joint Kits | |
M Hole Blind Joint Dedicated Holes | LMH/RMH | Adding M holes for Post- Assembly Insertion Double Joints,Center Joint connections. Parts used for this additional processing: Blind Joints, Pre-Assembly Insertion Center Joint Kits |
Part Number |
---|
LCFLV8-4080-[50-6000/0.5] |
LCFV8-4080-[50-6000/0.5] |
LCNL8-4080-[50-6000/0.5] |
LCNNSL8-4080-[50-6000/0.5] |
LCNS8-4080-[50-6000/0.5] |
LCNSL8-4080-[50-6000/0.5] |
LCNW8-4080-[50-6000/0.5] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Extrusion Type | Length | Weight (kg/m) |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 4 Day(s) | LCFLV (Light Weight) | 50 ~ 6000 | 2.209 | ||
- | 1 Piece(s) | 4 Day(s) | LCFV (Standard) | 50 ~ 6000 | 2.696 | ||
- | 1 Piece(s) | 4 Day(s) | LCNL (Light) | 50 ~ 6000 | 2.65 | ||
- | 1 Piece(s) | 4 Day(s) | LCNNSL (Ultra thin) | 50 ~ 6000 | 1.851 | ||
- | 1 Piece(s) | 4 Day(s) | LCNS (Standard) | 50 ~ 6000 | 3.333 | ||
- | 1 Piece(s) | 4 Day(s) | LCNSL (Super Light) | 50 ~ 6000 | 2.093 | ||
- | 1 Piece(s) | 4 Day(s) | LCNW (Heavy) | 50 ~ 6000 | 1.791 |
Part Number |
---|
Loading...Tải…
Standard Extrusion Size(mm) | 80 | Number of Slotted Surfaces | Four-Side Slots | Surface Treatment | Clear Anodize |
---|---|---|---|---|---|
Extrusion Type | Rectangle Shape | Surface Milled | Not Provided | Material | 6063-T5 |
L Dimension Fixed, Specified | Configurable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy