(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

3060 Aluminum Frames Slot Width 6_VNM

3060 Aluminum Frames Slot Width 6_VNM
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
My Components
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
My Components
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail

Product Description

For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for further support

Product Overview
Economy series aluminum alloy profiles with a groove width of 6mm, a side length of 3060mm, and one row of grooves.
Suitable for the structure of small hoods, cabinets, and display bars.
* For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for further support
Dimensional Drawing

Specification Table
The specification table contains information such as the specified length range, unit, as well as meter weight and inertial intercept.
Order Example:

( Part Number – Profile )

Length

LCNSL6 – 3060

– 1000


Specification Table
Part NumberProfileLength
(0.5mm Increment)
TypeSurface TreatmentMaterialGroove size
(mm)
Mass Weight
(Kg/m)
Recommend bracket and accessories 1Recommend bracket and accessories 2
Standard BracketBolt for BracketNutHeavy bracketBolt for Heavy BracketNut
LCNSL6306050-6000Super LightClear Anodize6063-T561.042LCNBS8-3060E-GSCB6-12LNTRNMC6-30-6LBL5050-30DE-GSCB6-15LNTRNMC6-30-6
LCNL6Standard1.399
LCFS6Standard1.359
LCNH6Standard1.43
LCNHL6Light1.312

Dimension Tolerance (mm)
0 - 10± 0.2
10 - 25± 0.25
25 - 38± 0.3
18 - 50± 0.4
50 - 100± 0.6
100 - 180± 0.85
> 180± 1.00
Product Features
[Features]
The product has abundant specifications and types, high quality and low price, and exquisite in appearance.

[Intended Use]
Suitable for the structure of small hoods, cabinets and display bars.
Example of Use
With 3030 series profiles, small and medium frames, hoods, racks and other modules can be easily completed for automation equipment.
Example of Use for European Standard Profile
Related Products
▪ Aluminum frame accessories:
Product NameBracketBlind JointLeaf Spring NutFrame CapGroove CoverU-Shape Groove Cover
Photo
LinkLCNBSLCNISLLCNRNMLCNCLCNCALCNCSB

 
Part Number
LCFS6-3060-[50-6000/0.5]
LCNH6-3060-[100-6000/0.5]
LCNHL6-3060-[100-6000/0.5]
LCNL6-3060-[50-6000/0.5]
LCNSL6-3060-[50-6000/0.5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngExtrusion Type Overall Length L
(mm)
Weight
(kg/m)

-

1 Piece(s) 4 Day(s) Standard50 ~ 60001.359

-

1 Piece(s) 4 Day(s) Standard100 ~ 60001.43

-

1 Piece(s) 4 Day(s) Light100 ~ 60001.312

-

1 Piece(s) 4 Day(s) Standard50 ~ 60001.399

-

1 Piece(s) 4 Day(s) Super Light50 ~ 60001.042
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngExtrusion Type Overall Length L
(mm)
Weight
(kg/m)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Slotted Surfaces Four-Side Slots Surface Treatment Clear Anodize Extrusion Series MISUMI Economy Series LCF 30/40/50/60 (Slot Width 8 mm)
Extrusion Type Rectangle Shape Surface Milled Not Provided Material 6063-T5
L Dimension Fixed, Specified Configure

Frequently asked question (FAQ)FAQ

Question:Question: What is the difference between the pre-mounted nut and post-mounted nut?
Answer:Answer: To install the nut first, you need to install it from the end of the profile first, and then fix it with an external screw. The post-mounted nut can be placed in the profile groove from the groove surface and fixed in conjunction with other accessories. Suitable for use when adding accessories to the profile.
Close

Comparison list