3030 Aluminum Frames Slot Width 6_VNM

:
MISUMI
For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for further support
Product Overview
Economy series aluminum alloy profiles with a groove width of 6mm, a side length of 30-30mm, and one row of grooves.
Suitable for the structure of small hoods, cabinets, and display bars.
* For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for further support
Suitable for the structure of small hoods, cabinets, and display bars.
* For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for further support
Dimensional Drawing


Specification Table
The specification table contains information such as the specified length range, unit, as well as meter weight and inertial intercept.Order Example:
Specified Table
Dimension Tolerance (mm)
( | – |
LCFS6 – 3030 | – 1000 |
Specified Table
Part Number/td> | Profile | Length(0.5mm Increment) | Type/td> | Surface Treatment | Material | Groove size (mm) | Mass Weight (Kg/m) | Recommend bracket and accessories 1 | Recommend bracket and accessories 2 | ||||
| Standard Bracket | Bolt for Bracket | Nut | Heavy bracket | Bolt for Heavy Bracket | Nut | ||||||||
| LCNSL6 | 3030 | 50-6000 | Super Light | Clear Anodize | 6063-T5 | 6 | 0.6 | LCNBS8-3030 | E-GSCB6-12 | LNTRNMC6-30-6 | LBLTS3535-20 | E-GSCB6-12 | LNTRNMC6-30-6 |
| LCNL6 | Light | 0.793 | |||||||||||
| LCFS6 | Standard | 0.88 | |||||||||||
| LCNGB6 | Heavy | 1.124 | |||||||||||
| LCNH6 | Standard | 0.88 | |||||||||||
| LCNHB6 | Heavy | 0.71 | |||||||||||
| LCNHL6 | Light | 0.835 | |||||||||||
| 0 - 10 | ± 0.2 |
| 10 - 25 | ± 0.25 |
| 25 - 38 | ± 0.3 |
| 18 - 50 | ± 0.4 |
| 50 - 100 | ± 0.6 |
| 100 - 180 | ± 0.85 |
| > 180 | ± 1.00 |
Product Features
[Features]
The product has abundant specifications and types, high quality and low price, and exquisite in appearance.
[Intended Use]
Suitable for the structure of small hoods, cabinets and display bars.
The product has abundant specifications and types, high quality and low price, and exquisite in appearance.
[Intended Use]
Suitable for the structure of small hoods, cabinets and display bars.
Example of Use
With Economy series Aluminum Frames profiles, small frames, hoods, racks and other modules can be easily completed for automation equipment.


Related Products
Part Number/td>
Profile
Length
Surface Treatment
Material

