Light Load Urethane Casters Swivel Type With Stopper
:
MISUMI
Product Overview
Material Table
| Body | Caster Wheel | Wheel Core | Bearing | ||
Material | Surface Treatment | Material (Color) | Rotating Part | Wheel Part | |
| Steel | Galvanized | PU | Plastic | Not provided | Provided |
Specification Overview
Specification Table
| Mount Type | Stopper | Part Number | Wheel color | D (mm) | H (mm) | B (mm) | E(mm) | r(mm) | Allowable Load (daN) |
| Plate Mount | Side Stopper | E-DL73-21PU-75 | Brown red | 75 | 105 | 32 | 33 | 72 | 90 |
| E-DL75-21PU-100 | Brown red | 100 | 130 | 31.5 | 82 | 110 | |||
| Top Stopper | E-DL61-22PU-75-B | Black | 75 | 105 | 33 | 72 | 90 | ||
| E-DL63-22PU-100 | Brown red | 100 | 130 | 31.5 | 82 | 110 | |||
| E-DL14-22PU-100 | Brown red | ||||||||
| Screw-in | E-DL71-22PU-100CV | Brown red | |||||||
| E-DL16-22PU-100CV | Brown red |
Dimensional Drawing
Plate Mount-Side Stopper

Plate Mount-Top Stopper

Screw-in Mount-Top Stopper

Plate Mount-Side Stopper

Plate Mount-Top Stopper

Screw-in Mount-Top Stopper

Product Features
Usage Method
Precautions
■ Precautions for Casters Use
【Precautions 1】Do not exceed the allowable load when using it.
The allowable load in the product catalog is the load speed when manual transportation is carried on a flat ground.
【Precautions 2】Operating Speed
Use intermittently at a speed below the walking speed on a flat road. Please do not use it continuously through power traction or in a hot state
【Precautions 3】Stopper
Wear and damage caused by long-term use may unconsciously reduce the function of the stopper, so please pay attention.
Generally speaking, braking force varies with caster material.
Considering the safety of products, please take other measures (wheel stopper, braking part) when especially necessary.
【Precautions 4】Operating Environment
Casters are usually used in the room temperature range.
Do not use in special environment affected by high temperature, low temperature, humidity, acid, alkali, salt, solvent, oil, sea water, medicine, etc.
【Precautions 5】Installation Method
① Please keep the mounting surface as balanced as possible.
② When mounting rotary (universal) casters, the rotary axis should be in a vertical position.
③ When mounting fixed casters, keep the casters parallel to each other.
④ Please confirm the mounting hole and mount it reliably with appropriate bolts and nuts to avoid looseness.
⑤ When mounting screw-in casters, please tighten the hexagonal part of threads with proper torque. If the tightening torque is too large, it will lead to stress concentration in the shaft and cause fracture.
(Refer to the appropriate tightening torque of 20 to 50N・m with a thread diameter of 12mm)
【Precautions 1】Do not exceed the allowable load when using it.
The allowable load in the product catalog is the load speed when manual transportation is carried on a flat ground.
【Precautions 2】Operating Speed
Use intermittently at a speed below the walking speed on a flat road. Please do not use it continuously through power traction or in a hot state
| Wheel diameter | Operating Speed |
| 75mm or less | 2km/h or less |
| 100mm or less | 4km/h or less |
【Precautions 3】Stopper
Wear and damage caused by long-term use may unconsciously reduce the function of the stopper, so please pay attention.
Generally speaking, braking force varies with caster material.
Considering the safety of products, please take other measures (wheel stopper, braking part) when especially necessary.
【Precautions 4】Operating Environment
Casters are usually used in the room temperature range.
Do not use in special environment affected by high temperature, low temperature, humidity, acid, alkali, salt, solvent, oil, sea water, medicine, etc.
【Precautions 5】Installation Method
① Please keep the mounting surface as balanced as possible.
② When mounting rotary (universal) casters, the rotary axis should be in a vertical position.
③ When mounting fixed casters, keep the casters parallel to each other.
④ Please confirm the mounting hole and mount it reliably with appropriate bolts and nuts to avoid looseness.
⑤ When mounting screw-in casters, please tighten the hexagonal part of threads with proper torque. If the tightening torque is too large, it will lead to stress concentration in the shaft and cause fracture.
(Refer to the appropriate tightening torque of 20 to 50N・m with a thread diameter of 12mm)
Example of Use


Material
Surface Treatment