(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Format | [ M ] Material | [ S ] Surface Treatment | |
BOLT&NUT | Bottom | ||
K-FJMF | SM10C (*M30 and M42 are SM45C) | SM45C | Nickel Plating (Ni) |
K-FJSMF | SUS304 | SUS304 | Acid Treatment (Natural) |
Format | Dimension (mm) | Material (4EA/kg) | ₩ Standard Unit Price (Nut Included) | ||||||||
M | S | D | Screw Pitch | H | N | E | B | K-FJMF | K-FJSMF | ||
K-FJMF (Steel) K-FJSMF (Stainless) | 12 | 50 | 53 | 1.75 | 74 | 8 | 16 | 19 | 1000 | ||
75 | 99 | ||||||||||
100 | 124 | ||||||||||
125 | 149 | ||||||||||
150 | 174 | ||||||||||
200 | 224 | ||||||||||
12 | 50 | 59 | 76 | 18 | 19 | ||||||
75 | 101 | ||||||||||
100 | 126 | ||||||||||
125 | 151 | ||||||||||
150 | 176 | ||||||||||
200 | 226 | ||||||||||
16 | 50 | 59 | 2.0 | 78 | 10 | 18 | 24 | 2000 | |||
75 | 103 | ||||||||||
100 | 128 | ||||||||||
130 | 158 | ||||||||||
150 | 178 | ||||||||||
180 | 208 | ||||||||||
200 | 228 | ||||||||||
250 | 278 | ||||||||||
16 | 50 | 64 | 78 | 18 | 24 | ||||||
75 | 103 | ||||||||||
100 | 128 | ||||||||||
130 | 158 | ||||||||||
150 | 178 | ||||||||||
180 | 208 | ||||||||||
200 | 228 | ||||||||||
250 | 278 | ||||||||||
16 | 50 | 78 | 82 | 22 | 24 | ||||||
75 | 107 | ||||||||||
100 | 132 | ||||||||||
130 | 162 | ||||||||||
150 | 182 | ||||||||||
180 | 212 | ||||||||||
200 | 232 | ||||||||||
250 | 282 | ||||||||||
20 | 80 | 64 | 2.5 | 111 | 13 | 18 | 30 | 3000 | |||
100 | 131 | ||||||||||
130 | 161 | ||||||||||
150 | 181 | ||||||||||
180 | 211 | ||||||||||
200 | 231 | ||||||||||
250 | 281 | ||||||||||
20 | 80 | 78 | 115 | 22 | 30 | ||||||
100 | 135 | ||||||||||
130 | 165 | ||||||||||
150 | 185 | ||||||||||
180 | 215 | ||||||||||
200 | 235 | ||||||||||
250 | 285 | ||||||||||
24 | 100 | 3.0 | 138 | 16 | 22 | 36 | 4000 | ||||
150 | 188 | ||||||||||
200 | 238 | ||||||||||
24 | 100 | 98 | 143 | 27 | 36 | ||||||
150 | 193 | ||||||||||
200 | 243 | ||||||||||
250 | 293 | ||||||||||
30 | 150 | 3.5 | 196 | 19 | 27 | 46 | 5000 | ||||
200 | 246 | ||||||||||
250 | 296 | ||||||||||
42 | 150 | 98 | 4.5 | 201 | 24 | 27 | 65 | 6000 | |||
200 | 251 | ||||||||||
250 | 301 | ||||||||||
42 | 150 | 127 | 203 | 24 | 29 | 65 | |||||
200 | 253 | ||||||||||
250 | 303 | ||||||||||
42 | 150 | 147 | 203 | 24 | 29 | 65 | |||||
200 | 253 | ||||||||||
250 | 303 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
356,650 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 53 | 49 | 50 | 16 | 12 | ||
360,149 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 50 | 18 | 12 | ||
360,149 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 53 | 49 | 75 | 16 | 12 | ||
363,649 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 75 | 18 | 12 | ||
363,649 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 53 | 49 | 100 | 16 | 12 | ||
367,148 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 100 | 18 | 12 | ||
367,148 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 53 | 49 | 125 | 16 | 12 | ||
370,647 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 125 | 18 | 12 | ||
370,647 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 53 | 49 | 150 | 16 | 12 | ||
374,145 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 150 | 18 | 12 | ||
395,142 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 53 | 49 | 200 | 16 | 12 | ||
398,640 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 200 | 18 | 12 | ||
370,647 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 50 | 18 | 16 | ||
391,642 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 98 | 50 | 18 | 16 | ||
412,638 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 50 | 22 | 16 | ||
374,145 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 75 | 18 | 16 | ||
395,142 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 98 | 75 | 18 | 16 | ||
416,137 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 75 | 22 | 16 | ||
377,645 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 100 | 18 | 16 | ||
398,640 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 98 | 100 | 18 | 16 | ||
231,680 VND | 1 Piece(s) | Same day | SM45C | Nickel plating | 78 | 98 | 100 | 22 | 16 | ||
381,144 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 130 | 18 | 16 | ||
402,142 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 98 | 130 | 18 | 16 | ||
423,135 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 130 | 22 | 16 | ||
384,644 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 150 | 18 | 16 | ||
405,639 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 98 | 150 | 18 | 16 | ||
426,635 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 150 | 22 | 16 | ||
389,893 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 180 | 18 | 16 | ||
410,888 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 98 | 180 | 18 | 16 | ||
431,883 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 180 | 22 | 16 | ||
395,142 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 200 | 18 | 16 | ||
416,137 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 98 | 200 | 18 | 16 | ||
437,133 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 200 | 22 | 16 | ||
426,635 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 250 | 18 | 16 | ||
447,629 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 98 | 250 | 18 | 16 | ||
468,624 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 250 | 22 | 16 | ||
412,638 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 147 | 80 | 18 | 20 | ||
433,633 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 80 | 22 | 20 | ||
416,137 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 147 | 100 | 18 | 20 | ||
437,133 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 100 | 22 | 20 | ||
419,637 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 147 | 130 | 18 | 20 | ||
423,135 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 147 | 150 | 18 | 20 | ||
444,132 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 150 | 22 | 20 | ||
430,134 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 147 | 180 | 18 | 20 | ||
451,129 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 180 | 22 | 20 | ||
437,133 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 147 | 200 | 18 | 20 | ||
458,128 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 200 | 22 | 20 | ||
472,125 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 147 | 250 | 18 | 20 | ||
493,119 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 250 | 22 | 20 | ||
514,115 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 196 | 100 | 22 | 24 | ||
598,097 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 196 | 100 | 27 | 24 | ||
524,613 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 196 | 150 | 22 | 24 | ||
608,593 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 196 | 150 | 27 | 24 | ||
535,110 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 196 | 200 | 22 | 24 | ||
619,092 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 196 | 200 | 27 | 24 | ||
664,582 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 196 | 250 | 27 | 24 | ||
727,567 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 245 | 150 | 27 | 30 | ||
780,055 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 245 | 200 | 27 | 30 | ||
1,020,072 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 245 | 250 | 27 | 30 | ||
1,223,953 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 294 | 150 | 27 | 42 |
Loading...Tải…
Type | Adjusting Bolt | Height Adjusting Handle | Not Provided | Properties | Standard |
---|---|---|---|---|---|
Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy