Leveling Mounts&Plates/with Caster Unit

:
MISUMI
- For some products, if you raise the adjuster too much when the casters are carrying a load, the two may interfere.
A unit equipped with both a caster and a leveling mount for aluminum extrusions. The M size of the leveling mount can be selected according to the size of the aluminum extrusion. Includes bolts and nuts for mounting to aluminum extrusions, making this a highly efficient product.
Product Specifications
| Type | [M] Material | Component | ||||
| HAJCHP | Steel | Plate | Leveling Mounts | Swivel Caster * | Screw | Pre-Assembly Insertion Nut * |
| HAJCHPS | Stainless Steel | Plate | Leveling Mounts | Swivel Caster * | Screw | Pre-Assembly Insertion Nut * |
[ ! ] By specifying alteration, the nut can be changed to a Post-Assembly Spring Nut or Pre-Assembly Insertion Spring Nuts.
Specification Table
| Part Number | Alterations | |
| HAJCHP8-16 HAJCHP9090-24 HAJCHPS2525-8 | — — | SEP SSU |
Steel
| Part Number | Applicable Extrusion | Caster Allowable Load kN (kgf) (1 pc.) | Leveling Mount Allowable Load kN (kgf) (1 pc.) | Mass kg | Component | ||||||||||
| Plate | Leveling Mount | Caster (Swivel) | Fastening Parts | ||||||||||||
| Type | No. | M (Coarse) | Main Body | Mounting Screw | Quantity | Mounting Screw | Quantity | Nut (Pre-Assembly Insertion) | Quantity | ||||||
| HAJCHP (Steel) | 5 | 8 | 5 Series (20 Square) | 0.6 (61) | 3.9 (400) | 0.55 | HAJPC5-8 | NFJN8-100 | HCHA8-60 | — | — | CBE5-10 | 4 | HNTT5-5 | 4 |
| 10 | 0.8 (81) | 4.3 (440) | 0.71 | HAJPC5-10 | NFJN10-100 | CTBMR60-10 | |||||||||
| 12*2 | 0.9 (100) | 4.9 (500) | 0.86 | HAJPC5-12 | NFJN12-100 | HCHA12-100 | |||||||||
| 2525 | 8 | 5 Series (25 Square) | 0.6 (61) | 3.9 (400) | 0.55 | HAJPC2525-8 | NFJN8-100 | HCHA8-60 | |||||||
| 10 | 0.8 (81) | 4.3 (440) | 0.71 | HAJPC2525-10 | NFJN10-100 | CTBMR60-10 | |||||||||
| 12*2 | 0.9 (100) | 4.9 (500) | 0.86 | HAJPC2525-12 | NFJN12-100 | HCHA12-100 | |||||||||
| 54040 | 12 | 5 Series (40 Square) | 1.4 (150) | 1.2 | HAJPC54040-12 | CHJF50S | CBE6-8 | 4 | 8 | 8 | |||||
| 16*2 | 5.9 (600) | 1.6 | HAJPC54040-16 | NFJN16-150 | CBE6-10 | CBE5-15 | |||||||||
| 6 | 12*2 | 6 Series (30 Square) | 4.9 (500) | 0.9 | HAJPC6-12 | NFJN12-100 | HCHA12-150 | — | — | CBE6-12 | 4 | HNTT6-6 | 4 | ||
| 16 | 1.6 (170) | 16.6 (1700) | 1.5 | HAJPC6-16 | FJFN16-150 | HCHA16-170 | CBE6-15 | ||||||||
| 8 | 16*2 | 8 Series (40 Square) | 1.4 (150) | 2.2 | HAJPC8-16 | CHJF50S | CBE6-12 | 4 | CBE8-20 | HNTT8-8 | |||||
| 8−45 Series (45 Square) | |||||||||||||||
| 20*1 | 2.9 (300) | 39.2 (4000) | 3.8 | HAJPC8-20 | FJFN20-150 | CSHN-S75-H | CBE8-12 | CBE8-25 | |||||||
| 10 | 16 | 10 Series (60 Square) | 2.9 (300) | 16.6 (1700) | 4.6 | HAJPC10-16 | FJFN16-150 | CSHN-S75-H | CBE8-12 | CBE10-25 | HNTT10-10 | ||||
| 20 | 39.2 (4000) | 5.7 | HAJPC10-20 | FJFN20-150 | CSHN-S75-H | CBE10-30 | |||||||||
| 24 | 6.0 (610) | 49.4 (5000) | 8.3 | HAJPC10-24 | FJFN24-150 | CKZJ75-H | CBE10-15 | ||||||||
| 5050 | 16*2 | 6 Series (50 Square) | 1.4 (150) | 16.6 (1700) | 2.2 | HAJPC5050-16 | FJFN16-150 | CHJF50S | CBE6-10 | CBE6-15 | 8 | HNTT6-6 | 8 | ||
| 20 | 2.9 (300) | 39.2 (4000) | 3.8 | HAJPC5050-20 | FJFN20-150 | CSHN-S75-H | CBE8-12 | CBE6-20 | |||||||
| 6060 | 16*2 | 6 Series (60 Square) | 1.4 (150) | 16.6 (1700) | 1.9 | HAJPC6060-16 | FJFN16-150 | CHJF50S | CBE6-10 | CBE6-15 | |||||
| 20 | 2.9 (300) | 39.2 (4000) | 3.4 | HAJPC6060-20 | FJFN20-150 | CSHN-S75-H | CBE8-12 | CBE6-20 | |||||||
| 8080 | 16 | 8 Series (80 Square) | 16.6 (1700) | 2.7 | HAJPC8080-16 | FJFN16-150 | CBE8-20 | HNTT8-8 | |||||||
| 20*1*2 | 39.2 (4000) | 3.4 | HAJPC8080-20 | FJFN20-150 | CBE8-25 | ||||||||||
| 24 | 6.0 (610) | 49.4 (5000) | 5.3 | HAJPC8080-24 | FJFN24-150 | CKZJ75-H | CBE10-15 | ||||||||
| 30 | 8.0 (816) | 68.6 (7000) | 6.6 | HAJPC8080-30 | FJFN30-150 | CKZJ80-N | CBE8-12 | CBE8-30 | |||||||
| 9090 | 16 | 8−45 Series (90 Square) | 2.9 (300) | 16.6 (1700) | 3.1 | HAJPC9090-16 | FJFN16-150 | CSHN-S75-H | CBE8-20 | ||||||
| 20*2 | 39.2 (4000) | 3.9 | HAJPC9090-20 | FJFN20-150 | CBE8-25 | ||||||||||
| 24*1 | 6.0 (610) | 49.4 (5000) | 6 | HAJPC9090-24 | FJFN24-150 | CKZJ75-H | CBE10-15 | CBE8-30 | |||||||
| 30 | 8.0 (800) | 68.6 (7000) | 7.3 | HAJPC9090-30 | FJFN30-150 | CKZJ80-N | CBE8-12 | ||||||||
| 100100 | 16 | 8−45 Series (100 Square) | 2.9 (300) | 16.6 (1700) | 3.4 | HAJPC100100-16 | FJFN16-150 | CSHN-S75-H | CBE8-20 | ||||||
| 20 | 39.2 (4000) | 4.4 | HAJPC100100-20 | FJFN20-150 | CBE8-25 | ||||||||||
| 24*1 | 6.0 (610) | 49.4 (5000) | 6.6 | HAJPC100100-24 | FJFN24-150 | CKZJ75-H | CBE10-15 | CBE8-30 | |||||||
| 30 | 8.0 (816) | 68.6 (7000) | 8.1 | HAJPC100100-30 | FJFN30-150 | CKZJ80-N | CBE8-12 | ||||||||
| 120120 | 16 | 10 Series (120 Square) | 2.9 (300) | 16.6 (1700) | 5.6 | HAJPC120120-16 | FJFN16-150 | CSHN-S75-H | CBE10-25 | HNTT10-10 | |||||
| 20 | 39.2 (4000) | 7 | HAJPC120120-20 | FJFN20-150 | CBE10-30 | ||||||||||
| 24 | 6.0 (610) | 49.4 (5000) | 10 | HAJPC120120-24 | FJFN24-150 | CKZJ75-H | CBE10-15 | ||||||||
| 30 | 8.0 (816) | 68.6 (7000) | 11.1 | HAJPC120120-30 | FJFN30-150 | CKZJ80-N | CBE8-12 | CBE10-35 | |||||||
[!] The part number will be marked with *2 unless M is specified.
Stainless Steel
| Part Number | Applicable Extrusion | Caster Allowable Load kN (kgf) (1 pc.) | Leveling Mount Allowable Load kN (kgf) (1 pc.) | Mass kg | Component | ||||||||||
| Plate | Leveling Mount | Caster (Swivel) | Fastening Parts | ||||||||||||
| Type | No. | M (Coarse) | Main Body | Mounting Screw | Quantity | Mounting Screw | Quantity | Nut (Pre-Assembly Insertion) | Quantity | ||||||
| HAJCHPS (Stainless Steel) | 5 | 8 | 5 Series (20 Square) | 0.6 (61) | 3.9 (400) | 0.55 | HAJPCS5-8 | NFJNS8-100 | HCHA8-60 | — | — | SCB5-10 | 4 | HNTTSN5-5 | 4 |
| 10 | 0.8 (81) | 4.3 (440) | 0.71 | HAJPCS5-10 | NFJNS10-100 | CTBMR60-10 | |||||||||
| 12*2 | 0.9 (100) | 4.9 (500) | 0.86 | HAJPCS5-12 | NFJNS12-100 | HCHA12-100 | |||||||||
| 2525 | 8 | 5 Series (25 Square) | 0.6 (61) | 3.9 (400) | 0.55 | HAJPCS2525-8 | NFJNS8-100 | HCHA8-60 | |||||||
| 10 | 0.8 (81) | 4.3 (440) | 0.71 | HAJPCS2525-10 | NFJNS10-100 | CTBMR60-10 | |||||||||
| 12*2 | 0.9 (100) | 4.9 (500) | 0.86 | HAJPCS2525-12 | NFJNS12-100 | HCHA12-100 | |||||||||
| 54040 | 12 | 5 Series (40 Square) | 1.0 (120) | 1.2 | HAJPCS54040-12 | NFJNS12-100 | CHJFS50S | SCB6-8 | 4 | 8 | 8 | ||||
| 16*2 | 5.9 (600) | 1.6 | HAJPCS54040-16 | NFJNS16-150 | SCB6-10 | SCB5-15 | |||||||||
| 6 | 12*2 | 6 Series (30 Square) | 1.4 (150) | 4.9 (500) | 0.9 | HAJPCS6-12 | NFJNS12-100 | HCHA12-150 | — | — | SCB6-12 | 4 | HNTTSN6-6 | 4 | |
| 16 | 1.6 (170) | 5.9 (600) | 1.5 | HAJPCS6-16 | NFJNS16-150 | HCHA16-170 | SCB6-15 | ||||||||
| 8 | 16*2 | 8 Series (40 Square) | 1.0 (120) | 2.2 | HAJPCS8-16 | NFJNS16-150 | CHJFS50S | SCB6-12 | 4 | SCB8-20 | HNTTSN8-8 | ||||
| 8−45 Series (45 Square) | |||||||||||||||
| 20*1 | 2.2 (250) | 8.8 (900) | 3.8 | HAJPCS8-20 | NFJNS20-150 | CSHNS-S75-H | SCB8-12 | SCB8-25 | |||||||
| 5050 | 16*2 | 6 Series (50 Square) | 1.0 (120) | 5.9 (600) | 2.2 | HAJPCS5050-16 | NFJNS16-150 | CHJFS50S | SCB6-10 | SCB6-15 | 8 | HNTTSN6-6 | 8 | ||
| 20 | 2.2 (250) | 8.8 (900) | 3.8 | HAJPCS5050-20 | NFJNS20-150 | CSHNS-S75-H | SCB8-12 | SCB6-20 | |||||||
| 6060 | 16*2 | 6 Series (60 Square) | 1.0 (120) | 5.9 (600) | 1.9 | HAJPCS6060-16 | NFJNS16-150 | CHJFS50S | SCB6-10 | SCB6-15 | |||||
| 20 | 2.2 (250) | 8.8 (900) | 3.4 | HAJPCS6060-20 | NFJNS20-150 | CSHNS-S75-H | SCB8-12 | SCB6-20 | |||||||
| 8080 | 16 | 8 Series (80 Square) | 5.9 (600) | 2.7 | HAJPCS8080-16 | NFJNS16-150 | SCB8-20 | HNTTSN8-8 | |||||||
| 20*1*2 | 8.8 (900) | 3.4 | HAJPCS8080-20 | NFJNS20-150 | SCB8-25 | ||||||||||
| 9090 | 16 | 8−45 Series (90 Square) | 5.9 (600) | 3.1 | HAJPCS9090-16 | NFJNS16-150 | SCB8-20 | ||||||||
| 20*2 | 8.8 (900) | 3.9 | HAJPCS9090-20 | NFJNS20-150 | SCB8-25 | ||||||||||
| 100100 | 16 | 8−45 Series (100 Square) | 5.9 (600) | 3.4 | HAJPCS100100-16 | NFJNS16-150 | SCB8-20 | ||||||||
| 20 | 8.8 (900) | 4.4 | HAJPCS100100-20 | NFJNS20-150 | SCB8-25 | ||||||||||
[!] The part number will be marked with *2 unless M is specified.
Alterations
| Alterations | Product Type | Code | Spec. |
| Change to Spring Nut | HAJCHP (Steel) | SEP | Post-Assembly Spring Nut Steel |
| SEU | Pre-Assembly Insertion Spring Nuts Steel | ||
| HAJCHPS (Stainless Steel) | SSP | Post-Assembly Spring Nut Stainless Steel | |
| SSU | Pre-Assembly Insertion Spring Nuts Stainless Steel |
[ ! ] If alterations are not specified, a pre-assembly insertion nut made of a material matching the product type will be included.
[ ! ] By using a spring nut, the nut will be less likely to fall off during assembly, increasing work efficiency.
[!] Post-Assembly Fitting Nut: Can be installed from the groove after assembly. Since the bearing surface is smaller than Pre-Assembly, the tightening force is lower.
Pre-Assembly Insertion Nut: Insert from the slot ends before assembly. Since the seat surface is larger, the tightening force is better than Post Assembly Insertion.
App. Example

When using the plates facing each other (on opposite sides), reverse the front and back of the plates. (Through Hole)