Thick Bracket - 8 Series, 10mm Slot, 2-Row Grooves

:
MISUMI

    It is a bracket that can connect a 2-row groove type frame with a single bracket.

    Dimensional Drawing of 90 degree Brackets

    NBLTD8
    HBLTD8
    HBLTDB8
    (Black anodized)
    CHBLTD8 (Clear coating)
    8 Series (groove width 10 mm) - For 2-row grooves - Thick extrusion bracket: Related images

    [ ! ] NBLTD8 does not have anodizing on both sides or bolt holes.


    [ ! ]
    For the squareness of the 90 degree Brackets, please check the squareness tolerance table .
    Type[M] Material[S] Surface Treatment
    NBLTD8A6063S-T5Anodized [ ! ]
    HBLTD8A6N01SS-T5
    HBLTDB8Black Anodized
    CHBLTD8Anodizing

    Specification Table of 90 degree Brackets

    Model
    HBLTD8
    ・The price list below is current as of April 2011.
    ・To check the latest price, please click the "Check Price" button after confirming the model number.
    ModelMass
    (g)
    Suitable bolts and T-nutsAllowable load
    (N)
    boltQuantityT-NutQuantity
    NBLTD8154CBM8-204HNTT8-843087
    HBLTD8
    HBLTDB8 *
    (black anodized)
    CHBLTD8
    (clear coating)

    Additional Processing of 90 degree Brackets

    Model(C・SET・SST・SEU・SSU・SEP・SSP・SEC)
    HBLTD8
    HBLTD8

    SET
    C
    −SET
    AlterationsCodeSpec.Applicable bracket

    Additional cover mounting holes
    CThe bracket is tapped for mounting the cover.
    (Both sides M5 depth 15mm)
    (Mounting screws are HCBM)
    8 Series (groove width 10 mm) - For 2-row grooves - Thick extrusion bracket: Related images
    NBLTD8
    HBLTD8
    CHBLTD8
    HBLUDW8
    HBLUD8
    NBLUDW8
    HBLUDW8
    AlterationsCodeSpec.Applicable bracket
    Applicable bolts
    and nuts included
    SET
    SST

    (stainless steel)
    SEU
    (pre-
    assembly spring nut)
    SSU
    (pre-assembly
    spring nut
    stainless steel)
    SEP
    (post-
    assembly spring nut)
    SSP
    (post-assembly
    spring nut stainless
    steel)
    SEC ( bolt and nut
    with washer )
    The applicable bolts and nuts for attaching the bracket to the frame are included in the set.
    (Added to the bracket price)

    (Example) When HBLTD8 is specified
     boltnut
    CodeModelQuantityModelQuantity
    SETCBM8-204HNTT8-84
    SSTSCB8-20HNTTSN8-8
    SEUCBM8-20HNTU8-8
    SSUSCB8-20SHNTU8-8
    SEPCBM8-20HNTP8-8
    SSPSCB8-20SHNTP8-8
    SECHCBST8-24HNTT8-8

    [ ! ] When specifying a part other than HBLTD8, please check the appropriate bolts and nuts.

    -
    NBLTD8
    HBLTD8
    HBLTDB8
    CHBLTD8
    HBLTDW8
    HBLUD8
    NBLUDW8
    HBLUDW8
    [ ! ] The bolts for the black anodized bracket are HCBMTB (black trivalent chromate). [
    ! ] When specifying -SET, -SEU, or -SEP with a bracket other than the black anodized bracket, the included bolts are not RoHS compliant.

    Additional Processing Details of 90 degree Brackets

    ■ Hole processing for cover installation (-C) of 90 degree Brackets

    You can add M5 tapped holes on both sides.
    Example of additional machining model: HBLTD8-C

    ■ Details 90 degree Brackets of applicable bolt and nut sets

    Additional processing modelboltnut
    ModelMaterialtypeModelMaterialStopper
    SETCBM8-20ironFirst inHNTT8-8ironnone
    SSTSCB8-20stainlessFirst inHNTTSN8-8stainlessnone
    SEUCBM8-20ironFirst inHNTU8-8ironYes
    SSUSCB8-20stainlessFirst inSHNTU8-8stainlessYes
    SEPCBM8-20ironLater insertionHNTP8-8ironYes
    SSPSCB8-20stainlessLater insertionSHNTP8-8stainlessYes
    SECHCBST8-24Iron (with washer)First inHNTT8-8ironnone

    *Bolts and nuts will be included for each mounting hole.

    Product Features of 90 degree Brackets

    Extrusion 90 degree Brackets: Made from extruded aluminum. The surface is anodized.
    This 90 degree Brackets can connect a two-row groove type frame with just one bracket.

    Supported Frames
    8 series 80 square

    Similar Products of 90 degree Brackets

    ■ 90 degree Brackets 8 Series (groove width 10 mm) -For 2-row grooves-

    name[This product]
    Thick extrusion
    bracket
    Extruded extra thick
    bracket
    Extruded extra thick
    bracket (8 holes)
    Extruded thick
    bracket (8 holes)
    Thin bracket
    Bracket with protrusion
    Inverted
    90 degree Brackets with protrusion
    image

     

     

     

     

     

     

     

    ClassificationExtrusion moldExtrusion moldExtrusion moldExtrusion moldExtrusion moldWith protrusions on both sidesWith protrusions on both sides / 
    With protrusions on one side
    Allowable load (N)308739205586441023523087/39203087
    MaterialA6063S-T5
    A6N01SS-T5
    A6N01SS-T5A6063S-T5
    A6N01SS-T5
    A6N01SS-T5A6N01SS-T5ADC12ADC12
    Representative ModelHBLTD8HBLUD8HBLUDW8HBLTDW8HBLSD8HBLFTD8HBLFSD8
    FeaturesThis is an extrusion type bracket. It has an aesthetically pleasing structure that is resistant to dust accumulation.It provides a stronger connection than HBLTD8.It provides a stronger connection than HBLTDW8.This type has four mounting holes on one side, allowing for a stronger connection.This is effective for saving space during installation. Hole positions can be changed with additional processing.Protrusions make positioning easy.L-shaped and cross connections are possible. Positioning is easy thanks to the protrusions.
     

    ■ Difference between extrusion type brackets and protrusion 90 degree Brackets

    [This product] Extrusion type bracket

    · The material of the extrusion 90 degree Brackets is A6N01SS-T5, and it is made by extruding aluminum. The surface is anodized.
    · It is effective when you want to unify the appearance with the frame. It is structured to prevent dust accumulation.
    · It is stronger than a bracket with protrusions, so it is ideal for places where strength is required.
    90 degree Brackets with protrusion

    ・The protrusion 90 degree Brackets is a bracket made of ADC12 material using a mold. It is generally not anodized and is less expensive than the same size extrusion type bracket.
    ・The protrusion acts as a rotation stopper during fastening work, making it easy to work with.
    ・There are various types of brackets with additional functions.

    Technical Information of 90 degree Brackets

    ■ Perpendicularity of 90 degree Brackets

    The squareness of the extruded bracket is manufactured within a tolerance of ±1° based on the JIS standard H4100 special grade.
    If squareness is important, please see the square-angle processed type . (For the 8 series: squareness of 0.03 and 0.06 are available.)

     

    ■ 90 degree Brackets allowable load concept

     
     
    As shown in the left figure, two frames are set up, a frame is placed between them, and two 90 degree Brackets are attached underneath, and the allowable load per unit is shown. The allowable load
    here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
     

    ■ Mechanical properties of aluminum frame material (JIS standard reference)

    Material (JIS symbol)A6063S-T5A6N01SS-T5
    Tensile strength (N/ mm2 )Over 155245 and above
    Strength (N/ mm2 )Over 110Over 205
    Modulus of elasticity (N/ mm2 )6997269972
    Brinell hardness (HB)8888
    Surface TreatmentAnodizing 9μm or moreAnodizing 9μm or more

    Related Items of 90 degree Brackets

    ■ 8 Series of 90 degree Brackets

    Product nameAluminum frameBlind JointFrame capGroove covernut
    photograph

     

     

     

     

     

    Product pageHereHereHereHereHere