Single Side Tab Bracket - 8 Series, 10mm Slot, 1 Slot

:
MISUMI

    The panel can be attached to the surface without protrusions because it has a protrusion on only one side.

    Dimensional Drawing of 90 degree Brackets

    90 degree Brackets HBLFSNK8
    90 degree Brackets HBLFSNE8

    HBLFSNK8 side view

    HBLFSNE8 side view

    8 Series (groove width 10 mm) - For single row grooves - Bracket with protrusion on one side: Related images
    [ ! ]For the squareness of the 90 degree Brackets, please refer to the squareness tolerance table
    . [ M ] 90 degree Brackets Material: ADC12

    Specification Table of 90 degree Brackets

    90 degree Brackets Model
    HBLFSNK8
    ・The price list below is currentas of April 2011.
    ・To check the latest price, please click the "Check Price" button after confirming the model number.
    90 degree Brackets ModelmassSuitable bolts and T-nutsAllowable load
    (g)boltQuantityT-NutQuantity(N)
    HBLFSNK850CBM8-202HNTT8-822058
    HBLFSNE8

    Additional Processing of 90 degree Brackets

    90 degree Brackets Model(C・SET・SST・SEU・SSU・SEP・SSP・SEC)
    HBLFSNK8
    HBLFSNK8

    SET
    C-SET
    Alterations90 degree Brackets CodeSpec.Applicable bracket
    Additional cover mounting holesCThe 90 degree Brackets is tapped for mounting the cover
    (M5 on both sides)
    (Mounting screws are HCBM) .

    8 Series (groove width 10 mm) - For single row grooves - Bracket with protrusion on one side: Related images
    HBLFSNF8
    HBLFSN8
    HBLFSNB8
    HBLFSNM8
    CHBLFSN8
    HBLFS8
    HBLFSB8
    HBLFSL8
    HBLFSNK8
    HBLFSNE8
    HBLFSR8
    HBLFSNT8
    Alterations90 degree Brackets CodeSpec.Applicable bracket
    Applicable bolts and nuts includedSET
    SST

    (stainless steel)
    SEU
    (pre-assembly
    spring nut)
    SSU
    (pre-assembly
    spring nut
    stainless steel)
    SEP
    (post-assembly
    spring nut)
    SSP
    (post-assembly
    spring nut
    stainless steel)
    SEC
    (
    bolt and
    nut with washer)
    The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the bracket price)

    (Example) When HBLFSNK8 is specified
     boltnut
    Code90 degree Brackets ModelQuantityModelQuantity
    SETCBM8-202HNTT8-82
    SSTSCB8-20HNTTSN8-8
    SEUCBM8-20HNTU8-8
    SSUSCB8-20SHNTU8-8
    SEPCBM8-20HNTP8-8
    SSPSCB8-20SHNTP8-8
    SECHCBST8-24HNTT8-8

    [ ! ]When specifying a part other than HBLFSNK8, please check the appropriate bolts and nuts.
    HBLFSNF8
    HBLFSN8
    HBLFSNB8
    HBLFSNM8
    CHBLFSN8
    HBLFS8
    HBLFSB8
    HBLFSL8
    HBLFSNK8
    HBLFSNE8
    HBLFSR8
    HBLFSNT8
    [ ! ]The bolts for the black anodized cathodic electroplating (black) 90 degree Brackets are theseHCBMTB (black trivalent chromate).
    [ ! ]When specifying -SET, -SEU, or -SEP for a 90 degree Brackets other than the black anodized cathodic electroplating (black), the included bolts are not RoHS compliant.

    Additional Processing Details of 90 degree Brackets

    ■ Hole processing for cover installation (-C)

    You can add M5 tapped holes on both sides.
    Example of additional machining model: HBLFSNK8-C

    ■Details of applicable bolt and nut sets

    Additional processing modelboltnut
    90 degree Brackets ModelMaterialtypeModelMaterialStopper
    SETCBM8-20ironFirst inHNTT8-8ironnone
    SSTSCB8-20stainlessFirst inHNTTSN8-8stainlessnone
    SEUCBM8-20ironFirst inHNTU8-8ironYes
    SSUSCB8-20stainlessFirst inSHNTU8-8stainlessYes
    SEPCBM8-20ironLater insertionHNTP8-8ironYes
    SSPSCB8-20stainlessLater insertionSHNTP8-8stainlessYes
    SECHCBST8-24Iron (with washer)First inHNTT8-8ironnone

    How to Use of 90 degree Brackets

    90 degree Brackets Features: This type has a protrusion that fits into the frame groove.
    The protrusion acts as a rotation stopper during fastening work, making it easy to work with.

    The position of the protrusions is different between HBLFSNK8 and HBLFSNE8.
    With HBLFSNE8, the protrusions fit into the frame grooves even when the frame is laid on its side.

    ■It can be attached directly to the plate.


    HBLFSNK8 ExampleHBLFSNE8

    Example of HBLFSNE8


    8 Series (groove width 10 mm) - For single row grooves - Bracket with protrusion on one side: Related images

    Technical Information of 90 degree Brackets


    For the squareness of the 90 degree Brackets, please refer to the squareness tolerance table .
    ■How to consider the 90 degree Brackets allowable load

     
     
    As shown in the left figure, two frames are set up, a frame is placed between them, and two 90 degree Brackets are attached underneath, and the allowable load per unit is shown.
    The allowable load here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.

    Similar Products of 90 degree Brackets

    ■ 90 degree Brackets with protrusion

    There is a protrusion on the mounting surface to prevent rotation.

    Product name
    Bracket with protrusion on one side
    Inverted
    bracket with protrusion
    Single Rib BracketNut stop bracket90 degree Brackets with coverSingle-sided slotted bracket
    Product Photos

    No protrusions on one side, can be connected to plate

     

     

     

     

     

     

    90 degree Brackets MaterialADC12ADC12ADC12ADC12ADC12ADC12
    90 degree Brackets FeaturesThe protrusion is on one side only and is useful when connecting frames/plates.The mounting surface has a protrusion, making it easy to position when mounting. This is the most conventional type.This type has a rib (side) on only one side, making it easy to turn the hex wrench.The long protrusion serves as the nut lock, eliminating the need for fine adjustment of the nut position.This 90 degree Brackets type is equipped with a dustproof cover. Dust does not accumulate inside, making it hygienic.One side has an elongated hole. The bolt head does not interfere even when using a washer assembled bolt.
    Representative ModelThis productHBLFSNK8HBLFSL8HBLFSR8HBLFSNT8HBLFSH8

    Related Items of 90 degree Brackets

    ■ 90 degree Brackets 8 Series

    Product nameAluminum frameBlind JointFrame capGroove covernut
    photograph

     

     

     

     

     

    Product pageHereHereHereHereHere