Single Side Tab Bracket - 6 Series, 8mm Slot, 1 Slot

The panel can be attached to the surface without protrusions because it has a protrusion on only one side.
Dimensional Drawing of 90 degree Brackets
HBLFSNK6
HBLFSNE6
HBLFSNK6 side view
HBLFSNE6 side view

[ ! ] For the 90 degree Brackets's squareness, please refer to
[ ! ] Bolts and nuts can also be purchased as a set. See the additional processing below.
[ ! ] For the mounting direction, see the "Example of use" below.
[ M ] 90 degree Brackets Material: ADC12
Specification Table of 90 degree Brackets
| Model |
| HBLFSNK6 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| 90 degree Brackets Model | mass | Compatible bolts and T-nuts (specify additional work) | Permissible load | |||
| (g) | bolt | Quantity | T-Nut | Quantity | (N) | |
| HBLFSNK6 | 15 | CBM6-12 | 2 | HNTT6-6 | 2 | 1176 |
| HBLFSNE6 | ||||||
[ ! ]If you wish to have cover mounting holes processed, please specify the additional processing code "C".
[ ! ]There is a protrusion on only one side, so it is possible to attach a panel to the side without a protrusion. Please refer to the usage example below.
Additional Processing of 90 degree Brackets
| 90 degree Brackets Model | - | Cover mounting hole processing | - | Bolt and nut set |
| HBLFSNK6 | - | - | SET | |
| HBLFSNK6 | - | C | - | SET |
| Alterations | 90 degree Brackets Code | Spec. | Applicable bracket |
| Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . ![]() | HBLFSN6 |
| HBLFSN6-5 | |||
| HBLFSNB6 | |||
| HBLFSNM6 | |||
| CHBLFSN6 | |||
| HBLFS6 | |||
| HBLFSB6 | |||
| HBLFSL6 | |||
| HBLFSR6 | |||
| HBLFSNK6 | |||
| HBLFSNE6 | |||
| HBLFSH6 |
・Cover mounting hole position diagramHBLFSNK6side viewHBLFSNE6side view

●Please specify alteration code -C.

| Alterations | 90 degree Brackets Code | Spec. | Applicable bracket | ||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre-assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post-assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the bracket price) (Example) When HBLFSNK6 is specified
| - | ||||||||||||||||||||||||||||||
| HBLFSN6 | |||||||||||||||||||||||||||||||||
| HBLFSN6-5 | |||||||||||||||||||||||||||||||||
| HBLFSNB6 | |||||||||||||||||||||||||||||||||
| HBLFSNM6 | |||||||||||||||||||||||||||||||||
| CHBLFSN6 | |||||||||||||||||||||||||||||||||
| HBLFS6 | |||||||||||||||||||||||||||||||||
| HBLFSB6 | |||||||||||||||||||||||||||||||||
| HBLFSL6 | |||||||||||||||||||||||||||||||||
| HBLFSR6 | |||||||||||||||||||||||||||||||||
| HBLFSNK6 | |||||||||||||||||||||||||||||||||
| HBLFSNE6 | |||||||||||||||||||||||||||||||||
| HBLFSH6 | |||||||||||||||||||||||||||||||||
[ ! ]When specifying -SET, -SEU, or -SEP for 90 degree Brackets other than the black anodized and cathodic electroplated (black) brackets, the included bolts are not RoHS compliant.
■Details of applicable bolt and nut sets
| Alteration code | bolt | nut | ||||
|---|---|---|---|---|---|---|
| 90 degree Brackets Model | Material | type | Model | Material | Stopper | |
| SET | CBM6-12 | iron | First in | HNTT6-6 | iron | none |
| SST | SCB6-12 | stainless | First in | HNTTSN6-6 | stainless | none |
| SEU | CBM6-12 | iron | First in | HNTU6-6 | iron | Yes |
| SSU | SCB6-12 | stainless | First in | SHNTU6-6 | stainless | Yes |
| SEP | CBM6-12 | iron | Later insertion | HNTP6-6 | iron | Yes |
| SSP | SCB6-12 | stainless | Later insertion | SHNTP6-6 | stainless | Yes |
How to Use of 90 degree Brackets
90 degree Brackets Features: Only one side has a protrusion, so the panel can be attached to a surface without a protrusion.
The protrusion positions are different between HBLFSNK6 and HBLFSNE6.
With HBLFSNE6, the protrusion fits into the frame groove even when the frame is laid on its side.
Examples of 90 degree Brackets HBLFSNK6 and HBLFSNE6

■Can be attached directly to the plate.
Technical Information of 90 degree Brackets
■ Perpendicularity
[ ! ]For other 90 degree Brackets perpendicularities, please refer to the perpendicularity tolerance table .
■ 90 degree Brackets allowable load concept
The allowable load here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
Similar Products of 90 degree Brackets
■ 90 degree Brackets with protrusion
There is a protrusion on the mounting surface to prevent rotation.
| Product name | 90 degree Brackets with protrusion on one side | Inverted bracket with protrusion | Single Rib Bracket | Nut stop bracket | Single-sided slotted hole bracket | Bracket with cover |
|---|---|---|---|---|---|---|
| Product Photos | No protrusions on one side, can be connected to plate
|
|
|
|
|
|
| 90 degree Brackets Material | ADC12 | ADC12 | ADC12 | ADC12 | ADC12 | ADC12 |
| 90 degree Brackets Features | The protrusion is on one side only and is useful when connecting frames/plates. | The mounting surface has a protrusion, making it easy to position when mounting. This is the most conventional type. | This type has a rib (side) on only one side, making it easy to turn the hex wrench. | The long protrusion serves as the nut lock, eliminating the need for fine adjustment of the nut position. | One side has an elongated hole. The bolt head does not interfere even when using a washer assembled bolt. | This type is equipped with a dustproof cover. Dust does not accumulate inside, making it hygienic. |
| Representative Model | HBLFSNK6 (this product) | HBLFSN6 | HBLFSL6 | HBLFSR6 | HBLFSH6 | HBLFSNT6 |
Related Items of 90 degree Brackets
■6 Series (groove width 8mm)
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |