One-Touch Couplings - Union

:
MISUMI
·Materials

| Material |
| PBT(Polybutylene Terephthalate) |

More Information
- Specification
| permissible Fluid | Compressed Air | Water |
| Operating Temperature Range | −15~60 Degrees (Celcius) | 5~40 Degrees (Celcius) |
| Operating Temp. Range | 1MPa | |
| Operating Vacuum Level | −100kPa | − |
Fit Soft Tube Insert into the tube for water service.Soft Tube Inserts