Band Heaters

:
MISUMI

    Band thickness H=30~50mm is in stock!! Can be shipped on the same day!
    φ16 and φ40 can be used with standard nozzles.

    (1)Band Heaters
    Insulation Mica
    Synthetic Mica
    Nichrome Wire
    Nickel Chrome ribbon wire
    (2)Tightening band
    SUS430
    (3)Leads
    Heat-resistant glass wire
    (1)~(2)Heat resistance: 300°C (3)Lead heat resistance temperature 180°C

    Band Heaters:Related Image

    Specifications

    Band Heaters:Related Image
    •Dimension Table
    V
    (Voltage)
    W/cm2
    (Watt density)
    Recessed hole diameter
    (reference values)
    Part NumberH
    (Thickness of Band)
    TypeD
    220W/cm2=W×100/(H×D×3.14)(60)MBH2830~50
    (5mm increments)
    60~100
    (10mm increments)
    (64)30
    (70)35
    (74)40
    (80)45
    (84)50