(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
137 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
From: 48,275 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Idlers HTD 5MIdlers for timing pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 9, and 15● Applicable with Belt Type : 5M● Number of Teeth : 20, 25, 26, 30, and 32● Shaft Bore Diameter (mm.) : 8 ,10 , and 12● Bearing Position : Central Bearing (Single/Double) and Both Sides Bearing● Material :Body and Flange : Aluminum AlloyBearing : Steel● Surface treatment : Clear Anodized[Application]Idlers for timing pulleys are used to maintain proper tension and alignment in timing belt systems
From: 176,911 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 171,435 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Shaft Collars Clamp Type For Bearing Inner Mount
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 40,941 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Slide Rails Three Step Slide Light load Type(Width:20mm, Steel)
MISUMI
- Slide Rails Three Step Slide Light load Type(Width:20mm, Steel) from MISUMI.- The overall length of the slide rail can be selected up to 500 mm.- Economy series linear slide rails, Smooth sliding and durable new product with tap for easy installation.- Rated load of slide rail can be selected up to 196 N (When using two pieces).- Rated load is the static load of the middle part when the side slide rail is pulled out.
From: 190,441 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Slide Rails Three Step Slide Light load Type(Width:20mm, Steel) With Tap
MISUMI
- Slide Rails Three Step Slide Light load Type (Width:20mm, Steel) With Tap C-SRXYM series from MISUMI.- The overall length of the slide rail can be selected up to 500 mm.- Economy series linear slide rails, Smooth sliding, and durable new product with tap for easy installation.- Rated load of slide rail can be selected up to 196 N (When using two pieces).- Rated load is the static load of the middle part when the side slide rail is pulled out.
From: 197,501 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Linear Bushings Straight Short
MISUMI
Linear Bushings Straight Short These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Support Shaft Diameter (mm.): 6, 8, 10, 12, 13, 16, and 20 ● Overall Length (mm.): 16, 20, 25, 30, and 35 ● Shape : Straight ● Material: - Housing - SUJ2 Equivalent - Ball - SUJ2 Equivalent [Application] It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
From: 44,141 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 216,242 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Oil Free Bushings Flange Integrated Type Copper Alloy Center Flanged Type
MISUMI
- Oil Free Bushings Flange Integrated Type Copper Alloy Center Flanged Type, E-MUCTZ / E-MUCZ from MISUMI. - Recommended mating shaft for I.D. of Copper oil-free bushing are d8: General use (High Load), e7: General use (Light Load), f8: High precision use, g6: High precision use (Intermittent operation). - The Copper oil-free bushing E-MUCTZ / E-MUCZ series is made of High tensile brass alloy with solid lubricant embedded. - It is recommended to fix the bushing with anti-rotation screw. - Accessories: Low head hexagon socket head screws 2 to 4 pcs.
From: 133,618 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Slide Rails Three Step Slide Light load Type(Width:27mm, Steel)
MISUMI
- Slide Rails Three Step Slide Light Load Type (Width:27mm, Steel), C-SRXY27 series from MISUMI.- This is an economy item; The price is cheaper than the MISUMI standard product.- The overall length of the slide rail can be selected up to 500 mm.- The travel length of slide rail can be selected up to 524 mm.- Rated load of slide rail can be selected up to 336 N (When using two pieces).
From: 168,636 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Slide Rails Three Step Slide Medium load Type(Width:36mm, Stainless Steel)
MISUMI
- Slide Rails Three Step Slide Medium Load Type (Width:36mm, Stainless Steel), C-SSRXN36 series from MISUMI.- This is an economy item; The price is cheaper than the MISUMI standard product.- The overall length of the slide rail can be selected up to 711.2 mm.- The travel length of slide rail can be selected up to 733.2 mm.- Rated load of slide rail can be selected up to 529 N (When using two pieces).
From: 427,349 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Slide Rails Three Step Slide Light load Type(Width:27mm, Stainless Steel)
MISUMI
- Slide Rails Three Step Slide Light Load Type (Width:27mm, Stainless Steel), C-SSRXC27 / C-SSRXY27 series from MISUMI.- This is an economy item; The price is cheaper than the MISUMI standard product.- The overall length of the slide rail can be selected up to 508 mm.- The travel length of slide rail can be selected up to 530 mm.- Rated load of slide rail can be selected up to 336 N (When using two pieces).
From: 353,485 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Rolled Ball Screws Shaft Dia.8 Lead 2 Accuracy Grade C7
MISUMI
- Rolled Ball Screws Shaft Dia.8 Lead 2 Accuracy Grade C7 from MISUMI.- The Rolled Ball Screws have a shaft diameter of 8 mm and lead size is 2mm.- The accuracy grade option for this product is C7.- The overall length of the shaft screw can be customized to fit a range of configurations, from 100mm to 400mm, in 1mm increments.- The lead twisting direction for this product is right-handed.- The screw shaft is made of S55C while the nut is made of SCM420.
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
Slide Rails Two Step Slide Light load Type(Width:27mm, Steel)
MISUMI
- Slide Rails Two Step Slide Light Load Type (Width:27mm, Steel), C-SRY27 series from MISUMI.- This is an economy item; The price is cheaper than the MISUMI standard product.- The overall length of the slide rail can be selected up to 500 mm.- The travel length of slide rail can be selected up to 371 mm.- Rated load of slide rail can be selected up to 234 N (When using two pieces).
From: 113,140 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Linear Bushing - Standard, Double[RoHS Comliant]
MISUMI
This is a medium precision linear bushing with relaxed external tolerances such as inner diameter and L dimension.
From: 101,967 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Precision Ball Screws Shaft Dia.12 Lead 4/10 Accuracy Grade C5
MISUMI
- Precision Ball Screws Shaft Dia.12 Lead 4/10 Accuracy Grade C5 from MISUMI.- Precision Ball Screws have a shaft diameter of 12 mm and are available in two different lead sizes: 4mm or 10mm.- The accuracy grade option for this product is C5.- The overall length of the shaft screw can be customized to fit a range of configurations, from 150mm to 500mm, in 1mm increments.- The lead twisting direction for this product is right-handed.- The screw shaft is made of S55C while the nut is made of SCM420.
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Ball Screws Shaft Dia.20 Lead 5/10/20 Accuracy Grade C5
MISUMI
- Precision Ball Screws Shaft Dia.20 Lead 5/10/20 Accuracy Grade C5 from MISUMI.- Precision Ball Screws have a shaft diameter of 20 mm and are available in three different lead sizes: 5mm, 10mm or 20mm.- The accuracy grade option for this product is C5.- The overall length of the shaft screw can be customized to fit a range of configurations, from 200mm to 900mm, in 1mm increments.- The lead twisting direction for this product is right-handed.- The screw shaft is made of S55C while the nut is made of SCM420.
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Ball Screws Shaft Dia.10 Lead 2/4 Accuracy Grade C5
MISUMI
- Precision Ball Screws Shaft Dia.10 Lead 2/4 Accuracy Grade C5 from MISUMI.- Precision Ball Screws have a shaft diameter of 10 mm and are available in two different lead sizes: 2mm or 4mm.- The accuracy grade option for this product is C5.- The overall length of the shaft screw can be customized to fit a range of configurations, from 100mm to 315mm, in 1mm increments.- The lead twisting direction for this product is right-handed.- The screw shaft is made of S55C while the nut is made of SCM420.
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts HTD8M It is an arc tooth profile that has higher transmission power than the trapezoidal tooth timing belt. This belt always uses for high torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: H8M (arc tooth profile) • Tooth Pitch: 8 mm. • Belt Width: 20, 25, 30, 40, 50 and 85 mm. • Circumference Length Shortest/Longest: 288 mm. and 5120 mm. • Belt Operating Temperature Range: -10 to 90℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber Tooth surface protection layer: Nylon canvas [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 62,787 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Shim Tapes - Single/Multi-Specification Package With Scale
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 79,389 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Shaft Collars Clamp-2 Counterbored Holes Fixed Type
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 59,770 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 144,277 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 144,277 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 72,178 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 15,361 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts HTD3M It is an arc tooth profile that has higher transmission power than the trapezoidal tooth timing belt. This belt always uses for high torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: H3M (arc tooth profile) • Tooth Pitch: 3 mm. • Belt Width: 6, 9, 12, and 15 mm. • Circumference Length Shortest/Longest: 90 mm. and 5100 mm. • Belt Operating Temperature Range: -10 to 90℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber Tooth surface protection layer: Nylon canvas [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 7,956 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts L. It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: L (trapezoidal tooth profile) • Tooth Pitch: 9.525 mm. • Belt Width: 12.7, 19.1, 25.4, and 38.1 mm. • Circumference Length Shortest/Longest: 247.65 mm. and 4257.68 mm. • Belt Operating Temperature Range: -30 to 90℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber Tooth surface protection layer: Nylon canvas [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 20,019 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts MXL It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: MXL (trapezoidal tooth profile) • Tooth Pitch: 2.032 mm. • Belt Width: 4.8, 6.4, 9.5 and 12.7 mm. • Circumference Length Shortest/Longest: 91.44 mm. and 2972.82 mm. • Belt Operating Temperature Range: -30 to 90℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber Tooth surface protection layer: Nylon canvas [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 3,241 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Single Axis Robots E-MTH10 Screw Drive, Semi-Sealed Type(General Use)
MISUMI
Economy series Aluminum Alloy Embedded Actuators E-MTH10 Series product only includes the main unit, not the driver, which must be purchased separately. The product comes with a sensor kit (3 sensors), for which only mounting direction needs to be selected.
Days to Ship: Số ngày giao hàng: 6 Day(s) |