(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
133 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
Ball Bearings Rubber SealedBall bearings with rubber seals are commonly used in applications where there is a need to protect the bearings from dirt, dust, and water resistant. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 50 ● Outer Diameter Minimum / Maximum (mm.) : 19 and 110 ● Width Minimum / Maximum (mm.) : 5 and 27 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Rubber Sealed (DDU)) ● Load Direction : Radial / Thrust Load or Axial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 13,572 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Small Ball BearingsSmall ball bearings are used in machinery, such as electric motors, to reduce friction between moving parts. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 2 and 8 ● Outer Diameter Minimum / Maximum (mm.) : 5 and 28 ● Width Minimum / Maximum (mm.) : 2.3 and 9 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 11,579 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Ball BearingsBall bearings are used in a variety of industrial machinery, including pumps, motors, and machine tools. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 50 ● Outer Diameter Minimum / Maximum (mm.) : 15 and 110 ● Width Minimum / Maximum (mm.) : 4 and 27 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial Load [Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 12,586 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Flanged Ball Bearings Stainless Steel
MISUMI
Flanged Ball Bearings Stainless SteelStainless steel ball bearings with flanged are commonly used in applications such as dental handpieces and miniature pumps. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter (mm.) : 10, 12, 15 and 17 ● Outer Diameter Minimum / Maximum (mm.) : 15 and 30 ● Width (mm.) : 4, 5, 6 and 7 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial / Thrust Load or Axial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 29,309 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Ball Bearings FlangedฺBall bearings with flanged are commonly used in applications such as dental handpieces and miniature pumps. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 25 ● Outer Diameter Minimum / Maximum (mm.) : 15 and 42 ● Width Minimum / Maximum (mm.) : 4 and 9 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 21,748 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Flanged Small Ball BearingsFlanged small ball bearings are commonly used in applications such as dental handpieces and miniature pumps. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 50 ● Outer Diameter Minimum / Maximum (mm.) : 26 and 110 ● Width Minimum / Maximum (mm.) : 8 and 27 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 17,163 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Bearings With Housing Flanged Lightweight
MISUMI
Bearings With Housings Flanged LightweightBearing Housing is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Bearing Inner Diameter (mm.) : 8, 10, 12 and 15● Bearing Part Number : Can select following this list 698ZZ, 6900ZZ, 6901ZZ and 6902ZZ● Allowable Rotational Speed (rpm): 8000 (Reference)● Material :Bearings with Housings - SteelHolder - Aluminum● Surface treatment : For Holder - Clear Anodized[Application]Bearings with housings are commonly used in automation machines system
From: 72,415 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Bearing Housing Set Diamond-Shaped Lightweight Snap Ring Embedded Type
MISUMI
Bearing Housing Set Diamond-Shaped Lightweight Snap Ring Embedded TypeBearing Housing Set Diamond-Shaped is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Bearing Inner Diameter (mm.) : 8, 10, 12 and 15● Bearing Part Number : Can select following this list 698ZZ, 6900ZZ, 6901ZZ and 6902ZZ● Allowable Rotational Speed (rpm): 8000 (Reference)● Material :Bearings with Housings - SteelHolder - Aluminum● Surface treatment : For Holder - Clear Anodized[Application]Bearings with housings are commonly used in automation machines system
From: 80,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Flanged Small Ball Bearings Stainless Steel
MISUMI
Flanged Small Ball Bearings Stainless SteelStainless steel flanged small ball bearings are commonly used in applications such as dental handpieces and miniature pumps. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 2 and 8 ● Outer Diameter Minimum / Maximum (mm.) : 5 and 22 ● Width Minimum / Maximum (mm.) : 2.3 and 7 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial / Thrust Load or Axial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 22,546 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Bearing Housing Set Diamond-Shaped Lightweight Snap Ring Not Provided Type
MISUMI
Bearing Housing Set Diamond-Shaped Lightweight Snap Ring Not Provided TypeBearing Housing Set Diamond-Shaped is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Bearing Inner Diameter (mm.) : 8, 10, 12 and 15● Bearing Part Number : Can select following this list 698ZZ, 6900ZZ, 6901ZZ and 6902ZZ● Allowable Rotational Speed (rpm): 8000 (Reference)● Material :Bearing - SteelHolder - Aluminum● Surface treatment : For Holder - Clear Anodized[Application]Bearings with housings are commonly used in automation machines system
From: 72,400 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Small Ball Bearings Stainless Steel
MISUMI
Small Ball Bearings Stainless SteelThese bearings are often used in applications such as medical devices, food processing equipment. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 2 and 8 ● Outer Diameter Minimum / Maximum (mm.) : 5 and 28 ● Width Minimum / Maximum (mm.) : 2.3 and 9 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial / Thrust Load or Axial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 13,815 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Small Ball Bearings Rubber Sealed
MISUMI
Small Ball Bearings Rubber SealedSmall ball bearings with rubber seals are commonly used in applications where there is a need to protect the bearings from water, dirt, dust, and other contaminants. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter (mm.) : 3, 4, 5, 6, 7, 8 and 9 ● Outer Diameter Minimum / Maximum (mm.) : 8 and 28 ● Width (mm.) : 4, 5, 6, 7, 8 and 9 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Rubber Sealed (DDU)) ● Load Direction : Radial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 11,488 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 31,242 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 24,539 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 31,352 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Ball Bearings Stainless SteelStainless steel ball bearings are often used in applications such as medical devices, food processing equipment. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 50 ● Outer Diameter Minimum / Maximum (mm.) : 15 and 110 ● Width Minimum / Maximum (mm.) : 4 and 27 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial / Thrust Load or Axial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 19,221 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 50,392 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 48,275 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 24,646 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Ball Rollers Milled, Threaded Stud
MISUMI
- Ball Rollers Milled, Threaded Stud, C-BCBE series from MISUMI. - This is an economy item; The price is cheaper than the MISUMI standard product. - This product bears the load through the small steel ball bearing surface arranged on the circumference. Therefore, the number of small steel balls bearing the load is more, and more contacting small steel balls can be used to distribute the load. - Load capacity of Ball transfer can be selected up to 1176 N.
From: 116,635 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 587,498 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole
MISUMI
Compact Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Features] ● Support Shaft Diameter Minimum/Maximum (mm.): 5 and 50 ● Overall Length Minimum/Maximum (mm.): 15 and 192 ● Shape : Double-sided Cutting Flange ● Ball Recirculating Type : Single or Double ● Material: - Housing - SUJ2 Equivalent - Ball - SUJ2 Equivalent [Application] It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
From: 52,569 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 8,585,449 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
Round Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole
MISUMI
Round Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Features] ● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 50 ● Overall Length Minimum/Maximum (mm.): 19 and 192 ● Shape : Round Flanged ● Ball Recirculating Type : Single or Double ● Material: - Housing - SUJ2 Equivalent - Ball - SUJ2 Equivalent [Application] It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
From: 46,696 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Square Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole
MISUMI
Square Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Features] ● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 50 ● Overall Length Minimum/Maximum (mm.): 19 and 192 ● Shape : Square Flanged ● Ball Recirculating Type : Single or Double ● Material: - Housing - SUJ2 Equivalent - Ball - SUJ2 Equivalent [Application] It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
From: 52,550 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 172,730 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Rolled Ball Screws Shaft Dia.32 Lead 5/10/32 Accuracy Grade C7
MISUMI
- Rolled Ball Screws Shaft Dia.32 Lead 5/10/32 Accuracy Grade C7 from MISUMI.- The Rolled Ball Screws have a shaft diameter of 32 mm and are available in three different lead sizes: 5mm, 10mm, or 32mm. - The accuracy grade option for this product is C7. - The overall length of the shaft screw can be customized to fit a range of configurations, from 300mm to 2000mm, in 1mm increments.- The lead twisting direction for this product is right-handed.- The screw shaft is made of S55C while the nut is made of SCM420.
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
Rolled Ball Screws Shaft Dia.10 Lead 2/4 Accuracy Grade C7
MISUMI
- Rolled Ball Screws Shaft Dia.10 Lead 2/4 Accuracy Grade C7 from MISUMI.- The Rolled Ball Screws have a shaft diameter of 10 mm and are available in two different lead sizes: 2mm or 4mm.- The accuracy grade option for this product is C7.- The overall length of the shaft screw can be customized to fit a range of configurations, from 150mm to 600mm, in 1mm increments.- The lead twisting direction for this product is right-handed.- The screw shaft is made of S55C while the nut is made of SCM420.
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
Rolled Ball Screws Shaft Dia.8 Lead 2 Accuracy Grade C7
MISUMI
- Rolled Ball Screws Shaft Dia.8 Lead 2 Accuracy Grade C7 from MISUMI.- The Rolled Ball Screws have a shaft diameter of 8 mm and lead size is 2mm.- The accuracy grade option for this product is C7.- The overall length of the shaft screw can be customized to fit a range of configurations, from 100mm to 400mm, in 1mm increments.- The lead twisting direction for this product is right-handed.- The screw shaft is made of S55C while the nut is made of SCM420.
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
Miniature Linear Guides Standard
MISUMI
Miniature Linear Guides Standard These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Rail Length Minimum/Maximum (mm.): 170 and 345 ● Assembly Height (mm.): 8, 10, 13 and 16 ● Rail Type : Standard Rail ● Option: Set (Rail + Block) / Block only ● Material: Carbon Steel and Stainless Steel [Application] It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: Số ngày giao hàng: Same day or more |