(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
6 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
649 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Thin Type Cylinder ACQ Series (long stroke type)
AIRTAC
JIS standard, long stroke type.Thin and space saving.Convenient sensor switch installed.Various mounting brackets.
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CM2Q Series Air Cylinder, Low Friction Type: Double Acting, Single Rod
SMC
*This series has been migrated to the new "Smooth Cylinder/CM2Y" series, which realizes both-direction low friction and low-speed operation.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Super-Mount Cylinder SMG Series
CKD
Easier to use due to the additional variations.[Features]· Space saving and light weight due to the integrated mount block.· Installation can be done directly from 5 sides freely since a mount block is integrated.· Even with the detection switch, there is almost no protruding space.· Easier maintenance with the new mounting method adopted.
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Thin-type cylinder ACQ series (large diameter type)
AIRTAC
[Features]· JIS standards implemented.· Body and both side covers are fixed with C type snap ring to improve safety.· Improved corrosion resistance and durability by hard anodizing treatment of body.· Oil storage function, compact design.· Compact installation space.· Sensor switches can be mounted on 4 sides
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Seal Kit For Air-Hydro Cylinder CS1 Series, Cylinder With Lock CNS, CLS Series
SMC
* The product images are for reference only. Please note that they are not representative of the actual product. Replacement parts (seal kit) for Air-Hydro Cylinder CS1 Series and Cylinder With Lock CNS and CLS Series. [Please refer to the following pages of the catalog]P.68-71 CS1P.188 CNSP.189 CLS
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Standard Air Cylinder With Improved Water Resistance Double Acting / Single Rod CG1 Series
SMC
[Features]・ Suitable for use in a coolant atmosphere in machine tools.・ Applicable for use in environments with water splashing such as for food machines and car wash machines.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
[Features]· Grease film formed on piston rod surface to improve durability.· Prevents entry of dust and contaminants.· The number of operation cycles can be improved even in a general environment.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
SMC
[20-Series Copper/Fluorine-Free Specifications]Suitable for use in environments that dislike copper and fluorine materials.External dimensions are the same as standard products.[21/22-Series, copper / fluorine / silicone-free + low dust generation]It supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series. )
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
From: 24,820 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Fiber Unit - Cylinder / Narrow Vision Type
MISUMI
[Features]·Space saving · This is a fiber optic unit suitable for detecting minute objects.
From: 3,362,744 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Floating Connector - Ultra Short Type Foot (Vertical) Mounting - Male Thread
MISUMI
A floating joint that can be used even if there is no distance between the cylinder and the operated object.
From: 920,002 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PISCO
Incorporates a vacuum generator and a cylinder inside the vacuum pad. * CAD data of this series is under modification. This will be available as soon as modifications are complete.
From: 1,260,118 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
General cylinder tight cylinder CMK2 Series
CKD
Medium grooves in general cylinder, high corrosive resistance and long operating life. Caulking type cylinder.
Days to Ship: Số ngày giao hàng: 16 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cylinder Coupling Accessories I Type Joint
AIRTAC
AirTAC (AirTAC), Knuckle Joint, Cylinder Joint Accessory, I Type Joint.
From: 58,081 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CJ2ZW Series Air Cylinder With Built-In Speed Controller, Double Acting, Double Rod
SMC
Space-saving air cylinder with built-in speed controller. [Features] · Improved freedom in mounting. · Easy to make fine adjustments to the auto switch position. · Transparent switch bracket improves visibility of the indicator LED.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
CJ2RK Series Air Cylinder, Direct Mount, Non-Rotating Rod Type, Double Acting, Single Rod
SMC
A standard type air cylinder with a hexagonal rod that prevents rotation. [Features] · Improved freedom in mounting. · Easy to make fine adjustments to the auto switch position. · Transparent switch bracket improves visibility of the indicator LED. · A head cover port location that is perpendicular to the axis has been added to ø6 (6‑mm diameter). · Part numbers are set for products with rod-end brackets.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
CNS Series Cylinder With Lock, Double Acting, Single Rod
SMC
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention. [Features] · Simple construction. · High locking efficiency. · High reliability and stable holding force. · Metal rod scraper provided as standard equipment. · Manual override for unlocking in emergency. · Structured so as not to be impacted by the quality of the lock-release air. · Can be locked in both directions.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Short stroke cylinder, AEVC Series
FESTO
[Specifications]Short-stroke cylinders are ideal for clamping tasks with short strokes, e.g. in machining jigs.• Rapid response when pressure is applied• Large clamping forces in comparison to their size• Minimal installation space• Integrated sensor slots for contacting or contactless proximity sensors• Hole pattern for mounting as per VDMA 24562 for 32 to 100 mm diameter
From: 1,394,598 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Air Cylinder CJ2/CM2/CG1/CG3/CQ2 Series Mounting Bracket / Nut / Rod Tip Cap
SMC
Mounting bracket, mounting nut, rod end nut, and rod end cap for the air cylinder CJ2 CM2 CG1 Series and thin cylinder CQ2 Series.[Please click here for the catalog]P.47/63/63-1 CJ2 SeriesP.174/189/190 CM2 SeriesP.294/309/309-1 CG1 SeriesP.774/796 CQ2 Series
From: 6,400 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AIRTAC
[Features]・ It is compact, small in volume, with reduced weight, and space saving.・ Since multiple cylinders can be integrated into 1 module, they can be mounted in various ways.・ No accessories such as mounting brackets are required.・ It is possible to select multiple standard cylinder diameters.
From: 177,984 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Magnetic Rodless Cylinder, Slider Type: Ball Bushing Bearing RMTL Series
AIRTAC
[Features]・ Improved sealing performance due to the slide block structure.・ It has realized a smaller mounting space while maintaining a longer stroke than a normal cylinder.・ Stroke position reproducibility is improved by installing an adjusting bolt with a shock absorber.・ Improved durability.
From: 5,124,219 VND |
---|
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MLGP Series Low Profile Guide Cylinder With Lock,Single Rods Type
SMC
[Features]· All strokes can be stopped at any positionPressure drop and drop when exhausting residual pressure are prevented· Weight is reduced by up to 17% by shortening the guide rod and changing the plate thicknessGuide rod shortened by up to 22 mm (Compared with conventional MLGPM)· Compact auto switch and magnetic field resistant auto switch can be directly mounted on 2 sides
Days to Ship: Số ngày giao hàng: 37 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hydraulic cylinder (single acting)
ENERPAC
Hydraulic cylinder with a reinforced built-in spring. Fast return despite being a single‑acting cylinder. [Features]· Equipped with a high‑flow coupling. [Applications]· Recommended compatible pump: P392AL.
From: 10,982,216 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 7,209,674 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Super Compact Cylinder With Multifunction Guide SSG Series
CKD
A guide rod and plate are provided in the super compact cylinders.
Days to Ship: Số ngày giao hàng: 16 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 3,363,846 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
SMC
An air cylinder that reduces stick-slip in a low speed range. [Features]· Stable operation possible even at a low speed of 5 mm/s. (JIS B8377 compliant)· Low sliding possible even in bi-directional operation.· Lightweight, improved functions. (New structure equivalent to the standard models)· Interchangeable with the standard models.· Minimum operating pressure: 0.02 MPa, Bore size 20 mm, 25 mm, 32 mm, 40 mm.· Minimum operating pressure: 0.01 MPa, Bore size 50 mm, 63 mm, 80 mm, 100 mm.*See the manufacturer's catalog for detailed specifications.*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pneumatic Toggle Clamp Push-Pull Type - Cylinder 32x (ST)
KJF
[Description] · It is a Toggle Clamp that fixes a workpiece that generates a large force with even small force.
From: 4,330,336 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
SMC
Clamp cylinder for which 2 series, 4 sizes and 3 clevis widths have been standardized. [Features] · Maintains a clamped or unclamped state when air supply pressure drops or residual pressure is released. · Interchangeable with the existing series (CLK1) and total length reduced by 2 mm. · With a cover configuration eliminating protruding valves. · Magnetic-field-resistant auto switches are mountable. · Can be locked at any position within the entire stroke. · Can select retraction locking or extension locking. · Compact lock mechanism minimizes extension of length dimension. · The lock can be maintained in an open state.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
End Lock Cylinder, Clean / Copper, Fluorine, Etc.-Free, 10/11/20/21/22⁻CBM2 Series
SMC
[10-/11-Series, Clean Series]・ It is suitable for clean environment.・ It prevents dust generation in the cleanroom.[20-Series Copper/Fluorine-Free Specifications]・ Suitable for use in environments that dislike copper and fluorine materials.・ External dimensions are the same as standard products.[21/22-Series, copper / fluorine / silicone-free + low dust generation]・ It supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series. )
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |