(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Torsion Springs, Arm Angle (90°/135°/180°)
MISUMI
· Economy Torsion Springs Series -Arm angles of 90°/135°/180°.· The series includes C-UA90R, C-UA90L, C-UA135R, C-UA135L, C-UA180R and C-UA180R.· Material: Stainless Steel (SUS304-WPB)· Arm Angle: 90°/135°/180°.· Type of Arm Angle: Right Winding and Left Winding· Inner Diameter: 2, 3, 4, 5 and 6· Number of coil n: 3, 4 and 5.· Torsion springs are used in various applications such as automotive, aerospace, industrial machinery, and electrical devices.· Torsion springs are designed to generate torque or rotational force when twisted or subjected to angular deflection.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Disc Springs【50-100 Pieces Per Package】
MISUMI
Disc SpringsDisc Springs also known as belleville spring are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Outer Diameter Minimum/Maximum (mm.) : 8 and 50● Inner Diameter Minimum/Maximum (mm.) : 4.2 and 25.4● Free State Height Minimum/Maximum (mm.) : 0.55 and 4.1 (depend on product code)● Material : 50CrVA● Surface treatment : Phosphating[Application]Disc springs are utilized in bolted joints to maintain the desired preload force.
From: 78,813 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |