(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Cam Followers Stainless Steel, Crown, Hex Socket
MISUMI
- Cam Followers Stainless Steel, Hex Socket, C-CFMRS series from MISUMI.- The roller outer diameter can be selected from 10 mm to 40 mm.- The roller width can be selected from 7 mm to 20 mm.- The allowable rotational speed of cam follower can be selectable up to 17200 RPM.- The material of cam follower is made of Equivalent to SUS440.- The turning accuracy of the outer wheel is ±0.2 mm.
From: 222,847 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Shim Tapes - Single/Multi-Specification Package With Scale
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 79,389 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |