(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
31 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys HTD 8MTiming Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 20, 25, 30 and 40● Applicable with Belt Type : 8M● Number of Teeth Minimum/Maximum : 18 and 60● Shaft Bore Diameter (mm.) : 8, 10, 12, 14 ,15 ,16 and 20● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys HTD 5MTiming Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 9 and 15● Applicable with Belt Type : 5M● Number of Teeth Minimum/Maximum : 14 and 32● Shaft Bore Diameter (mm.) : 8, 10, 12, 14 ,15 ,16 and 20● Shaft Bore Specs. : Can select between Round Hole + Tap and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 81,564 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys HTD 3MTiming Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 6, 9, and 12● Applicable with Belt Type : 3M● Number of Teeth Minimum/Maximum : 14 and 36● Shaft Bore Diameter (mm.) : 5, 6, 6.35, 8 ,10 ,12 and 14● Shaft Bore Specs. : Can select between Round Hole + Threaded hole and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 73,896 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts L. It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: L (trapezoidal tooth profile) • Tooth Pitch: 9.525 mm. • Belt Width: 12.7, 19.1, 25.4, and 38.1 mm. • Circumference Length Shortest/Longest: 247.65 mm. and 4257.68 mm. • Belt Operating Temperature Range: -30 to 90℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber Tooth surface protection layer: Nylon canvas [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 28,452 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts T10 It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: T10 (trapezoidal tooth profile) • Tooth Pitch: 10 mm. • Belt Width: 15, 25, 30, 40 and 50 mm. • Circumference Length Shortest/Longest: 320 mm. and 3500 mm. • Belt Operating Temperature Range: 0 to 80℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 38,999 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts T5 It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: T5 (trapezoidal tooth profile) • Tooth Pitch: 5 mm. • Belt Width: 10, 15, 20, 25 and 50 mm. • Circumference Length Shortest/Longest: 185 mm. and 1630 mm. • Belt Operating Temperature Range: 0 to 80℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 16,192 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts MXL It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: MXL (trapezoidal tooth profile) • Tooth Pitch: 2.032 mm. • Belt Width: 4.8, 6.4, 9.5 and 12.7 mm. • Circumference Length Shortest/Longest: 91.44 mm. and 2972.82 mm. • Belt Operating Temperature Range: -30 to 90℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber Tooth surface protection layer: Nylon canvas [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 3,241 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts XL It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: XL (trapezoidal tooth profile) • Tooth Pitch: 5.08 mm. • Belt Width: 6.4, 7.9, 9.5 and 12.7 mm. • Circumference Length Shortest/Longest: 152.4 mm. and 2448.56 mm. • Belt Operating Temperature Range: -30 to 90℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber Tooth surface protection layer: Nylon canvas [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 13,539 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts S8M It is a round tooth profile rubber timing belt. This belt always uses for high torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: S8M (round tooth profile) • Tooth Pitch: 8 mm. • Belt Width: 15, 25, 30 and 40 mm. • Circumference Length Shortest/Longest: 400 mm. and 4400 mm. • Belt Operating Temperature Range: -30 to 90℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber Backing cloth layer: Nylon canvas [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 48,556 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts S5M It is a circular tooth profile timing belt. This belt always uses for high torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: S5M (round tooth profile) • Tooth Pitch: 5 mm. • Belt Width: 10, 15 and 20 mm. • Circumference Length Shortest/Longest: 225 mm. and 3580 mm. • Belt Operating Temperature Range: -30 to 90℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber Backing cloth layer: Nylon canvas [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 17,364 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts S3M It is a circular tooth profile rubber timing belt. This belt always uses for high torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: S3M (circular tooth profile) • Tooth Pitch: 3 mm. • Belt Width: 6, 10, and 15 mm. • Circumference Length Shortest/Longest: 120 mm. and 3210 mm. • Belt Operating Temperature Range: -30 to 90℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber Backing cloth layer: Nylon canvas [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 11,547 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts HTD3M It is an arc tooth profile that has higher transmission power than the trapezoidal tooth timing belt. This belt always uses for high torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: H3M (arc tooth profile) • Tooth Pitch: 3 mm. • Belt Width: 6, 9, 12, and 15 mm. • Circumference Length Shortest/Longest: 90 mm. and 5100 mm. • Belt Operating Temperature Range: -10 to 90℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber Tooth surface protection layer: Nylon canvas [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 7,956 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts HTD8M It is an arc tooth profile that has higher transmission power than the trapezoidal tooth timing belt. This belt always uses for high torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: H8M (arc tooth profile) • Tooth Pitch: 8 mm. • Belt Width: 20, 25, 30, 40, 50 and 85 mm. • Circumference Length Shortest/Longest: 288 mm. and 5120 mm. • Belt Operating Temperature Range: -10 to 90℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber Tooth surface protection layer: Nylon canvas [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 62,787 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Pulleys for Flat Belts with Urethane (Width L=25 ~ 100) - Crowned, Crosspiece Groove Straight
MISUMI
· Product type : Pulleys. · Shaft of Pulleys : Crowned and Crosspiece Groove Straight type. · The series code of Crowned type: RWCUN RWCUF RWMUN and RWMUF. · The series code of Crosspiece Groove type: RWCGN RWCGF RWMGN and RWMGF. · Shaft Type : Round Hole. · Flange: Flange type and No Flange. · Core Material: Aluminium A5052. · Lining Material: Urethane (Natural Color) · Urethane Hardness: Shore A90 and Shore A70. · Outer Diameter: 15-80 mm. · Shaft (Bore) Diameter: 8-35 mm. · Length: 25-100 mm. · Economy Pulleys for Flat Belts-Crowned Type/Crosspiece Groove Straight Type/Width L110-510
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Economy Pulleys for Flat Belts-Crowned Type/Crosspiece Groove Straight Type/Width L110-510
MISUMI
· Product type : Pulleys. · Shaft of Pulleys : Crowned and Crosspiece Groove Straight type. · The series code of Crowned type: RBWAC and RBWWC. · The series code of Crosspiece Groove type: RBWAM and RBWWM. · Shaft Type : Round Hole. · Pulleys Body Material: Aluminum Alloy. · Press Fit Bushing Material: Aluminum Alloy. · Surface Treatment solution: Clear Anodize (For only RBWWC and RBWWM type) · Outer Diameter: 18-78 mm. · Shaft (Bore) Diameter: 8-50 mm. · Length: 110-510 mm. · Economy Idlers for Flat Belts-Straight Type/ Crosspiece Groove Straight Type/ Crowned Type.
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Flat BeltS For Transferring Bulk Materials
MISUMI
Flat Belts For Transferring Bulk Materials This type of belt is suitable for transporting large quantities of bulk materials. There are many sizes to choose from. [Feature] ● Belt Width Minimum / Maximum (mm.) : 10 mm. and 500 mm. (can be increased by increments 1 mm.) ● Thickness Minimum/ Maximum (mm.): 1.2 ● Belt Length (m.) : The size is configurable between 0.7 to 20 m., and the minimum length can be increased by increments 0.01 m. ● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 20 ● Surface Cover Material: Polyurethane ● Color: Green and Brown [Application] It is used in conjunction with pulleys to transfer materials in a conveyor system.
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
Flat Belts For General Use This conveyor belt is ideal for use in both general purpose and offer with a wide range of sizes available to choose from. [Feature] ● Belt Width Minimum / Maximum (mm.) : 10 mm. and 500 mm. (can be increased by increments 1 mm.) ● Thickness (mm.): 0.9, 1.0, 1.1, 1.5 and 2 ● Belt Length (m.) : The size is configurable between 0.7 to 20 m, and the minimum length can be increased by increments 0.01 m. ● Suitable for Minimum Pulley Belt Diameter Size (mm.) 10 and 30 ● Surface Cover Material: PVC and Urethane ● Color: White, Green and Black [Application] It is used in conjunction with pulleys to transfer materials in a conveyor system.
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
Idlers HTD 5MIdlers for timing pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 9, and 15● Applicable with Belt Type : 5M● Number of Teeth : 20, 25, 26, 30, and 32● Shaft Bore Diameter (mm.) : 8 ,10 , and 12● Bearing Position : Central Bearing (Single/Double) and Both Sides Bearing● Material :Body and Flange : Aluminum AlloyBearing : Steel● Surface treatment : Clear Anodized[Application]Idlers for timing pulleys are used to maintain proper tension and alignment in timing belt systems
From: 176,911 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 4,103 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 19,078 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Flat Belts For Sliding This conveyor belt is ideal for use in both sliding transfer and mini belt conveyor systems, with a wide range of sizes available to choose from. [Feature] ● Belt Width Minimum / Maximum (mm.) : 10 mm. and 500 mm. (can be increased by increments 1 mm.) ● Thickness Minimum/ Maximum (mm.): 0.5 and 1.2 ● Belt Length (m.) : The size is configurable between 0.7 to 20 m., and the minimum length can be increased by increments 0.01 m. ● Surface Cover Polyester Impregnated Woven Cloth ● Color: Green and White [Application] It is used in conjunction with pulleys to transfer materials in a conveyor system.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 42,497 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Flat Belt For Electronic Parts Transfer
MISUMI
Flat Belt For Electronic Parts Transfer This conveyor belt is not only ideal for use in mini belt conveyor systems but also boasts electronic industry. It is available in a wide range of sizes to suit your needs. [Feature] ● Belt Width Minimum / Maximum (mm.) : 10 mm. and 500 mm. (can be increased by increments 1 mm.) ● Thickness (mm.): 0.8 and 1.5 ● Belt Length (m.) : The size is configurable between 0.7 to 20 m, and the minimum length can be increased by increments 0.01 m. ● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 15 and 30 ● Surface Cover Material: Conductive Urethane ● Color: Black [Application] It is used in conjunction with pulleys to transfer materials in a conveyor system.
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Idlers for Flat Belts-Width L100-300
MISUMI
· Idlers type: Bearing Built-in. · Shape of Idlers: Straight type. · Shaft Type : Bearing on Each End (2-Bearing in Total) · The product code series: ROFWB and ROFAWB · Material Idlers body ROFWB: S45C Equivalent and surface treatment Black Oxide solution. · Material Idlers body ROFAWB: Aluminum Alloy and surface treatment Clear Anodize solution. · Outer Diameter: 30 and 40 mm. · Shaft (Bore) Diameter: 8 and 12 mm. · Material (Bearing): Bearing FL678ZZ (For ROFWB) and Bearing B6801ZZ (For ROFAWB) · Economy Flat Belt Idlers - Short Length
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Flat Belt Idlers Medium Length
MISUMI
· These idlers are designed for use with flat belts in conveyor systems. · Model: C-ROFAC (Flanged Type) and C-ROFAN (Crowned Type) · Idlers type: Bearing Built-in. · Material Idlers body: Aluminum · surface treatment solution: Clear Anodize solution. · Material Bearing: Steel. · Outer Diameter: 15 - 50 mm. · Shaft (Bore) Diameter: 6, 8, 10, 12 and 15 mm. · L dimension: 25, 30, 40, 50 and 60 mm. · The Flat Belt Idlers Medium Length C-ROFAC and C-ROFAN types are specific idlers manufactured by MISUMI. · Pulleys for Flat Belts (Width L=25 to 100) - Crowned, Crosspiece Groove Straight
From: 127,896 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 216,242 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
· These idlers are designed for use with flat belts in conveyor systems. · Model: C-HBGA (Flanged Type) and C-HBGCA (Crowned Type). · Idlers type: Bearing Built-in. · Material Idlers body: Aluminum · surface treatment solution: Clear Anodize solution. · Outer Diameter: 15 - 50 mm. · Shaft (Bore) Diameter: 6, 8, 10 and 12 mm. · T selection: 6, 11, 16, 21, 27 and 32 mm. · The Flat Belt Idlers Short Length C-HBGA and C-HBGCA types are specific idlers manufactured by MISUMI. · Economy Flat Belt Idlers - Medium Length
From: 67,308 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 171,435 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
High Strength and High Temperature Insulating Grade, Heat Resistance Within 300 °C
MISUMI
High Strength and High Temperature Insulating Grade, Heat Resistance Within 300 °CHeat Insulating Plates are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Plate Thickness Minimum/Maximum (mm.): 3 and 30● Width and Length (mm.) : Can configurable between 20 to 800 mm, and the minimum length can be increased by increments 1 mm.● Operating Environment Temperature (℃) : Normal temperature~300● Main Material : PI-modified resin[Application]It is used for thermal insulation of connecting parts and thermal insulation of flanges
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Flat Belt Pulleys Medium Length
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 124,277 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |