(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
1 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
Air TubesPolyurethane Air Tubes are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Outer Diameter (mm.) : 4, 6, 8, 10, 12 and 16● Inner Diameter (mm.) : 2.5, 4, 5, 5.5, 6.5, 8 and 12● Length (m.) : 50, 100 and 200● Maximum operating pressure (MPa) : 0.8● Operating Temperature Range (℃) : -5 to 60 (Non freezing)● Material : Polyurethane● Color : Black, Transparent, Blue and Orange[Application]It is used in various industries especially in penumatic system.
From: 532,975 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |