(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
15 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Gas Spring -Global Standard Type GSV-
MISUMI
A global standard type gas spring/GSV that is compatible with piping.
From: 1,573,756 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Ideal for those occasions requring a slightly stronger load than with coil springs.
From: 315,538 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Compact and can handle high loads.A larger range of sizes for improved design freedom.
From: 315,538 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
A gas spring that is compatible with piping and is based on GSV with a reinforced mounting hole diameter and depth.
From: 2,518,010 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Features a lower height and is ideal for those occasions where a high-load capability is required.
From: 435,537 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Compatible with piping, ISO11901 type, and stroke length up to 300 mm.
From: 1,791,721 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Compatible with piping, the basic specifications are the same as GST, and the lower groove for fixing the plate is a square type gas spring.
From: 7,542,150 VND |
---|
Days to Ship: Số ngày giao hàng: 22 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Sizes with an outer diameter of 38 or more have four tapped holes for mounting, which improves stability during installation.
From: 435,537 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 4,543,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
An entry level gas spring model.Features a small diameter, ensuring that it even fits within compact molds.
From: 2,019,916 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
The highest load type of gas spring for piping, comes with an oil cover.
From: 7,346,740 VND |
---|
Days to Ship: Số ngày giao hàng: 22 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-
MISUMI
This is a type of mounting plate that is fixed in the upper groove of the gas spring body.
From: 406,816 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a screw-in type gas spring MGSM. Please use with the collar and mounting surface in close contact.
From: 3,629,672 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
A high-load capable type of the GSP32. The initial load capability is 32% greater than the GSP32. Plate for mounting is HM and FM, same as for GSP.
From: 7,711,600 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 406,816 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Stroke (S)(mm) |
Outer diameter (D)(mm) |
L Dimension (L)(mm) |
Set/single item |
Initial load(N) |
Maximum load(N) |
Plate Type |
Body Type |
Brand |
Mounting position (Flange shape) |
Gas Venting With Hose Linkage |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove- | ||||||||||||||
CADCAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
From | 1,573,756 VND | 315,538 VND | 315,538 VND | 2,518,010 VND | 435,537 VND | 1,791,721 VND | 7,542,150 VND | 435,537 VND | 4,543,000 VND | 2,019,916 VND | 7,346,740 VND | 406,816 VND | 3,629,672 VND | 7,711,600 VND | 406,816 VND |
Days to ShipSố ngày giao hàng | Same day or more | 4 Day(s) or more | Same day or more | Same day or more | Same day or more | Same day or more | 22 Day(s) or more | Same day or more | Same day | Same day or more | 22 Day(s) or more | 4 Day(s) or more | 4 Day(s) or more | 4 Day(s) or more | 4 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật | |||||||||||||||
Stroke (S)(mm) | 7 ~ 125 | 10 ~ 80 | 10 ~ 80 | 10 ~ 125 | 10 ~ 80 | 10 ~ 300 | 10 ~ 125 | 10 ~ 80 | 38 | 10 ~ 80 | 6 ~ 50 | - | 10 ~ 25 | 10 ~ 80 | - |
Outer diameter (D)(mm) | 19 ~ 150 | 19 ~ 25 | 19 ~ 63 | 32 ~ 150 | 25 ~ 63 | 32 ~ 195 | 50 ~ 120 | 32 ~ 63 | 25 | 16 ~ 32 | 25 ~ 150 | 19 ~ 195 | 12 ~ 16 | 32 | 19 ~ 195 |
L Dimension (L)(mm) | 44 ~ 295 | 65 ~ 205 | 75 ~ 255 | 60 ~ 328 | 55 ~ 200 | 70 ~ 760 | 72 ~ 322 | 75 ~ 240 | 135 | 55 ~ 195 | 61 ~ 270 | - | 75 ~ 120 | 75 ~ 230 | - |
Set/single item | Body only | Body only / Only plates | Body only / Only plates | Body only | Body only / Only plates | Body only | Body only | Body only / Only plates | Body only | Body only | Body only | Only plates | Body only | Body only | Only plates |
Initial load(N) | 1700 ~ 95000 | 800 ~ 1600 | 1500 ~ 30000 | 3600 ~ 95400 | 3000 ~ 20000 | 1700 ~ 106000 | 9200 ~ 66300 | 4750 ~ 31000 | 3000 | 1000 ~ 5100 | 4250 ~ 184100 | - | 400 ~ 800 | 6600 | - |
Maximum load(N) | 2800 ~ 135000 | 1043 ~ 2973 | 1935 ~ 53891 | 4900 ~ 200820 | 4980 ~ 35741 | 1700 ~ 160000 | - | 7200 ~ 52500 | 5950 | 1405 ~ 9513 | - | - | 595 ~ 1437 | 9871 ~ 12998 | - |
Plate Type | - | - | - | - | BM (For GSN) | - | - | - | - | - | - | FC19/25 ~ FC32 or More | - | - | FC19/25 ~ FC32 or More |
Body Type | GSV | - | GSP ~ GSZ | - | GSN | - | - | - | - | MGSN | GSSC | - | MGSM | GSQ | - |
Brand | MISUMI | - | MISUMI | - | MISUMI | - | - | - | - | MISUMI | - | - | MISUMI | MISUMI | - |
Mounting position (Flange shape) | - | Bottom face clamping (Square) / Upper groove mounting (Round) | - | - | Bottom face clamping (Square) | - | - | Bottom face clamping (Square) | - | - | - | - | - | - | - |
Gas Venting With Hose Linkage | No | - | No | - | No | - | - | - | - | - | Yes / No | - | - | - | - |