(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
3 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
Lifter tweezers for pins, springs, and screws. You can also purchase the pin alone. The material is carbon tool steel. [LPS/LP] If the D dimension is 13 or more, the head end is buffed. If the D dimension is 10 or less, please use additional machining. [LPSH/LPH] Please use additional machining for buffing.
Material | With/without accessory (Spring, screw plugs) | Shape | With/without pilot punch relief hole | With/without air hole |
---|---|---|---|---|
Steel | With | Pin | W/O | W/O |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Lifter Pin Sets -with Pilot Punch Relief Holes-
MISUMI
Lifter tweezers with pilot relief hole. The material is carbon tool steel.
Material | With/without accessory (Spring, screw plugs) | Shape | With/without pilot punch relief hole | With/without air hole |
---|---|---|---|---|
Steel | With | Pin | With | W/O |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a block lifter set. The material is carbon steel for machine structures.
Material | With/without accessory (Spring, screw plugs) | Shape | With/without pilot punch relief hole | With/without air hole |
---|---|---|---|---|
Steel | With | Block | W/O | W/O |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
Material |
With/without accessory (Spring, screw plugs) |
Shape |
With/without pilot punch relief hole |
With/without air hole |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | |||
CADCAD |
|
|
|
From | |||
Days to ShipSố ngày giao hàng | Same day or more | 6 Day(s) or more | 6 Day(s) or more |
Material | Steel | Steel | Steel |
With/without accessory (Spring, screw plugs) | With | With | With |
Shape | Pin | Pin | Block |
With/without pilot punch relief hole | W/O | With | W/O |
With/without air hole | W/O | W/O | W/O |