(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
End Retainer Sets for Edge-matching Machining, for Heavy Load Punches
MISUMI
End retainer for punching thick plates and aligning blades. There is no need to change the punch brim thickness used for this product.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
punch-to-die alignment with double fixing-bolts | Set / Set (without backing plate) / Body only | S45C | For heavy-load round punches / For heavy-load shaped punches |
From: 350,357 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
End Retainer Sets for Edge-matching Machining
MISUMI
End retainer for standard punch/button die blade alignment processing. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
punch-to-die alignment with double fixing-bolts | Set / Set (without backing plate) / Body only | S45C | For round punch / For shaped punch / For button die |
From: 268,325 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
Type |
Components |
Material |
Applicable punch shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | End Retainer Sets for Edge-matching Machining, for Heavy Load Punches | |
CADCAD |
|
|
From | 350,357 VND | 268,325 VND |
Days to ShipSố ngày giao hàng | 4 Day(s) or more | 4 Day(s) or more |
Type | punch-to-die alignment with double fixing-bolts | punch-to-die alignment with double fixing-bolts |
Components | Set / Set (without backing plate) / Body only | Set / Set (without backing plate) / Body only |
Material | S45C | S45C |
Applicable punch shape | For heavy-load round punches / For heavy-load shaped punches | For round punch / For shaped punch / For button die |