(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Jector Punches Normal and Lapping with Large Diameter Pins
MISUMI
・Since the diameter of the waste removal pin is larger than that of a normal jetter punch, a more stable waste removal effect can be expected. ・The pin strength and rigidity have also been increased by increasing the diameter of the brushing pin. Please also try this when pin breakage is a problem with regular jet punches.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Large-diameter pin type | SKD11 Equivalent | No | Standard | None / Lapping |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shank type |
Tip shape |
Jector |
Material |
Heavy-load punches |
Shank (mounting part) shape |
Surface treatment |
You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI |
Product SeriesDòng sản phẩm | |
CADCAD |
|
From | |
Days to ShipSố ngày giao hàng | 6 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
Shank type | Single-stepped |
Tip shape | A / D / R / E / G |
Jector | Large-diameter pin type |
Material | SKD11 Equivalent |
Heavy-load punches | No |
Shank (mounting part) shape | Standard |
Surface treatment | None / Lapping |