(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punches(Surface treatment:RW coating)

Punches products in the Press Die Components category. Specified by Surface treatment RW coating. There are around 6 items of Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Punches offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

6 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Shoulder Punches  RW Coating

    Shoulder Punches RW Coating

    MISUMI

    ・A highly durable product that suppresses cutting edge wear and reduces maintenance man-hours and total costs. ・Added die steel lineup and cutting edge length X type. ・There is also a Jector Punch that has a scrap removal pin built into the punch to prevent scrap removal. [What is RW coating]・It is a coating with higher hardness and higher heat resistance than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film. ・Compared to TiCN・HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G None SKH51 Equivalent / Powdered high-speed steel No Standard RW coating
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches  RW Coating

    Jector Punches RW Coating

    MISUMI

    ・A highly durable product that suppresses cutting edge wear and reduces maintenance man-hours and total costs. ・Added die steel lineup and cutting edge length X type. ・If you want to strengthen the scum removal force, please use the "spring reinforced type". [What is RW coating]・It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film. ・Compared to TiCN・HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type / Spring reinforced type Powdered high-speed steel No Standard RW coating
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Shoulder Punches  Quill Type·RW Coating

    Shoulder Punches Quill Type·RW Coating

    MISUMI

    shoulder punch for punching small holes with an Al-Cr coating, which is more heat resistant and highly durable than the TiCN coating commonly used in molds. For shaft diameter D1.6-2.5, there are two types of brim thickness to choose from: 3mm and 5mm.

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G None SKH51 Equivalent / Powdered high-speed steel No Standard RW coating
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Key Flat Shank Shoulder Punches  RW Coating

    Key Flat Shank Shoulder Punches RW Coating

    MISUMI

    This shoulder punch has a flat surface on the shank to prevent rotation, and is coated with an Al-Cr coating that is more heat resistant and durable than TiCN, which is widely used in press molds. Effective when piercing difficult-to-process materials.

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G None SKH51 Equivalent / Powdered high-speed steel No Key flat RW coating
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Key Flat Shank Jector Punches RW Coating

    Key Flat Shank Jector Punches RW Coating

    MISUMI

    This punch has a jetter punch with a flat surface on the shank to prevent rotation, and is coated with an Al-Cr coating that is more heat resistant and durable than TiCN, which is widely used in press molds. Effective when piercing difficult-to-process materials.

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type / Spring reinforced type Powdered high-speed steel No Key flat RW coating
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Double-Stepped Shoulder Punches, RW Coating

    Double-Stepped Shoulder Punches, RW Coating

    MISUMI

    A two-stage shoulder punch that uses a combination of Al-Cr coating, which has higher heat resistance and durability than conventional TiCN, and WPCⓇ treatment.

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Double-stepped A / D / R / E / G None SKH51 Equivalent / Powdered high-speed steel No Standard RW coating
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
Shank type
Tip shape
Jector
Material
Heavy-load punches
Shank (mounting part) shape
Surface treatment

    You can add up to 6 items per a category to the compare list.

    Shoulder Punches  RW Coating

        You can add up to 6 items per a category to the compare list.

        Jector Punches  RW Coating

            You can add up to 6 items per a category to the compare list.

            Shoulder Punches  Quill Type·RW Coating

                You can add up to 6 items per a category to the compare list.

                Key Flat Shank Shoulder Punches  RW Coating

                    You can add up to 6 items per a category to the compare list.

                    Key Flat Shank Jector Punches RW Coating

                        You can add up to 6 items per a category to the compare list.

                        Double-Stepped Shoulder Punches, RW Coating
                          BrandNhãn hiệu

                          MISUMI

                          MISUMI

                          MISUMI

                          MISUMI

                          MISUMI

                          MISUMI

                          Product SeriesDòng sản phẩm

                          Shoulder Punches RW Coating

                          Jector Punches RW Coating

                          Shoulder Punches Quill Type·RW Coating

                          Key Flat Shank Shoulder Punches RW Coating

                          Key Flat Shank Jector Punches RW Coating

                          Double-Stepped Shoulder Punches, RW Coating

                          CADCAD
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          From
                          Days to ShipSố ngày giao hàng 7 Day(s) or more 7 Day(s) or more 7 Day(s) or more 7 Day(s) or more 7 Day(s) or more 7 Day(s) or more
                          Shank typeSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedDouble-stepped
                          Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
                          JectorNoneStandard type / Spring reinforced typeNoneNoneStandard type / Spring reinforced typeNone
                          MaterialSKH51 Equivalent / Powdered high-speed steelPowdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelPowdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
                          Heavy-load punchesNoNoNoNoNoNo
                          Shank (mounting part) shapeStandardStandardStandardKey flatKey flatStandard
                          Surface treatmentRW coatingRW coatingRW coatingRW coatingRW coatingRW coating

                          Loading...Tải…

                          1. 1

                          Related Categories to PunchesDanh mục liên quan đến Punches