(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
18 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Castellated Nut, Tall Type, 1 Type, Fine-Thread【1-100 Pieces Per Package】
SUNCO
[Material] Steel[Surface Processing] None[Nominal of Thread (M)] 8/10/12/14/16/20/22/24/27/30/33[Application/Function] Fall prevention[Thread Ridge Type] Metric Fine[Sales Unit] Individual (can be purchased from one piece) / Box / Package[Hex Nut Standard] Type 1
Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Application / Functions | Sales Unit | Thread Nominal (inch) | Surface Treatment (Details) | Hex Nut Standard | Locking Details |
---|---|---|---|---|---|---|---|---|---|
8 ~ 42 | Steel | N/A | Meter (Fine) | Fall-off Prevention | Bulk (Purchasing from 1 pc.) ~ Box / Package | - | N/A | Class 1 | - |
From: 53,610 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Kalei Nut【1-2,000 Pieces Per Package】
NIPPON POP RIVETS AND FASTENERS
Mount the nut using press fitting to thin or unsuitable for welding base materials. [Features]· Press nut that can obtain a high mounting strength thanks to the knurled portion under the neck. · Portion of the nut under the neck has a unique shape (knurled, grooved) and so a high mounting strength can be obtained. · Post-processing such as rust-proof processing, sputtering treatment for weld-on nuts, etc., not required. · Product can be press fit to a stainless steel base material with low hardness (Hv 160 or less). [Applications]· Often used in medical equipment as well as automobiles.
Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Application / Functions | Sales Unit | Thread Nominal (inch) | Surface Treatment (Details) | Hex Nut Standard | Locking Details |
---|---|---|---|---|---|---|---|---|---|
2 ~ 20 | Steel / Stainless / Brass | N/A / Trivalent Chromate | Metric Coarse | Embedded | Bulk (Purchasing from 1 pc.) | - | N/A / Trivalent Chromate | - | - |
From: 5,890 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Crown-Nut (Castle-Nut), Tall, 1 Type【1-1,000 Pieces Per Package】
SUNCO
A nut that can prevent loosening through opening the through hole in the bolt on the other side and then inserting a cotter pin through the bolt through hole and the nut grooved part. 1 type that is concave, and the hex nut has a cut groove.
Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Application / Functions | Sales Unit | Thread Nominal (inch) | Surface Treatment (Details) | Hex Nut Standard | Locking Details |
---|---|---|---|---|---|---|---|---|---|
5 ~ 36 | Steel / Stainless | Trivalent Chromate / UniChrome Plating / Chromate Plating | Metric Coarse | Fall-off Prevention | Bulk (Purchasing from 1 pc.) ~ Box / Package | - | Trivalent Chromate / UniChrome Plating / Chromate Plating | Class 1 | - |
From: 46,756 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Crown-Nut (Castle-Nut), Tall, 2 Type【1-200 Pieces Per Package】
SUNCO
A nut that can prevent loosening through opening the through hole in the bolt on the other side and then inserting a cotter pin through the bolt through hole and the nut grooved part. 2 types that are convex, and the hex nut has a groove on top.
Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Application / Functions | Sales Unit | Thread Nominal (inch) | Surface Treatment (Details) | Hex Nut Standard | Locking Details |
---|---|---|---|---|---|---|---|---|---|
8 ~ 80 | Steel / Stainless | Trivalent Chromate / UniChrome Plating / Chromate Plating | Metric Coarse | Fall-off Prevention | Bulk (Purchasing from 1 pc.) ~ Box / Package | - | Trivalent Chromate / UniChrome Plating / Chromate Plating | Class 2 | - |
From: 49,085 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NIPPON POP RIVETS AND FASTENERS
Press nut that can obtain a high mounting strength thanks to the knurled portion under the neck. [Features]· Press fit the hexagonal body of the flat nut to the base material using existing pneumatic/hydraulic press to prevent rotation of the nut. · Metal flow to the groove prevents the nut from coming out. Mount the nut using press-fitting to thin or unsuitable for welding base materials. · Fully embedded type so both sides have a flat finish. Nut optimal for compacting of product. [Applications]· Optimal for mounting nuts in locations with strict layouts, as both faces will be flat. · Ideal for use in general sheet metal where the strength is insufficient by tapping into an aluminum workpiece of 1.5 mm or more. · Used as part of the necessity of flattening both sides of sheet metal. For communication equipment and server-related applications. · Also optimal for mounting electronic parts thanks to nickel plating processing.
Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Application / Functions | Sales Unit | Thread Nominal (inch) | Surface Treatment (Details) | Hex Nut Standard | Locking Details |
---|---|---|---|---|---|---|---|---|---|
3 ~ 4 | Steel | N/A | Metric Coarse | Embedded | Bulk (Purchasing from 1 pc.) | - | N/A | - | - |
From: 11,930 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Self-clinching Floating Nut【1,000 Pieces Per Package】
BOHSEI
Because the nut on the inside can move, therefore this can even be mounted when there is misalignment with the bottom hole. The nut on the inside has a float 0.3 mm from the center.
Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Application / Functions | Sales Unit | Thread Nominal (inch) | Surface Treatment (Details) | Hex Nut Standard | Locking Details |
---|---|---|---|---|---|---|---|---|---|
3 ~ 5 | Steel / Stainless | N/A / Trivalent Chromate | Metric Coarse | Caulking / Embedded | Box / Package | - | N/A / Trivalent Chromate | - | - |
From: 25,995,840 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Crown-Nut (Castle-Nut), Short, 1 Type【1-300 Pieces Per Package】
SUNCO
A nut that can prevent loosening through opening the through hole in the bolt on the other side and then inserting a cotter pin through the bolt through hole and the nut grooved part. 1 type that is concave, and the hex nut has a cut groove.
Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Application / Functions | Sales Unit | Thread Nominal (inch) | Surface Treatment (Details) | Hex Nut Standard | Locking Details |
---|---|---|---|---|---|---|---|---|---|
10 ~ 20 | Steel | Trivalent Chromate / UniChrome Plating / Chromate Plating | Metric Coarse | Fall-off Prevention | Bulk (Purchasing from 1 pc.) ~ Box / Package | - | Trivalent Chromate / UniChrome Plating / Chromate Plating | Class 1 | - |
From: 50,838 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Crown-Nut (Castle-Nut), Short, 2 Type【1-300 Pieces Per Package】
SUNCO
A nut that can prevent loosening through opening the through hole in the bolt on the other side and then inserting a cotter pin through the bolt through hole and the nut grooved part. 2 types that are convex, and the hex nut has a groove on top.
Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Application / Functions | Sales Unit | Thread Nominal (inch) | Surface Treatment (Details) | Hex Nut Standard | Locking Details |
---|---|---|---|---|---|---|---|---|---|
10 ~ 80 | Steel / Stainless | Trivalent Chromate / UniChrome Plating / Chromate Plating / Parker | Metric Coarse | Fall-off Prevention | Bulk (Purchasing from 1 pc.) ~ Box / Package | - | Trivalent Chromate / UniChrome Plating / Chromate Plating / Parker | Class 2 | - |
From: 63,610 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OCHIAI
An iron embedded-type nut for wood working that is comprised of an integrated screw part, hook, and flange part. For use when the male screw cannot be formed in the other members, and when there is a low strength and the wood screw cannot obtain enough strength to tighten.[Features]· Can form screw holes even just by opening holes in the hook and punching T-nuts that include hooks in cases were screwing materials (wood, resin, etc.) that cannot cut screws.
Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Application / Functions | Sales Unit | Thread Nominal (inch) | Surface Treatment (Details) | Hex Nut Standard | Locking Details |
---|---|---|---|---|---|---|---|---|---|
4 ~ 10 | Steel | Trivalent Chromate / Polish | Metric Coarse | Embedded | Bulk (Purchasing from 1 pc.) | - | Trivalent Chromate / Buffing | - | - |
From: 2,970 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Toothed Washer Nut【2,000-2,500 Pieces Per Package】
SUNCO
A hex nut with cogging washer that eliminates the hassle required to assemble the cogging washer (tooth locked washer ) with outer teeth.
Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Application / Functions | Sales Unit | Thread Nominal (inch) | Surface Treatment (Details) | Hex Nut Standard | Locking Details |
---|---|---|---|---|---|---|---|---|---|
4 ~ 5 | Steel | Trivalent Chromate / UniChrome Plating / Nickel Plating | Metric Coarse | Loosening Prevention | Box / Package | - | Trivalent Chromate / UniChrome Plating / Nickel Plating | - | Other Special Shapes |
From: 2,674,572 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fit Nut【500-1,000 Pieces Per Package】
SUNCO
A nut that can be reliably fixated with the other side by press fitting into a mounting hole that is slightly smaller than the axial part.
Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Application / Functions | Sales Unit | Thread Nominal (inch) | Surface Treatment (Details) | Hex Nut Standard | Locking Details |
---|---|---|---|---|---|---|---|---|---|
3 ~ 6 | Steel | Trivalent Chromate | Metric Coarse | Caulking | Box / Package | - | Trivalent Chromate | - | - |
From: 3,499,440 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NIPPON POP RIVETS AND FASTENERS
M3 to M6 nuts can be mounted with low pressure input, press nuts. [Features]· Press fit a portion of the hexagonal body of the ST nut to the base material using existing pneumatic/hydraulic press to prevent rotation of the nut. · Metal flow to the groove under the neck prevents the nut from coming out. · For the mounting direction of the ST nut, it can be press fit into both the punch side and press side of the base material. · Due to press-fitting, post-processing such as rust-proof processing, sputtering treatment for weld-on nuts, etc., not required. [Applications]· Has little effect on the base material thanks to low pressure input. Even if the end face distance is short, the base material does not deform. · Optimal for reducing man-hours with simultaneous multiple press-fitting operations occurring on a flat plate. Can also be mounted on aluminum parts. · Can be used on copper material power supply busbars, etc. Can be used for coating / plating / ZAM / treated steel plate, automobile parts, etc.
Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Application / Functions | Sales Unit | Thread Nominal (inch) | Surface Treatment (Details) | Hex Nut Standard | Locking Details |
---|---|---|---|---|---|---|---|---|---|
3 ~ 6 | Steel | Trivalent Chromate | Metric Coarse | Caulking | Bulk (Purchasing from 1 pc.) | - | Trivalent Chromate | - | - |
From: 5,812 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Floating Nut【1,000 Pieces Per Package】
PEM
The inner part of the nut has a dual structure, which makes it possible to correct displacement with the upper plate by moving the nut on the inner side.
Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Application / Functions | Sales Unit | Thread Nominal (inch) | Surface Treatment (Details) | Hex Nut Standard | Locking Details |
---|---|---|---|---|---|---|---|---|---|
5 | Stainless | Other Special Processings | Metric Coarse | Caulking | Box / Package | - | Other Special Treatments | - | - |
From: 84,547,363 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Kalei Nut (for Stainless Steel Base Material) SS-SS
NIPPON POP RIVETS AND FASTENERS
Conventional pneumatic-type and hydraulic-type presses can be used to mount nuts on thin plates and welding base materials with a small end face distance regardless of the welding base material properties. The underhead part of the nut has a unique shape (knurled, groove part) that provides a high mounting strength.
Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Application / Functions | Sales Unit | Thread Nominal (inch) | Surface Treatment (Details) | Hex Nut Standard | Locking Details |
---|---|---|---|---|---|---|---|---|---|
3 ~ 6 | Stainless | N/A | Metric Coarse | Caulking | Bulk (Purchasing from 1 pc.) | - | N/A | - | - |
From: 22,205 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Castellated Nut, Tall Type, 2 Type (Whitworth)【1-200 Pieces Per Package】
SUNCO
[Material] Steel/Stainless Steel[Surface Processing] None[Nominal of Thread (inch)] 3/8, 1/2, 5/8, 3/4, 7/8, 1, 1 1/8, 1 1/4[Application/Function] Fall prevention[Thread Ridge Type] Whitworth Coarse[Hex Nut Standard] Type 2
Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Application / Functions | Sales Unit | Thread Nominal (inch) | Surface Treatment (Details) | Hex Nut Standard | Locking Details |
---|---|---|---|---|---|---|---|---|---|
- | Steel / Stainless | - | Wit Coarse | Fall-off Prevention | Bulk (Purchasing from 1 pc.) ~ Box / Package | 1 ~ 7/8 | - | Class 2 | - |
From: 286,576 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Castellated Nut, Tall Type, 2 Type, Fine-Thread【1-200 Pieces Per Package】
SUNCO
[Material] Steel[Surface Processing] None[Nominal of Thread (M)] 10/12/14/16/20/22/24/27/30/33/36/39/42/45/48[Application/Function] Fall prevention[Thread Ridge Type] Metric Fine[Sales Unit] Individual (can be purchased from one piece) / Box / Package[Hex Nut Standard] Type 2
Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Application / Functions | Sales Unit | Thread Nominal (inch) | Surface Treatment (Details) | Hex Nut Standard | Locking Details |
---|---|---|---|---|---|---|---|---|---|
10 ~ 48 | Steel | N/A | Meter (Fine) | Fall-off Prevention | Bulk (Purchasing from 1 pc.) ~ Box / Package | - | N/A | Class 2 | - |
From: 73,738 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Castellated Nut, Short Type, 2 Type, Fine-Thread【1-70 Pieces Per Package】
SUNCO
[Material] Steel[Surface Processing] None / Bright Chromate Plating / Trivalent White[Nominal of Thread (M)] 10/12/14/16/20/22/24/27/30/33/36/39/42/45/48[Application/Function] Fall prevention[Thread Ridge Type] Metric Fine[Sales Unit] Individual (can be purchased from one piece) / Box / Package[Hex Nut Standard] Type 2
Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Application / Functions | Sales Unit | Thread Nominal (inch) | Surface Treatment (Details) | Hex Nut Standard | Locking Details |
---|---|---|---|---|---|---|---|---|---|
14 ~ 48 | Steel | N/A / Trivalent Chromate / UniChrome Plating | Meter (Fine) | Fall-off Prevention | Bulk (Purchasing from 1 pc.) ~ Box / Package | - | N/A / Trivalent Chromate / UniChrome Plating | Class 2 | - |
From: 115,556 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Castellated Nut, Tall Type, 2 Type, Other Fine-Thread
SUNCO
[Material] Steel[Surface Processing] None[Nominal of Thread (M)] 12/20/22/24/27/30/36/39/42/45/48[Application/Function] Fall prevention[Sales Unit] Individual (can be purchased from one piece) / Box / Package[Hex Nut Standard] Type 2
Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Application / Functions | Sales Unit | Thread Nominal (inch) | Surface Treatment (Details) | Hex Nut Standard | Locking Details |
---|---|---|---|---|---|---|---|---|---|
12 | Steel | N/A | Meter (Fine) | Fall-off Prevention | Bulk (Purchasing from 1 pc.) | - | N/A | Class 2 | - |
From: 103,230 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
Thread Nominal (M) |
Material |
Surface Treatment |
Screw Thread Types |
Application / Functions |
Sales Unit |
Thread Nominal (inch) |
Surface Treatment (Details) |
Hex Nut Standard |
Locking Details |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | SUNCO | NIPPON POP RIVETS AND FASTENERS | SUNCO | SUNCO | NIPPON POP RIVETS AND FASTENERS | BOHSEI | SUNCO | SUNCO | OCHIAI | SUNCO | SUNCO | NIPPON POP RIVETS AND FASTENERS | PEM | NIPPON POP RIVETS AND FASTENERS | SUNCO | SUNCO | SUNCO | SUNCO |
Product SeriesDòng sản phẩm | Castellated Nut, Tall Type, 1 Type, Fine-Thread【1-100 Pieces Per Package】 | Crown-Nut (Castle-Nut), Tall, 1 Type【1-1,000 Pieces Per Package】 | Crown-Nut (Castle-Nut), Tall, 2 Type【1-200 Pieces Per Package】 | Crown-Nut (Castle-Nut), Short, 1 Type【1-300 Pieces Per Package】 | Crown-Nut (Castle-Nut), Short, 2 Type【1-300 Pieces Per Package】 | Castellated Nut, Tall Type, 2 Type (Whitworth)【1-200 Pieces Per Package】 | Castellated Nut, Tall Type, 2 Type, Fine-Thread【1-200 Pieces Per Package】 | Castellated Nut, Short Type, 2 Type, Fine-Thread【1-70 Pieces Per Package】 | ||||||||||
CADCAD |
|
|
|
|
|
| ||||||||||||
From | 53,610 VND | 5,890 VND | 46,756 VND Special Price On Sale Till 31/03/2025 | 49,085 VND Special Price On Sale Till 31/03/2025 | 11,930 VND | 25,995,840 VND | 50,838 VND | 63,610 VND Special Price On Sale Till 31/03/2025 | 2,970 VND Special Price On Sale Till 31/03/2025 | 2,674,572 VND | 3,499,440 VND | 5,812 VND | 84,547,363 VND | 22,205 VND | 286,576 VND | 73,738 VND | 115,556 VND Special Price On Sale Till 31/03/2025 | 103,230 VND |
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 4 Day(s) or more | Same day or more | Same day or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | Same day or more | Same day or more | 6 Day(s) or more | 6 Day(s) or more | 4 Day(s) or more | 6 Day(s) or more | 4 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | Same day or more | 7 Day(s) or more |
Thread Nominal (M) | 8 ~ 42 | 2 ~ 20 | 5 ~ 36 | 8 ~ 80 | 3 ~ 4 | 3 ~ 5 | 10 ~ 20 | 10 ~ 80 | 4 ~ 10 | 4 ~ 5 | 3 ~ 6 | 3 ~ 6 | 5 | 3 ~ 6 | - | 10 ~ 48 | 14 ~ 48 | 12 |
Material | Steel | Steel / Stainless / Brass | Steel / Stainless | Steel / Stainless | Steel | Steel / Stainless | Steel | Steel / Stainless | Steel | Steel | Steel | Steel | Stainless | Stainless | Steel / Stainless | Steel | Steel | Steel |
Surface Treatment | N/A | N/A / Trivalent Chromate | Trivalent Chromate / UniChrome Plating / Chromate Plating | Trivalent Chromate / UniChrome Plating / Chromate Plating | N/A | N/A / Trivalent Chromate | Trivalent Chromate / UniChrome Plating / Chromate Plating | Trivalent Chromate / UniChrome Plating / Chromate Plating / Parker | Trivalent Chromate / Polish | Trivalent Chromate / UniChrome Plating / Nickel Plating | Trivalent Chromate | Trivalent Chromate | Other Special Processings | N/A | - | N/A | N/A / Trivalent Chromate / UniChrome Plating | N/A |
Screw Thread Types | Meter (Fine) | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Wit Coarse | Meter (Fine) | Meter (Fine) | Meter (Fine) |
Application / Functions | Fall-off Prevention | Embedded | Fall-off Prevention | Fall-off Prevention | Embedded | Caulking / Embedded | Fall-off Prevention | Fall-off Prevention | Embedded | Loosening Prevention | Caulking | Caulking | Caulking | Caulking | Fall-off Prevention | Fall-off Prevention | Fall-off Prevention | Fall-off Prevention |
Sales Unit | Bulk (Purchasing from 1 pc.) ~ Box / Package | Bulk (Purchasing from 1 pc.) | Bulk (Purchasing from 1 pc.) ~ Box / Package | Bulk (Purchasing from 1 pc.) ~ Box / Package | Bulk (Purchasing from 1 pc.) | Box / Package | Bulk (Purchasing from 1 pc.) ~ Box / Package | Bulk (Purchasing from 1 pc.) ~ Box / Package | Bulk (Purchasing from 1 pc.) | Box / Package | Box / Package | Bulk (Purchasing from 1 pc.) | Box / Package | Bulk (Purchasing from 1 pc.) | Bulk (Purchasing from 1 pc.) ~ Box / Package | Bulk (Purchasing from 1 pc.) ~ Box / Package | Bulk (Purchasing from 1 pc.) ~ Box / Package | Bulk (Purchasing from 1 pc.) |
Thread Nominal (inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 7/8 | - | - | - |
Surface Treatment (Details) | N/A | N/A / Trivalent Chromate | Trivalent Chromate / UniChrome Plating / Chromate Plating | Trivalent Chromate / UniChrome Plating / Chromate Plating | N/A | N/A / Trivalent Chromate | Trivalent Chromate / UniChrome Plating / Chromate Plating | Trivalent Chromate / UniChrome Plating / Chromate Plating / Parker | Trivalent Chromate / Buffing | Trivalent Chromate / UniChrome Plating / Nickel Plating | Trivalent Chromate | Trivalent Chromate | Other Special Treatments | N/A | - | N/A | N/A / Trivalent Chromate / UniChrome Plating | N/A |
Hex Nut Standard | Class 1 | - | Class 1 | Class 2 | - | - | Class 1 | Class 2 | - | - | - | - | - | - | Class 2 | Class 2 | Class 2 | Class 2 |
Locking Details | - | - | - | - | - | - | - | - | - | Other Special Shapes | - | - | - | - | - | - | - | - |