(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
6 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Diaphragm Pump, Stainless Steel Connection Parts
MEIJIKIKAI
For use with coating/painting robots, automatic painting, and spray guns for large-volume painting etc.[Features]· A space saving design. Multiple pumps can be lined up alongside each other, allowing easy construction of color change systems.· Low remaining amount in pump: Its small size and reduced paint circuit capacity means that the remaining amount within the pump is only 6 ml, enabling the user to save on the amount of cleaning agent used. This helps reduce the amount of VOC discharged (PDP-05B).· Simple design: Supplies paint after first adjusting the paint pressure to a suitable level.· Its simple design allows for easy color changing and cleaning. Can be easily installed and moved around.· An air driven type that can be safely used by simply connecting to an air source
Electric Pump Type | Applicable Fluid | Maximum Discharge Flow Rate(l/min) | Body Material | Driving Source | Air Supply Port Type | Air Supply Port Nominal | Discharge Port Type | Discharge Port Nominal |
---|---|---|---|---|---|---|---|---|
Diaphragm Type | Fluid | 17 | Stainless Steel | Pneumatic Drive | G | 1/4B | G | 1/4B |
From: 56,746,429 VND |
---|
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Diaphragm Pump with Agitator (Stand Type)
MEIJIKIKAI
For use with coating/painting robots, automatic painting, and spray guns for large-volume painting etc.
Electric Pump Type | Applicable Fluid | Maximum Discharge Flow Rate(l/min) | Body Material | Driving Source | Air Supply Port Type | Air Supply Port Nominal | Discharge Port Type | Discharge Port Nominal |
---|---|---|---|---|---|---|---|---|
Diaphragm Type | Fluid | 17 | - | Pneumatic Drive | G | 1/4B | G | 1/4B |
From: 39,819,125 VND |
---|
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Diaphragm Pump, Small Sized Space Saving Type
MEIJIKIKAI
The left and right sides of the pump body are flat and can be arranged side by side without gaps.
Electric Pump Type | Applicable Fluid | Maximum Discharge Flow Rate(l/min) | Body Material | Driving Source | Air Supply Port Type | Air Supply Port Nominal | Discharge Port Type | Discharge Port Nominal |
---|---|---|---|---|---|---|---|---|
Diaphragm Type | Fluid | 4 ~ 7.5 | - | Pneumatic Drive | G | 1/4B | G | 1/4B |
From: 16,545,046 VND |
---|
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Diaphragm Pump, General Purpose Type
MEIJIKIKAI
For use with coating/painting robots, automatic painting, and spray guns for large-volume painting etc.
Electric Pump Type | Applicable Fluid | Maximum Discharge Flow Rate(l/min) | Body Material | Driving Source | Air Supply Port Type | Air Supply Port Nominal | Discharge Port Type | Discharge Port Nominal |
---|---|---|---|---|---|---|---|---|
Diaphragm Type | Fluid | 17 | - | Pneumatic Drive | G | 1/4B | G | 1/4B |
From: 24,746,104 VND |
---|
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Paint Diaphragm Pump Set, Small Sized Space Saving Type
MEIJIKIKAI
[Features]・ Multiple pumps can be lined up, making it easy to build a color change system・ It is compact and reduced the capacity of the paint circuit, and the residual amount in the pump to 6 mL, which saves the cleaning liquid and contributes to the reduction of VOC discharge (PDP-05B)・ It supplies the coating after adjusting it to an appropriate pressure・ It has simple design for easy color change and cleaning・ It is easy to install and move・ An air driven type that can be safely used by simply connecting to an air source[Applications]・ For painting with many color changes・ For incorporating painting equipment・ As an alternative to a suspended gravity tank・ One gun type for small amount painting
Electric Pump Type | Applicable Fluid | Maximum Discharge Flow Rate(l/min) | Body Material | Driving Source | Air Supply Port Type | Air Supply Port Nominal | Discharge Port Type | Discharge Port Nominal |
---|---|---|---|---|---|---|---|---|
Diaphragm Type | Fluid | 4 ~ 7.5 | - | Pneumatic Drive | G | 1/4B | G | 1/4B |
From: 27,166,733 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Paint Diaphragm Pump Set, General Purpose Type
MEIJIKIKAI
For use with coating/painting robots, automatic painting machines, and spray guns for large-volume painting etc.[Features]・ Paint diaphragm pump・ Space saving: Multiple pumps can be lined up, making it easy to build a color change system・ The DP-05B and DP-10A are flat on the left and right of the pump body and can be arranged without gaps・ Small residual amount in the pump: It is compact and reduced the capacity of the paint circuit, and the residual amount in the pump to 6 mL, which saves the cleaning liquid and contributes to the reduction of VOC discharge (PDP-05B)・ Simple design: It supplies the coating after adjusting it to an appropriate pressure・ It has simple design for easy color change and cleaning・ It is easy to install and move・ An air driven type that can be safely used by simply connecting to an air source[Applications]・ Painting robot・ Automatic painting equipment・ Spray gun for mass production, etc.
Electric Pump Type | Applicable Fluid | Maximum Discharge Flow Rate(l/min) | Body Material | Driving Source | Air Supply Port Type | Air Supply Port Nominal | Discharge Port Type | Discharge Port Nominal |
---|---|---|---|---|---|---|---|---|
Diaphragm Type | Fluid | 17 | - | Pneumatic Drive | G | 1/4B | G | 1/4B |
From: 36,959,329 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
Electric Pump Type |
Applicable Fluid |
Maximum Discharge Flow Rate(l/min) |
Body Material |
Driving Source |
Air Supply Port Type |
Air Supply Port Nominal |
Discharge Port Type |
Discharge Port Nominal |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MEIJIKIKAI | MEIJIKIKAI | MEIJIKIKAI | MEIJIKIKAI | MEIJIKIKAI | MEIJIKIKAI |
Product SeriesDòng sản phẩm | ||||||
CADCAD |
|
|
|
|
| |
From | 56,746,429 VND | 39,819,125 VND | 16,545,046 VND | 24,746,104 VND | 27,166,733 VND | 36,959,329 VND |
Days to ShipSố ngày giao hàng | 18 Day(s) or more | 18 Day(s) or more | 18 Day(s) or more | 18 Day(s) or more | 9 Day(s) or more | 9 Day(s) or more |
Electric Pump Type | Diaphragm Type | Diaphragm Type | Diaphragm Type | Diaphragm Type | Diaphragm Type | Diaphragm Type |
Applicable Fluid | Fluid | Fluid | Fluid | Fluid | Fluid | Fluid |
Maximum Discharge Flow Rate(l/min) | 17 | 17 | 4 ~ 7.5 | 17 | 4 ~ 7.5 | 17 |
Body Material | Stainless Steel | - | - | - | - | - |
Driving Source | Pneumatic Drive | Pneumatic Drive | Pneumatic Drive | Pneumatic Drive | Pneumatic Drive | Pneumatic Drive |
Air Supply Port Type | G | G | G | G | G | G |
Air Supply Port Nominal | 1/4B | 1/4B | 1/4B | 1/4B | 1/4B | 1/4B |
Discharge Port Type | G | G | G | G | G | G |
Discharge Port Nominal | 1/4B | 1/4B | 1/4B | 1/4B | 1/4B | 1/4B |