(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Regulators

Air Regulators products from the Automation Components category can be selected based on many product specifications. The recommended brands for Air Regulators are NACHI(FUJIKOSHI), TAIYO. The products of Air Regulators are offered in a total of 3 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD download. Wide range variety of product, on time free shipping and no minimum order.
CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 11 Day(s) or Less

3 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Reducing Modular Valve

    Reducing Modular Valve

    NACHI(FUJIKOSHI)

    [Features]· A modularized valve employed when operating certain circuits at lower pressures than the main circuit.· Adjusts reduced secondary pressures and then holds them at a set pressure level, even if there are fluctuations in the primary main circuit pressure.· Features a maximum operating pressure of 25, 35MPa (255, 357kgf/cm2).

    From: 5,610,100 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Multilayer pressure reducing valve

    Multilayer pressure reducing valve

    TAIYO

    [Features]·Some circuits can be set to a lower pressure than the main circuit.·Even if the pressure in the inlet circuit fluctuates, the reduced outlet pressure maintains constant pressure.·ISO standard compliant (ISO4401).

    From: 4,144,291 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    01 Side Balance Type Reducing Modular Valve

    01 Side Balance Type Reducing Modular Valve

    NACHI(FUJIKOSHI)

    [Features]· A modularized valve employed when operating certain circuits at lower pressures than the main circuit.· Adjusts reduced secondary pressures and then holds them at a set pressure level, even if there are fluctuations in the primary main circuit pressure.· Features superior pressure and flow rate characteristics compared to the direct type, and an improved flow rate in low pressure control ranges.· Features a maximum operating pressure of 25MPa (255kgf/cm2).

    From: 8,182,955 VND
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng

    You can add up to 6 items per a category to the compare list.

    Reducing Modular Valve

        You can add up to 6 items per a category to the compare list.

        Multilayer pressure reducing valve

            You can add up to 6 items per a category to the compare list.

            01 Side Balance Type Reducing Modular Valve
              BrandNhãn hiệu

              NACHI(FUJIKOSHI)

              TAIYO

              NACHI(FUJIKOSHI)

              Product SeriesDòng sản phẩm

              Reducing Modular Valve

              Multilayer pressure reducing valve

              01 Side Balance Type Reducing Modular Valve

              From

              5,610,100 VND

              4,144,291 VND

              8,182,955 VND

              Days to ShipSố ngày giao hàng 8 Day(s) or more 9 Day(s) or more 11 Day(s) or more

              Loading...Tải…

              1. 1

              Related Categories to Air RegulatorsDanh mục liên quan đến Air Regulators