(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Resin Conduit Ring-Type Fitting, Vinyl Cap
SANKOMS
Sanko Material Supply Co., Ltd.'s ring-type joint vinyl cap for resin pipes.
From: 37,138 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Seal Cap SC-N without Peripheral Collar
MUSASHI OILSEAL
The cap is used as a sealing cover in vehicles, construction machinery, agricultural machinery, or in instruments in order to prevent oil leakage from the hole of the gear box during processing and to prevent contamination by foreign objects.[Features]· The use of a special synthetic rubber on the outer peripheral portion ensures there is no leakage of oil from the outside.· Since the reinforcement ring on the inner side of the outer peripheral portion is fusion-bonded, there nothing can escape.· Detachment and attachment is easy compared to conventional products made of metal, resin, etc.· No light alloy housing will be damaged.· Excellent oil and heat resistance due to the use of special synthetic rubber.· Enables cost reduction through parts standardization.
From: 56,106 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Seal Cap SC-A with Peripheral Collar
MUSASHI OILSEAL
[Features]• The use of a special synthetic rubber on the outer peripheral portion ensures there is no leakage of oil from the outside.• Since the reinforcement ring on the inner side of the outer peripheral portion is fusion bonded, there is no leakage.• Detachment is easy compared to conventional items made of metal, resin, etc.• In particular, SC-A (with outer circumference collar) is easy to remove.· No light alloy housing will be damaged.• Excellent oil and heat resistance due to the use of special synthetic rubber.• Enables cost reduction through parts standardization.
From: 81,605 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | SANKOMS | MUSASHI OILSEAL | MUSASHI OILSEAL |
Product SeriesDòng sản phẩm | |||
From | 37,138 VND | 56,106 VND | 81,605 VND |
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 4 Day(s) or more | 4 Day(s) or more |