(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flow Meters

Flow Meters products from the Automation Components category can be selected based on many product specifications. The recommended brands for Flow Meters are euzeflow. The products of Flow Meters are offered in a total of 3 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD download. Wide range variety of product, on time free shipping and no minimum order.
CAD
Days to Ship
  • All
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 19 Day(s) or Less

3 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Fixed Temporary Display Flow Meter - EF Meter (Fixed Type with Water Stopcock)

    Fixed Temporary Display Flow Meter - EF Meter (Fixed Type with Water Stopcock)

    euzeflow

    Instantaneous flow meter that is compliant to standard specifications for public construction works and can be used with cold water, hot water, etc.[Features]·Pitot tube type fixed instantaneous flow meter.·Angle type and vertical type are available.·With stopcock.·Required straight pipe section 4 × 2D.[Applications]·It is used to measure the flow rate of cold water/hot water/cold and hot water/cooling water/brine, etc.

    From: 18,023,273 VND
    Days to Ship: Số ngày giao hàng: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Temporary Display Flow Meter - Corner Station Nozzle (Type N2: with Water Stopcock)

    Temporary Display Flow Meter - Corner Station Nozzle (Type N2: with Water Stopcock)

    euzeflow

    Instantaneous flow meter that is compliant to standard specifications for public construction works and can be used with cold water, hot water, etc.[Features]·Equipped with a stopcock, it does not allow water to flow out for safety.·Its compact shape makes it easy to use for heat insulation work.·Required straight pipe section 4 × 2D.·The model with specifications suitable for taking-out for a long time can also be manufactured.[Applications]·It is used to measure the flow rate of cold water, hot water, hot and cold water, cooling water, brine, etc.

    From: 7,744,225 VND
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Temporary Display Flow Meter - Corner Station Nozzle (Detachable Flow Indicator: 0.98MPa)

    Temporary Display Flow Meter - Corner Station Nozzle (Detachable Flow Indicator: 0.98MPa)

    euzeflow

    Instantaneous flow meter that is compliant to standard specifications for public construction works and can be used with cold water, hot water, etc.[Features]·Detachable indicator for station nozzle.·Angle type and vertical type are available.·It comes with a storage case.[Applications]·It is used to measure the flow rate of cold water/hot water/cold and hot water/cooling water/brine, etc.

    From: 31,170,896 VND
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng

    You can add up to 6 items per a category to the compare list.

    Fixed Temporary Display Flow Meter - EF Meter (Fixed Type with Water Stopcock)

        You can add up to 6 items per a category to the compare list.

        Temporary Display Flow Meter - Corner Station Nozzle (Type N2: with Water Stopcock)

            You can add up to 6 items per a category to the compare list.

            Temporary Display Flow Meter - Corner Station Nozzle (Detachable Flow Indicator: 0.98MPa)
              BrandNhãn hiệu

              euzeflow

              euzeflow

              euzeflow

              Product SeriesDòng sản phẩm

              Fixed Temporary Display Flow Meter - EF Meter (Fixed Type with Water Stopcock)

              Temporary Display Flow Meter - Corner Station Nozzle (Type N2: with Water Stopcock)

              Temporary Display Flow Meter - Corner Station Nozzle (Detachable Flow Indicator: 0.98MPa)

              From

              18,023,273 VND

              7,744,225 VND

              31,170,896 VND

              Days to ShipSố ngày giao hàng 10 Day(s) or more 11 Day(s) or more 11 Day(s) or more

              Loading...Tải…

              1. 1

              Related Categories to Flow MetersDanh mục liên quan đến Flow Meters