(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
10 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Seismic mat (super seismic countermeasure)
HIKARI
Merely by installing underneath the target items to be fixed in place, shocks from earthquakes and other vibrations can be absorbed, to prevent tipping over, shifting, and falling.[Features]· Capable of "Shindo 7" class earthquake response (company in-house test).· Merely by placing the ultra-adhesive vibration-absorbent material urethane elastomer underneath the target items to be fixed in place, shocks from earthquakes and other vibrations can be absorbed, to prevent tipping over, shifting, and falling.· No matter how many times it is attached to the adhesion surface it can be peeled off, and if adhesion force declines, washing with a neutral detergent and then leaving to dry will restore the adhesive force.· Moreover, no adhesive residue is left on the mounting surface.
Types of safety and protection goods |
---|
Materials For Quake-resistant and falltopple and falling and splash prevention |
From: 169,972 VND |
---|
Days to Ship: Số ngày giao hàng: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Butyl Rubber (With Adhesive Tape)
HIKARI
Type: Other· Shape: Oval hemisphere type· Thickness (mm): 12· Dimension (ø): 30· With adhesive: With adhesive tape· Material: Rubber· 1P packet (pcs): 4
Types of safety and protection goods |
---|
Non-Slip |
From: 103,483 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
UNI-Holiday (Rubber With Anti-Vibration Lines on Both Sides)
HIKARI
[Features]· Substantial rubber material
Types of safety and protection goods |
---|
Non-Slip |
From: 34,780 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Round Shape Rubber Foot Cap Hook Display Type
HIKARI
Without scratching the floors, it can be freely used if within the conformance size.
Types of safety and protection goods |
---|
Interior Protective Article |
From: 124,130 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
With Hard FeltFree SizeLeg Cap (Rose)
HIKARI
Without scratching the floors, it can be freely used if within the conformance size.
Types of safety and protection goods |
---|
Interior Protective Article |
From: 38,993 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PU Cushion (with Adhesive Tape)
HIKARI
All-purpose cushion material with anti-slip/anti-vibration and soundproofing effects. [Features]· Safe and protective products made of polyurethane, with good durability.· With adhesive tape. [Applications]· For door stopping, slip prevention, protection, scratch prevention, etc.
Types of safety and protection goods |
---|
Non-Slip |
From: 56,241 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ibo Rubber (With Adhesive Tape)
HIKARI
Type: Other· Thickness (mm): 1· With adhesive: With adhesive tape· Material: Rubber
Types of safety and protection goods |
---|
Non-Slip |
From: 64,958 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HIKARI
Use for ceiling work assistance, load fixing, cargo bar, furniture stay, etc. Also use the "Support stand receiving bracket," that can be used at both ends. Note: Quantity is 1 pc each.[Features]· For prevention of load collapsing on load carts.· For temporary installation of curing sheets and tents.· Use the substitute tip parts to fix more securely.· If separately obtained parts are used, the scope of work will become increasingly wider.· Core material uses steel pipe.· Has the same outward appearance and warmth as natural wood materials.· Thanks to an antibacterial compound, cleanliness is maintained.
Types of safety and protection goods |
---|
Tension Rod |
From: 1,149,566 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Elastomer Rubber Panel with Adhesive Tape
HIKARI
[Features]· Color migration does not occur.· Rubber has elasticity at normal temperature, for anti-slip/anti-vibration and soundproofing effects.· Excellent heat resistance weathering, weatherproofing, and chemical resistance.· When burned, it does not emit toxic gases
Types of safety and protection goods |
---|
Non-Slip |
From: 46,742 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Hyper Anti-Vibration Rubber Mat for Washing Machines/Refrigerators
WAKISANGYO
● A star: soundproofing, vibration damping, height adjustment available● Hyper Vibration Proof Rubber Mat● Use stacked to raise off the floor, ideal for drainage directly under washing machines.● A star, combining anti–vibration and soundproofing properties with a height adjustment function.
Types of safety and protection goods |
---|
Anti-vibration/Anti-noise Supplies |
From: 804,895 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
Types of safety and protection goods |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | HIKARI | HIKARI | HIKARI | HIKARI | HIKARI | HIKARI | HIKARI | HIKARI | HIKARI | WAKISANGYO |
Product SeriesDòng sản phẩm | UNI-Holiday (Rubber With Anti-Vibration Lines on Both Sides) | Hyper Anti-Vibration Rubber Mat for Washing Machines/Refrigerators | ||||||||
From | 169,972 VND | 103,483 VND | 34,780 VND | 124,130 VND | 38,993 VND | 56,241 VND | 64,958 VND | 1,149,566 VND | 46,742 VND | 804,895 VND |
Days to ShipSố ngày giao hàng | 19 Day(s) or more | 9 Day(s) | 7 Day(s) or more | 6 Day(s) or more | 8 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 9 Day(s) | 6 Day(s) or more |
Types of safety and protection goods | Materials For Quake-resistant and falltopple and falling and splash prevention | Non-Slip | Non-Slip | Interior Protective Article | Interior Protective Article | Non-Slip | Non-Slip | Tension Rod | Non-Slip | Anti-vibration/Anti-noise Supplies |