(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
FUKUVI
· There is no need for troublesome work, you can easily set it in the garden or next to the entrance.· Corresponds to faucet columns up to 85 mm square.· The exterior is a chic and calm finish reminiscent of granite.· You can use it for various purpose such as watering flowers and trees in the garden, car wash, foot wash after walking the dog.· On the back of the sink is container and receptacle for soap, sponge, brush, etc.· Garden sink 550 and 750 have a hook which can store brushes and shower nozzles.
Type | Bulletin Board/Signboard/Direction Board Type | Garden Type |
---|---|---|
Garden | - | Wet-Area Supplies |
From: 434,318 VND |
---|
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Lighting Notice Board / Slim Notice Board
SUGITA ACE
[Features]・ The writing bulletin board can be overwritten with a board marker. You can also use a magnet・ Low profile with a thickness of 17 mm so that it can be mounted on the wall (Vertical frame removable type with no visible screws)
Type | Bulletin Board/Signboard/Direction Board Type | Garden Type |
---|---|---|
Bulletin Board | A bulletin board | - |
From: 2,507,036 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame Information Stand
HIKARI
[Features]· Can also be used with magnets.· Can also use as A3 poster.· Surface board angle adjustment with horizontal / vertical rotation.
Type | Bulletin Board/Signboard/Direction Board Type | Garden Type |
---|---|---|
Bulletin Board | Stands for Information | - |
From: 3,512,261 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
Type |
Bulletin Board/Signboard/Direction Board Type |
Garden Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | FUKUVI | SUGITA ACE | HIKARI |
Product SeriesDòng sản phẩm | |||
From | 434,318 VND | 2,507,036 VND | 3,512,261 VND |
Days to ShipSố ngày giao hàng | 11 Day(s) or more | 10 Day(s) or more | 7 Day(s) or more |
Type | Garden | Bulletin Board | Bulletin Board |
Bulletin Board/Signboard/Direction Board Type | - | A bulletin board | Stands for Information |
Garden Type | Wet-Area Supplies | - | - |