(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Slide Door Units

Sliding door parts include each part required for installing sliding doors. There are 5 types in general sliding doors: single sliding doors that open along the space provided on the wall, single-track double sliding doors that slide open to both ends, bypass doors that are opened from the left and right sides, pocket sliding doors that go into the space in the wall to open, and sliding bi-fold doors that halve themselves towards one another when opened. They are further classified into 2 types of the bottom guide rail type that grooves or rails are made on the floor and the hanging type that uses upper tracks. Both the bottom guide rail type and the hanging type require rails to slide doors. The bottom guide rail type requires door wheels for a smooth door slide, and the hanging type requires door rollers and tracks to fasten the door with screws, etc., and hang it. In addition, stoppers to reduce the impact generated at door opening/closing, closers to suppress bouncing, air dampers to make doors close slowly and quietly and other various parts are used accordingly.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others

15 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Door Hanger, Hanger Rail

    Door Hanger, Hanger Rail

    HILOGIK

    Large curtains and hanger rails that can be used for a variety of purposes, such as the doors of factories and warehouses, and the movement of products within factories.[Features]·Compatible with garage and storeroom doors (door weight 40 kg).·The powder-coated finish eliminates the need for a finish coating after installation.· Material: steel.[Applications]·It can be used for various purposes such as garage, factory and warehouse doors.

    Types
    -
    From: 1,078,160 VND
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Door hangar "Nico" suspension wheel (single wheel) (suspension wheel for curtain)

    Door hangar "Nico" suspension wheel (single wheel) (suspension wheel for curtain)

    HELM HELLAS

    [Features]·Used as a hanging wheel for curtains. [Materials]Steel (Electroplated), Nylon

    Types
    Door Roller and crane
    From: 260,441 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Door Hanger "Niko" Guide Rails

    Door Hanger "Niko" Guide Rails

    HELM HELLAS

    [Features]● A guide rail made from high quality steel material subjected to an electrolytic plating treatment. Boasts extremely high durability. Furthermore, there is no need to worry about the coating peeling off due to age-related deterioration etc.[Applications]● As a rail for guide rollers.

    Types
    Rail
    From: 499,583 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (Folding Door)

    Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (Folding Door)

    HELM HELLAS

    [Features]● The use of large bearings ensures smooth and stable movement of the sash hanger with only minimal force applied.● Because the sash hanger can swing to both the left and right, the pulley is not subject to any excess load, prolonging the lifespan of the sash hanger.[Applications]● A sash hanger (multi-roller type) for door hangers.● For folding doors.

    Types
    Door Roller and crane
    From: 1,850,541 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Optional for Door Hanger "Niko" (Plate for Folding Wood Door)

    Optional for Door Hanger "Niko" (Plate for Folding Wood Door)

    HELM HELLAS

    [Features]·Foldable wood door plate. [Materials]Steel (Electroplating treatment)

    Types
    Hanger
    From: 358,745 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (For Folding Doors)

    Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (For Folding Doors)

    HELM HELLAS

    [Features]● The use of large bearings ensures smooth and stable movement of the sash hanger with only minimal force applied.● Because the sash hanger can swing to both the left and right, the pulley is not subject to any excess load, prolonging the lifespan of the sash hanger.[Applications]● A sash hanger (multi-roller type) for door hangers.● For folding doors.

    Types
    Door Roller and crane
    From: 819,210 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Optional for Door Hanger "Niko" (Wood Door Plate)

    Optional for Door Hanger "Niko" (Wood Door Plate)

    HELM HELLAS

    [Features]·Plate for wooden door. [Materials]·Steel (Electroplating treatment)

    Types
    Hanger
    From: 170,500 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Optional for Door Hanger "Niko" (End Door Stopper)

    Optional for Door Hanger "Niko" (End Door Stopper)

    HELM HELLAS

    [Applications]·Used as an end door brake for door hangers. [Materials]Steel (Electroplated), Rubber

    Types
    Doorstop and Cushion Material
    From: 564,420 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Optional for Door Hanger "Niko" (Guide Roller)

    Optional for Door Hanger "Niko" (Guide Roller)

    HELM HELLAS

    [Applications]·Guide roller for No. 21 door hanger.

    Types
    Guide metal fittings and Anti-vibration fittings
    From: 361,735 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Optional for Door Hanger "Niko" (Plug Guide Roller)

    Optional for Door Hanger "Niko" (Plug Guide Roller)

    HELM HELLAS

    [Applications]● Guide roller with embedded underground plug for no. 21 door hangers.

    Types
    Guide metal fittings and Anti-vibration fittings
    From: 228,270 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Optional for Door Hanger "Niko" (Bold Guide Roller)

    Optional for Door Hanger "Niko" (Bold Guide Roller)

    HELM HELLAS

    [Applications]● Guide roller with bolt for no. 23 and 24 door hangers.

    Types
    Guide metal fittings and Anti-vibration fittings
    From: 367,213 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Suspension Wheels for Door Hanger "Niko" (Single Wheel) (For Folding Door)

    Suspension Wheels for Door Hanger "Niko" (Single Wheel) (For Folding Door)

    HELM HELLAS

    [Features]● The use of large bearings ensures smooth and stable movement of the sash hanger with only minimal force applied.● Because the sash hanger can swing to both the left and right, the pulley is not subject to any excess load, prolonging the lifespan of the sash hanger.[Applications]● A sash hanger (single roller type) for door hangers.● For folding doors.

    Types
    Door Roller and crane
    From: 947,691 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Optional for Door Hanger "Niko" (Iron Door Plate)

    Optional for Door Hanger "Niko" (Iron Door Plate)

    HELM HELLAS

    [Features]·Plate for steel door. [Materials]·Steel (electroplated).

    Types
    Hanger
    From: 197,688 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (Welded Type)

    Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (Welded Type)

    HELM HELLAS

    [Features]● The use of large bearings ensures smooth and stable movement of the sash hanger with only minimal force applied.● Because the sash hanger can swing to both the left and right, the pulley is not subject to any excess load, prolonging the lifespan of the sash hanger.[Applications]● A sash hanger (multi-roller type) for door hangers.● A sash hanger (multi-roller, welded type) for door hangers.

    Types
    Door Roller and crane
    From: 693,710 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (For Automatic Doors)

    Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (For Automatic Doors)

    HELM HELLAS

    [Features]● The use of large bearings ensures smooth and stable movement of the sash hanger with only minimal force applied.● Also equipped with a ball bearing pulley for extremely stable movement in the horizontal direction. Ideal for use as a sash hanger for automatic doors.● Because the sash hanger can swing to both the left and right and forwards and backwards, the pulley is not subject to any excess load, prolonging the lifespan of the sash hanger.[Applications]● A sash hanger (multi-roller type) for door hangers.● Ideal for automatic doors.

    Types
    Door Roller and crane
    From: 2,496,371 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng
Types

    You can add up to 6 items per a category to the compare list.

    Door Hanger, Hanger Rail

        You can add up to 6 items per a category to the compare list.

        Door hangar "Nico" suspension wheel (single wheel) (suspension wheel for curtain)

            You can add up to 6 items per a category to the compare list.

            Door Hanger "Niko" Guide Rails

                You can add up to 6 items per a category to the compare list.

                Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (Folding Door)

                    You can add up to 6 items per a category to the compare list.

                    Optional for Door Hanger "Niko" (Plate for Folding Wood Door)

                        You can add up to 6 items per a category to the compare list.

                        Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (For Folding Doors)

                            You can add up to 6 items per a category to the compare list.

                            Optional for Door Hanger "Niko" (Wood Door Plate)

                                You can add up to 6 items per a category to the compare list.

                                Optional for Door Hanger "Niko" (End Door Stopper)

                                    You can add up to 6 items per a category to the compare list.

                                    Optional for Door Hanger "Niko" (Guide Roller)

                                        You can add up to 6 items per a category to the compare list.

                                        Optional for Door Hanger "Niko" (Plug Guide Roller)

                                            You can add up to 6 items per a category to the compare list.

                                            Optional for Door Hanger "Niko" (Bold Guide Roller)

                                                You can add up to 6 items per a category to the compare list.

                                                Suspension Wheels for Door Hanger "Niko" (Single Wheel) (For Folding Door)

                                                    You can add up to 6 items per a category to the compare list.

                                                    Optional for Door Hanger "Niko" (Iron Door Plate)

                                                        You can add up to 6 items per a category to the compare list.

                                                        Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (Welded Type)

                                                            You can add up to 6 items per a category to the compare list.

                                                            Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (For Automatic Doors)
                                                              BrandNhãn hiệu

                                                              HILOGIK

                                                              HELM HELLAS

                                                              HELM HELLAS

                                                              HELM HELLAS

                                                              HELM HELLAS

                                                              HELM HELLAS

                                                              HELM HELLAS

                                                              HELM HELLAS

                                                              HELM HELLAS

                                                              HELM HELLAS

                                                              HELM HELLAS

                                                              HELM HELLAS

                                                              HELM HELLAS

                                                              HELM HELLAS

                                                              HELM HELLAS

                                                              Product SeriesDòng sản phẩm

                                                              Door Hanger, Hanger Rail

                                                              Door hangar "Nico" suspension wheel (single wheel) (suspension wheel for curtain)

                                                              Door Hanger "Niko" Guide Rails

                                                              Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (Folding Door)

                                                              Optional for Door Hanger "Niko" (Plate for Folding Wood Door)

                                                              Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (For Folding Doors)

                                                              Optional for Door Hanger "Niko" (Wood Door Plate)

                                                              Optional for Door Hanger "Niko" (End Door Stopper)

                                                              Optional for Door Hanger "Niko" (Guide Roller)

                                                              Optional for Door Hanger "Niko" (Plug Guide Roller)

                                                              Optional for Door Hanger "Niko" (Bold Guide Roller)

                                                              Suspension Wheels for Door Hanger "Niko" (Single Wheel) (For Folding Door)

                                                              Optional for Door Hanger "Niko" (Iron Door Plate)

                                                              Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (Welded Type)

                                                              Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (For Automatic Doors)

                                                              From

                                                              1,078,160 VND

                                                              260,441 VND

                                                              499,583 VND

                                                              1,850,541 VND

                                                              358,745 VND

                                                              819,210 VND

                                                              170,500 VND

                                                              564,420 VND

                                                              361,735 VND

                                                              228,270 VND

                                                              367,213 VND

                                                              947,691 VND

                                                              197,688 VND

                                                              693,710 VND

                                                              2,496,371 VND

                                                              Days to ShipSố ngày giao hàng 5 Day(s) or more 7 Day(s) or more 7 Day(s) or more 7 Day(s) or more 7 Day(s) or more 6 Day(s) or more 6 Day(s) or more 7 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 7 Day(s) or more 8 Day(s) or more 6 Day(s) or more 6 Day(s) or more
                                                              Types-Door Roller and craneRailDoor Roller and craneHangerDoor Roller and craneHangerDoorstop and Cushion MaterialGuide metal fittings and Anti-vibration fittingsGuide metal fittings and Anti-vibration fittingsGuide metal fittings and Anti-vibration fittingsDoor Roller and craneHangerDoor Roller and craneDoor Roller and crane

                                                              Loading...Tải…

                                                              1. 1

                                                              Related Categories to Slide Door UnitsDanh mục liên quan đến Slide Door Units