(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
12 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
From: 143,040 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]·Simple door locking mechanism can be achieved. Stainless steel.
From: 643,110 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]· The lock comes standard with TAK60, a new kind reversible key with an easy to use dust-proof shutter (A-18-1-TAK60).· Simple design that is ideal for small doors.· For both left hand and right hand use
From: 289,921 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]· Lock has a new reversible key with a dust proof shutter with excellent operability TAK60 as standard equipment.· Fire resistant, heat resistant, saltwater resistant and acid resistant.· For both left hand and right hand use
From: 429,366 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]·Ambidextrous type. [Applications]·Distribution board / control panel. [Materials]·Zinc alloy.
From: 187,480 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]·Ambidextrous type. [Applications]·Distribution board / control panel. [Materials]Zinc alloy.
From: 423,965 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
T-Shaped Handle for Specially Equipped Vehicle A-103
TAKIGEN
[Features]· Left and right dula use lock with reversible key and dust proof shutter.· Use in combination with various products compatible with an 8 mm square rod.· Combine with C-168 to open the door when the handle is at a rotating angle of about 45°.
From: 305,858 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel T-Shaped Handle A-1139
TAKIGEN
[Features]· Lock has a new reversible key with a dust proof shutter with excellent operability TAK60 as standard equipment. Fire resistant, heat resistant, salt resistant, acid resistant can be used for both left and right
From: 1,847,716 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Tightening Latch Lock C-1386
TAKIGEN
[Features]· After the clasp rotates, it strokes up to the locking position and tightens, hence it will not scratch the housing.· Can be installed while the clasp is attached.· Made of stainless steel, corrosion resistant
From: 875,590 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KONG JIN
From: 651,590 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HARA DOKI
[Product Information] Used as door and drawer lock, and transfer support. Retaining catch is indexed 4 x 90° (stops every 90°). •Related keywords: HALDER, T-shaped Handle Latch Handle/Lock/Key/Lock
From: 1,225,831 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) |
You can add up to 6 items per a category to the compare list.
KB METAL
【Features】ㆍ2-point SeparationㆍFor Both Left-and Right-Side UseㆍTriple locking ㆍBracket rotating angle 90˚ㆍWaterproofㆍSeparate operation of the handle and key core
From: 422,870 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | TAKIGEN | MISUMI | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | KONG JIN | HARA DOKI | KB METAL |
Product SeriesDòng sản phẩm | ||||||||||||
CADCAD |
|
|
|
|
|
|
|
|
|
| ||
From | 143,040 VND | 643,110 VND | 289,921 VND | 429,366 VND | 187,480 VND | 423,965 VND | 305,858 VND | 1,847,716 VND | 875,590 VND | 651,590 VND | 1,225,831 VND | 422,870 VND |
Days to ShipSố ngày giao hàng | Same day | Same day or more | 6 Day(s) or more | Same day or more | Same day or more | Same day | 6 Day(s) or more | 10 Day(s) or more | 13 Day(s) or more | 5 Day(s) or more | 14 Day(s) | 8 Day(s) |