(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
39 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
3D Bracket Standard Product, Horizontal Mounting
MIYOSHI PIJON
The joint base can be mounted both horizontally and vertically using the shaft. With the joint ball, mounted items can be moved by shaft slide.[Features]· The equipment mounting part (joint ball) can be changed as required.· A type which can be mounted in two locations, increases the flexibility.· Mounting the components and parts such as of cameras, lighting equipment, sensors, measuring devices, and machining equipment.· Features flexibility from focused alignment to variable mounting.· Easy position alignment by moving the ball.· Spherically shaped for free position alignment.· Can be extended with pipes, no matter if placed vertically or horizontally.· A standard product with great versatility.· For remote mounting with shafts (maximum bend angle of 45°)
From: 1,214,988 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Selectable Part Join Ball BC859
MIYOSHI PIJON
The angle of the object to be mounted is easy to obtain.[Features]· Use in combination with a joint base.· Can also be assembled.· Combine the spherical part and ød2 joint base.· The L dimension of the BC858 is long.· The angle of the object to be mounted is easy to obtain
From: 385,275 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Standard Product, Screw Mounting
MIYOSHI PIJON
The joint base can be mounted both horizontally and vertically using the shaft. · A handy joint ball that is ideal for mounting components such as sensor brackets, etc.[Features]· The equipment mounting part (joint ball) can be changed as required.· A type which can be mounted in two locations, increases the flexibility.· Mounting the components and parts such as of cameras, lighting equipment, sensors, measuring devices, and machining equipment.· Features flexibility from focused alignment to variable mounting.· Easy position alignment by moving the ball.· Spherically shaped for free position alignment.· Can be extended with pipes, no matter if placed vertically or horizontally.· A standard product with great versatility.· For remote mounting with shafts (maximum bend angle of 45°)
From: 1,189,690 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Standard - Vertical Mounting
MIYOSHI PIJON
The joint base can be mounted both horizontally and vertically using the shaft. Connect the joint with the shaft if you want to extend the mounting position.[Features]· The equipment mounting part (joint ball) can be changed as required.· A type which can be mounted in two locations, increases the flexibility.· Mounting the components and parts such as of cameras, lighting equipment, sensors, measuring devices, and machining equipment.· Features flexibility from focused alignment to variable mounting.· Easy position alignment by moving the ball.· Spherically shaped for free position alignment.· Can be extended with pipes, no matter if placed vertically or horizontally.· A standard product with great versatility.· For remote mounting with shafts (maximum bend angle of 45°)
From: 1,239,561 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Combination Element 65 Type
MIYOSHI PIJON
A free-use type that is refracted at two locations.[Features]· A combination of joint bases and joint balls that are used for large numbers of applications.· A free-use type that is refracted at two locations
From: 1,641,841 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Selectable Element, Joint Ball BC861
MIYOSHI PIJON
Ideal for mounting components such as sensor brackets, etc.[Features]· Use in combination with a joint base.· Can also be assembled.· Combine the spherical part and ød2 joint base.· Use when the angle of the mounting part cannot be obtained using the BC860.
From: 486,550 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Combination Product, Proximity Type Screw Mounting
MIYOSHI PIJON
The joint base is for proximity mounting. · A handy joint ball that is ideal for mounting components such as sensor brackets, etc.[Features]· Combination of joint bases and joint balls that are used for large numbers of applications
From: 1,090,518 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Combination Part Adjacent Type Vertical Mount
MIYOSHI PIJON
The joint base is for proximity mounting. Connect the joint with the shaft if you want to extend the mounting position.
From: 1,139,710 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Combination Element Proximal Type with Horizontal Mounting
MIYOSHI PIJON
The joint base is for proximity mounting. With the joint ball, mounted items can be moved by shaft slide.[Features]· Combination of joint bases and joint balls that are used for large numbers of applications
From: 1,114,280 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball Bracket (together with screw hole and drilled hole)
MIYOSHI PIJON
[Features]· A handy joint ball that is ideal for mounting components such as sensor brackets, etc.· The joint base is compatible with aluminum extrusions, etc.
From: 1,439,256 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Selection Part Joining Base, L Size
MIYOSHI PIJON
Can also be mounted to aluminum extrusions.[Features]· Use in combination with a joint ball.· Can also be assembled.· Can also be mounted to aluminum extrusions.
From: 987,455 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Selectable Element, Joint Base, Shaft Type
MIYOSHI PIJON
[Features]· Use in combination with a joint ball.· Can also be assembled.· Can be mounted both horizontally and vertically using the shaft.· Combination of a shaft and a join base enables flexible oscillation, extension and retraction.
From: 888,161 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Selection - Joint Base - Double Type
MIYOSHI PIJON
[Features]· Variable mounting (at two positions).· Allows for combination mounting.· Refracted at two locations on the ød2 side.· For flexible mounting of optical and measuring devices, etc.
From: 1,163,550 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Selectable Part Join Base Boss Type
MIYOSHI PIJON
Additional machining is also available for boss parts.[Features]· Use in combination with a joint ball.· Can also be assembled.· Additional machining is also available for boss parts.· Can be mounted as required with screws or by clamping
From: 990,138 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Selectable Part Join Base Flange Type
MIYOSHI PIJON
[Features]· Use in combination with a joint ball. Can also be assembled.· The mounting surface has been machined with drill holes.· Can tighten thin type bolts.
From: 561,466 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Selection - Joint Base, Proximity Type
MIYOSHI PIJON
For proximity mounting.[Features]· Use in combination with a joint ball.· Can also be assembled.· For proximity mounting.· The mounting surface has been machined with both screw holes and drill holes.· Can also be used for angle adjustment operations, such as for LCDs and operating boxes, etc.
From: 823,368 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Preferred Parts Joint Ball BC864
MIYOSHI PIJON
Connect with the shaft you want to extend the mounting position.[Features]· Use in combination with a joint base.· Can also be assembled.· Combine the spherical part and ød2 joint base.· Use as needed with flat surfaces
From: 436,000 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Selectable Part Join Ball BC865
MIYOSHI PIJON
Use as needed with flat surfaces.[Features]· Use in combination with a joint base.· Can also be assembled.· Combine the spherical part and ød2 joint base.· Connect with the shaft you want to extend the mounting position
From: 661,593 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Selection - Joint Ball - BC866
MIYOSHI PIJON
Ideal for mounting components such as sensor brackets, etc.[Features]· Use in combination with a joint base.· Can also be assembled.· Combine the spherical part and ød2 joint base.· Increases the period of effectiveness of screws.· For sensor brackets.· Can fix sensor brackets in the same way as the BC860
From: 535,930 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Preferred Parts Joint Ball BC868
MIYOSHI PIJON
The outer diameter, side surfaces, and end surfaces have been machined. Use as needed.[Features]· Use in combination with a joint base.· Can also be assembled.· Combine the spherical part and ød2 joint base.· For sensor brackets.· Can fix sensor brackets in the same way as the BC860
From: 385,111 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Combination Element 55 Type
MIYOSHI PIJON
A free-use type that is refracted at two locations.[Features]· A combination of joint bases and joint balls that are used for large numbers of applications.· A free-use type that is refracted at two locations
From: 1,867,830 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Combination Element 66 Type
MIYOSHI PIJON
A free-use type that is refracted at two locations.[Features]· Combine the joint bases and joint balls that are used for large numbers of applications.· A free-use type that is refracted at two locations
From: 1,415,855 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Combination L Type with Screws
MIYOSHI PIJON
[Features]· The joint base is compatible with aluminum extrusions, etc.· The joint ball increases the period of effectiveness of screws.· Use the provided nuts for mounting the components, etc.
From: 1,313,755 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Combination - L Type - Vertical Mounting
MIYOSHI PIJON
The joint base is compatible with aluminum extrusions, etc. Connect the joint with the shaft if you want to extend the mounting position.[Features]· A combination of joint bases and joint balls that are used for large numbers of applications.· Compatible with aluminum extrusions, etc.
From: 1,414,156 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Combination Product, L Type Horizontal Mounting
MIYOSHI PIJON
The joint base is compatible with aluminum extrusions, etc. With the joint ball, mounted items can be moved by shaft slide.
From: 1,363,956 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Combination Part Double-Type Ball BC863 Type
MIYOSHI PIJON
A free-use type that is refracted at two locations.
From: 1,843,770 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket, Combination Square Hole Type Screw Mounting
MIYOSHI PIJON
[Features]· The joint base features square holes which enable shake-free stable positioning. A handy joint ball that is ideal for mounting components such as sensor brackets, etc.
From: 1,390,425 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Combination - Angle Holes Type, Vertical Mounting
MIYOSHI PIJON
The joint base features square holes which enable shake-free stable positioning. The joint balls can be connected with the shaft if you want to extend the mounting position.[Features]· A combination of joint bases and joint balls that are used for large numbers of applications.· Shake-free stable positioning
From: 1,441,150 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3D Bracket Combination Element Angular Hole Type with Level Mounting
MIYOSHI PIJON
The joint base features square holes which enable shake-free stable positioning. With the joint ball, mounted items can be moved by shaft slide.[Features]· A combination of joint bases and joint balls that are used for large numbers of applications.· Shake-free stable positioning
From: 1,415,721 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Free Angle Adjuster Attachment, Type 811
MIYOSHI PIJON
Variable free angle adjuster attachment type 811.[Features]· Made of light and strong Duralumin (A2017).· Three-dimensional variable bracket with hole diameter of H8 finish and is anodized for rust-prevention and resistance.· Can be repeatedly attached and detached utilizing the restoring force of Duralumin.[Applications]· Brackets and pipes are combined to form ideas.· Additional alteration processing (pin hole, screw hole, etc.) can be performed on the tip and flat part.
From: 410,156 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Free Angle / Adjuster Stationary Base Type III
MIYOSHI PIJON
A flexible arm that can fix the equipment in any angle and direction.[Features]· The arm can be rotated, extended, and tilted.· Strong mounting, both end fixing.· Multifunctional: In addition to the movement of type II, it turns by 360° using swivel mechanism provided on bottom side even at the position of elevation angle 0° to 90° (horizontal and vertical).
From: 1,981,821 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Free Angle / Adjuster Fixed Base Type II
MIYOSHI PIJON
A flexible arm that can fix the equipment in any angle and direction.[Features]· The arm can be rotated, extended, and tilted.· Strong mounting, both end fixing.· Features a maximum elevation angle of 90° (variable). Using the elevation angle of 45° as a fulcrum enables the free movement within a maximum oscillating angle range of 45° (cannot oscillate left or right when placed horizontally or vertically). .
From: 1,707,700 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Free Angle / Adjuster Attachment Base Type I
MIYOSHI PIJON
Flexible arm that can fix the equipment at any angle and in any direction (the mounting direction can be moved as needed within a maximum oscillating angle range of 45°).[Features]· A unit arm that can be selected or recombined as needed, depending on the application.· Standardized so as to reduce the amount of time spent on design and manufacture.· The arm can be rotated, extended, and tilted.· Strong mounting. Both ends are fixed.· A free movement type with single side fixing.· A flexible arm that can fix equipment at any angle and in any direction.· For mounting ionizers and other types of functional equipment for testing, analysis/measuring, and inspections.· Swivels at a maximum oscillating angle of 45° around the vertical.· The mounting direction can be moved as needed within a maximum oscillating angle range of 45°.
From: 1,680,018 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball Bracket (Unified Screw Thread for Photo and Video Cameras)
MIYOSHI PIJON
[Features]· A handy joint ball that is ideal for mounting components such as sensor brackets, etc.· The joint base aligns screws that are used for the mounting of photo and video cameras.
From: 1,514,555 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball Bracket (Side Surface Screw Hole)
MIYOSHI PIJON
[Features]· A handy joint ball that is ideal for mounting components such as sensor brackets, etc.· The joint base is compatible with aluminum extrusions, etc.
From: 1,389,056 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball Bracket (Hole Formed with Internal Threads)
MIYOSHI PIJON
The joint base is compatible with aluminum extrusions, etc. The outer diameter, side surfaces, and end surfaces of the joint ball have been machined. Use as needed.
From: 1,288,656 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball Bracket (Screw Hole-Machined/with Nut)
MIYOSHI PIJON
[Features]· The joint base is compatible with aluminum extrusions, etc.· The joint ball increases the period of effectiveness of screws.· Use the provided nuts for mounting the components, etc.
From: 1,363,956 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball Bracket (Round Hole/Split Type)
MIYOSHI PIJON
[Features]· The joint base is compatible with aluminum extrusions, etc.· The joint ball can be retrofit. Ideal for components mounting
From: 1,991,455 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball Bracket (Plane Screw Hole Processing)
MIYOSHI PIJON
[Features]· A handy joint ball that is ideal for mounting components such as sensor brackets, etc.· The joint base is compatible with aluminum extrusions, etc.· Use when the angle of the mounting part cannot be obtained using the BC860
From: 1,389,056 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON | MIYOSHI PIJON |
Product SeriesDòng sản phẩm | 3D Bracket Combination Product, Proximity Type Screw Mounting | 3D Bracket Combination Element Proximal Type with Horizontal Mounting | 3D Bracket Combination - Angle Holes Type, Vertical Mounting | 3D Bracket Combination Element Angular Hole Type with Level Mounting | Ball Bracket (Unified Screw Thread for Photo and Video Cameras) | ||||||||||||||||||||||||||||||||||
From | 1,214,988 VND | 385,275 VND | 1,189,690 VND | 1,239,561 VND | 1,641,841 VND | 486,550 VND | 1,090,518 VND | 1,139,710 VND | 1,114,280 VND | 1,439,256 VND | 987,455 VND | 888,161 VND | 1,163,550 VND | 990,138 VND | 561,466 VND | 823,368 VND | 436,000 VND | 661,593 VND | 535,930 VND | 385,111 VND | 1,867,830 VND | 1,415,855 VND | 1,313,755 VND | 1,414,156 VND | 1,363,956 VND | 1,843,770 VND | 1,390,425 VND | 1,441,150 VND | 1,415,721 VND | 410,156 VND | 1,981,821 VND | 1,707,700 VND | 1,680,018 VND | 1,514,555 VND | 1,389,056 VND | 1,288,656 VND | 1,363,956 VND | 1,991,455 VND | 1,389,056 VND |
Days to ShipSố ngày giao hàng | 4 Day(s) or more | 12 Day(s) or more | 4 Day(s) or more | 6 Day(s) or more | 12 Day(s) or more | 12 Day(s) or more | 4 Day(s) or more | 7 Day(s) or more | 4 Day(s) or more | 12 Day(s) or more | 4 Day(s) or more | 4 Day(s) or more | 6 Day(s) or more | 12 Day(s) or more | 4 Day(s) or more | 4 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 12 Day(s) or more | 6 Day(s) or more | 4 Day(s) or more | 12 Day(s) or more | 12 Day(s) or more | 12 Day(s) or more | 4 Day(s) or more | 10 Day(s) or more | 12 Day(s) or more | 8 Day(s) or more | 12 Day(s) or more | 4 Day(s) or more | 12 Day(s) or more | 4 Day(s) or more | 12 Day(s) or more | 14 Day(s) or more | 12 Day(s) or more | 14 Day(s) or more | 14 Day(s) or more |