(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Belt Conveyor, Mini Curve Belt Type Belt Conveyor, BNC
OKURA
[Features]·Curved belt conveyor that can switch direction in the smallest space.
Belt Width W(mm) | Max. Mass of Conveyed Material(kg) | Curve Angle | Features | Power Supply | Speed Control Method |
---|---|---|---|---|---|
200 ~ 500 | 10 | 90 | General | 100 VAC (Single Phase) / 200 VAC (Single Phase) / 200 VAC (3-Phase) | Inverter Variable Speed |
Days to Ship: Số ngày giao hàng: 20 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jabucon Curve Belt Type Belt Conveyor
OKURA
Curve belt conveyor with water resistant structure capable of switching direction in minimal space.
Belt Width W(mm) | Max. Mass of Conveyed Material(kg) | Curve Angle | Features | Power Supply | Speed Control Method |
---|---|---|---|---|---|
200 ~ 600 | 15 | 45 ~ 90 | Water Resistant | 100 VAC (Single Phase) / 200 VAC (Single Phase) / 200 VAC (3-Phase) | Constant Speed / Speed Controller Variable Speed / Inverter Variable Speed |
Days to Ship: Số ngày giao hàng: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jabucon Side-Pull Curve Belt Removable Type Belt Conveyor (for Light Loads)
OKURA
[Features]· Uses waterproof motor so it can be easily and thoroughly washed with water.· Supports are standard equipment.
Belt Width W(mm) | Max. Mass of Conveyed Material(kg) | Curve Angle | Features | Power Supply | Speed Control Method |
---|---|---|---|---|---|
200 ~ 500 | 5 | 90 | Water Resistant | 100 VAC (Single Phase) / 200 VAC (Single Phase) / 200 VAC (3-Phase) | Inverter Variable Speed |
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
Belt Width W(mm) |
Max. Mass of Conveyed Material(kg) |
Curve Angle |
Features |
Power Supply |
Speed Control Method |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | OKURA | OKURA | OKURA |
Product SeriesDòng sản phẩm | Jabucon Side-Pull Curve Belt Removable Type Belt Conveyor (for Light Loads) | ||
From | |||
Days to ShipSố ngày giao hàng | 20 Day(s) or more | 17 Day(s) or more | 13 Day(s) or more |
Belt Width W(mm) | 200 ~ 500 | 200 ~ 600 | 200 ~ 500 |
Max. Mass of Conveyed Material(kg) | 10 | 15 | 5 |
Curve Angle | 90 | 45 ~ 90 | 90 |
Features | General | Water Resistant | Water Resistant |
Power Supply | 100 VAC (Single Phase) / 200 VAC (Single Phase) / 200 VAC (3-Phase) | 100 VAC (Single Phase) / 200 VAC (Single Phase) / 200 VAC (3-Phase) | 100 VAC (Single Phase) / 200 VAC (Single Phase) / 200 VAC (3-Phase) |
Speed Control Method | Inverter Variable Speed | Constant Speed / Speed Controller Variable Speed / Inverter Variable Speed | Inverter Variable Speed |