(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
A thermoscope is a device that measures the temperature of an object, liquid or space. There is an analog type and a digital type. The digital type has easy to read markings, and the main unit and the measuring unit are integrated in a compact size which is easy to carry. The analog type uses liquid expansion or
A thermoscope is a device that measures the temperature of an object, liquid or space. There is an analog type and a digital type. The digital type has easy to read markings, and the main unit and the measuring unit are integrated in a compact size which is easy to carry. The analog type uses liquid expansion or bimetal to indicate temperature. Glass thermometers using alcohol liquid expansion are inexpensive and easy to handle. They fit into a metal case and are used by attaching them to various devices. Bimetallic thermometers measure the temperature of an object using change of temperature in metals with different expansion rates that are bonded together. In recent years, they have higher strength than glass thermometers and are increasingly used for industrial purposes. In addition to indoor types, there are also types that can be used in a completely enclosed space or in severe outdoor conditions, so usage can be tailored to the application.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
SOSAPURANNING
An industrial thermometer optimal for piping equipment, factories, and building facilities. Use for cold water, air conditioning, and heating/cooling systems.
From: 2,674,992 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bimetal Thermometer for Indoor Use
YAMAMOTOKEIKI
A temperature measurement device from a well-known Japanese brand. For indoor temperature measurement
From: 1,375,000 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YAMAMOTOKEIKI
A glass rod-shaped thermometer is built into a metal case and attached to various devices for measurement. It has many advantages in terms of accuracy, handling, and price, and is widely used for heating, boilers, hotbeds, marine engines, and drying. (with front glass and protective tube)
From: 1,237,302 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Saucer planning T type bimetal thermometer
SOSAPURANNING
An industrial thermometer optimal for piping equipment, factories, and building facilities. Use for cold water, air conditioning, and heating/cooling systems.
From: 1,856,442 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YAMAMOTOKEIKI
A glass rod-shaped thermometer is built into a metal case and attached to various devices for measurement. It has many advantages in terms of accuracy, handling, and price, and is widely used for heating, boilers, hotbeds, marine engines, and drying. (with front glass and protective tube)
From: 1,237,302 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Glass thermometer rounded type
YAMAMOTOKEIKI
A glass rod-shaped thermometer is built into a metal case and attached to various devices for measurement. It has many advantages in terms of accuracy, handling, and price, and is widely used for heating, boilers, hotbeds, marine engines, and drying.
From: 1,257,048 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Duct Airflow Measurement Port and Thermometer Mounting Base
YAMAMOTOKEIKI
This accessory is suitable for inspection and measurement of air conditioning equipment, and can be used to measure air volume and temperature by placing it against the measurement port. It can also be used as an air outlet for detecting dust in the air inside the duct.[Features]·Equipped with a nut detachment prevention chain.·Chrome-plated finish.·With 3 mounting screws.
From: 355,533 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |